2137 mm (84 in)

< Back

Financing & Insurance
See our Offers

Overview

Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.

Units:
Width 84.0 in 2134.0 mm Less
Weight 1115.0 lb 506.0 kg Less
Jaw Opening 37.0 in 940.0 mm Less
Number of Tines 11 11 Less
Height 33.0 in 838.0 mm Less
Length 40.0 in 1016.0 mm Less
Required Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm) Less
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi) Less
Required Hydraulics Standard Flow Standard Flow Less

Application

Cat® Industrial Grapple Rakes are designed to handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris cleanup, land clearing and other aggressive applications.

Strong Grapple Design

Heavy-duty industrial grapple rake is designed for superior durability, long structural life, and incorporates durable steel rake tines, and dual full-width torque tubes with an additional front torque tube for tine reinforcement.

Open Bottom Design

Open bottom design allows unwanted material to filter through the bottom of the work tool making it ideal for storm debris clean-up and land clearing applications.

Wide Jaw Opening

Wide jaw opening for handling large, bulky material such as logs, stumps, rocks and other landscape debris.

Robust Grapple Assemblies

Robust grapple assemblies incorporate thick, high strength steel to resist bending and increase durability.

Excellent Clamping Force

Excellent clamping force and independently controlled grapple assemblies allow for easy grasping of irregularly shaped objects.

Serrated Step

Serrated step provides safe ingress and egress from machine cab.