Financing & Insurance
See our Offers

Overview

Units:
Roller width 84.0 in 2134.0 mm Less
Overall width 93.0 in 2362.0 mm Less
Overall length 64.0 in 1626.0 mm Less
Overall height 34.0 in 847.0 mm Less
Raking width @ full angle 79.0 in 2007.0 mm Less
Unit weight 1050.0 lb 476.0 kg Less
Maximum angle - right or left 20.0 Degrees 20.0 Degrees Less
Hydraulic flow range 60-86 L/min (16-23 gpm) 60-86 L/min (16-23 gpm) Less
Hydraulic pressure 3340.0 psi 230.0 bar Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers