< Back

Financing & Insurance
See our Offers


Roller width 90.0 in 2286.0 mm Less
Overall width 99.0 in 2515.0 mm Less
Overall length 64.0 in 1626.0 mm Less
Overall height 37.5 in 953.0 mm Less
Raking width @ full angle 85.0 in 2159.0 mm Less
Unit weight 1320.0 lb 599.0 kg Less
Maximum angle - right or left 20.0 Degrees 20.0 Degrees Less
Hydraulic flow range 80-86 L/min (21-23 gpm) 80-86 L/min (21-23 gpm) Less
Hydraulic pressure 3340.0 psi 230.0 bar Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers