SW460B

< Back

Financing & Insurance
See our Offers

Overview

Units:
Maximum Depth of Cut 24.0 in 600.0 mm Less
Required Hydraulic Flow Range 150 L/min (40 gpm) 150 L/min (40 gpm) Less
Wheel Widths 80 mm (3 in), 160 mm (6 in), 200 mm (8 in) 80 mm (3 in), 160 mm (6 in), 200 mm (8 in) Less
Sideshift Travel 22.0 in 550.0 mm Less
Overall Width 73.0 in 1850.0 mm Less
Overall Height 70.0 in 1765.0 mm Less
Length 93.0 in 2365.0 mm Less
Weight 1365-1470 kg (3009-3240 lb) 1365-1470 kg (3009-3240 lb) Less
Drive Method Piston motor/Planetary Piston motor/Planetary Less
Optimal Hydraulic Pressure Range 280 bar (4,000 psi) 280 bar (4,000 psi) Less
Wheel Torque @ Max Pressure 5538.0 ft-lb 7509.0 N·m Less
Wheel Speed @ Max Flow 89.0 RPM 89.0 RPM Less
Bit Speed @ Max Flow 1420.0 ft/min 430.0 m/min Less
Conical Bits - per wheel 70-96 70-96 Less
Standard Bit Type Concrete Concrete Less
Optional Bit Type All Purpose All Purpose Less