SW380B

< Back

Financing & Insurance
See our Offers

Overview

Units:
Maximum Depth of Cut 32.0 in 800.0 mm Less
Weight 3175.0 lb 1440.0 kg Less
Required Hydraulic Flow Range 125 L/min (33 gpm) 125 L/min (33 gpm) Less
Wheel Widths 250 mm (10 in) 250 mm (10 in) Less
Sideshift Travel 22.0 in 550.0 mm Less
Overall Width 73.0 in 1850.0 mm Less
Overall Height 77.0 in 1950.0 mm Less
Length 98.0 in 2490.0 mm Less
Drive Method Piston motor/Planetary Piston motor/Planetary Less
Optimal Hydraulic Pressure Range 280 bar (4,000 psi) 280 bar (4,000 psi) Less
Wheel Torque @ Max Pressure 5538.0 ft-lb 7509.0 N·m Less
Wheel Speed @ Max Flow 74.0 RPM 74.0 RPM Less
Bit Speed @ Max Flow 1228.0 ft/min 372.0 m/min Less
Conical Bits - per wheel 72 72 Less
Standard Bit Type Concrete Concrete Less
Optional Bit Type All Purpose All Purpose Less