SW345B

Back

Financing & Insurance
See our Offers

Overview

Units:
Maximum Depth of Cut 18.0 in 450.0 mm Less
Required Hydraulic Flow Range 125 L/min (33 gpm) 125 L/min (33 gpm) Less
Wheel Widths 80 mm (3 in) 80 mm (3 in) Less
Sideshift Travel 22.0 in 550.0 mm Less
Overall Width 73.0 in 1850.0 mm Less
Overall Height 57.0 in 1455.0 mm Less
Length 85.0 in 2165.0 mm Less
Weight 1156.0 lb 2549.0 kg Less
Drive Method Piston motor/Planetary Piston motor/Planetary Less
Optimal Hydraulic Pressure Range 280 bar (4,000 psi) 280 bar (4,000 psi) Less
Wheel Torque @ Max Pressure 4604.0 ft-lb 6244.0 N·m Less
Wheel Speed @ Max Flow 89.0 RPM 89.0 RPM Less
Bit Speed @ Max Flow 1143.0 ft/min 349.0 m/min Less
Conical Bits - per wheel 64 64 Less
Standard Bit Type Concrete Concrete Less
Optional Bit Type All Purpose All Purpose Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers