S325B

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

S325B Scrap & Demo Shear

Shear Forces

Units:
Throat Force 625.0 Sh Ton 5562.0 kN Less
Apex Force 250.0 Sh Ton 2221.0 kN Less
Tip Force 143.0 Sh Ton 1274.0 kN Less
Shear Arm Torque 686900.0 lb ft 931.0 kN·m Less
Cycle Time, open 5.0 Seconds 5.0 Seconds Less
Cycle time, close 3.0 Seconds 3.0 Seconds Less

Dimensions

Weight, boom-mount 7474.0 lb 3390.0 kg Less
Weight, stick-mount 6604.0 lb 2996.0 kg Less
Jaw Opening 21.0 in 528.0 mm Less
Jaw Depth 22.0 in 571.0 mm Less
Jaw Width, moving 4.0 in 100.0 mm Less
Jaw Width, fixed 13.0 in 342.0 mm Less
Length 125.0 in 3177.0 mm Less
Height 60.0 in 1525.0 mm Less
Width 31.0 in 792.0 mm Less

Hydraulic Requirements

Cutting Circuit - Max. Relief Pressure 5075.0 psi 35000.0 kPa Less
Cutting Circuit - Max. Flow 53.0 gal/min 200.0 L/min Less
Rotation Circuit - Max. Relief Pressure 2030.0 psi 14000.0 kPa Less
Rotation Circuit - Max. Flow 11.0 gal/min 40.0 L/min Less

Jaw Design

Unique straight lower jaw design effectively enhances the cutting force by facilitating the spreading out of steel along the length of the jaw, maximizing the shear cutting force.

360-degree Rotation

Operator can spin the jaws 360 degrees in either direction to quickly position the jaws for a cut.

Reversible Knives

The four main, side and front knives are fully reversible with four effective cutting edges.

Easy Maintenance

Large access panels on the top, bottom, and sides of the shear housing make it easier to service inside components.

Protected Cylinder

Design of the shear housing provides full protection of the cylinder throughout the complete cutting cycle.

Completely Cat

Only Caterpillar offers an integrated machine-hydraulics-shear system supported by Caterpillar from front to end, throughout the life of the system.