S340B

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

S340B Scrap & Demo Shear

Shear Forces

Units:
Throat Force 766.0 Sh Ton 6818.0 kN Less
Apex Force 309.0 Sh Ton 2751.0 kN Less
Tip Force 175.0 Sh Ton 1558.0 kN Less
Shear Arm Torque 1013700.0 lb ft 1374.0 kN·m Less
Cycle Time, open 5.0 Seconds 5.0 Seconds Less
Cycle time, close 3.0 Seconds 3.0 Seconds Less

Dimensions

Weight, boom-mount 10351.0 lb 4695.0 kg Less
Weight, stick-mount 9670.0 lb 4386.0 kg Less
Jaw Opening 22.0 in 563.0 mm Less
Jaw Depth 28.0 in 703.0 mm Less
Jaw Width, moving 5.0 in 120.0 mm Less
Jaw Width, fixed 16.0 in 396.0 mm Less
Length 143.0 in 3638.0 mm Less
Height 68.0 in 1723.0 mm Less
Width 38.0 in 975.0 mm Less

Hydraulic Requirements

Cutting Circuit - Max. Relief Pressure 5075.0 psi 35000.0 kPa Less
Cutting Circuit - Max. Flow 79.0 gal/min 300.0 L/min Less
Rotation Circuit - Max. Relief Pressure 2030.0 psi 14000.0 kPa Less
Rotation Circuit - Max. Flow 11.0 gal/min 40.0 L/min Less

Jaw Design

Unique straight lower jaw design effectively enhances the cutting force by facilitating the spreading out of steel along the length of the jaw, maximizing the shear cutting force.

360-degree Rotation

Operator can spin the jaws 360 degrees in either direction to quickly position the jaws for a cut.

Reversible Knives

The four main, side and front knives are fully reversible with four effective cutting edges.

Easy Maintenance

Large access panels on the top, bottom, and sides of the shear housing make it easier to service inside components.

Protected Cylinder

Design of the shear housing provides full protection of the cylinder throughout the complete cutting cycle.

Completely Cat

Only Caterpillar offers an integrated machine-hydraulics-shear system supported by Caterpillar from front to end, throughout the life of the system.