S305

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Shear Forces

Units:
Throat Force 204.0 Sh Ton 1812.0 kN Less
Apex Force 73.0 Sh Ton 653.0 kN Less
Tip Force 43.0 Sh Ton 385.0 kN Less
Shear Arm Torque 103600.0 lb ft 140.0 kN·m Less
Cycle Time, open 3.5 Seconds 3.5 Seconds Less
Cycle time, close 2.5 Seconds 2.5 Seconds Less

Dimensions

Weight, boom-mount 1340.0 lb 608.0 kg Less
Weight, stick-mount 1280.0 lb 580.0 kg Less
Jaw Opening 9.4 in 240.0 mm Less
Jaw Depth 11.4 in 290.0 mm Less
Jaw Width, moving 2.0 in 60.0 mm Less
Jaw Width, fixed 9.0 in 230.0 mm Less
Length 67.0 in 1709.0 mm Less
Height 26.0 in 660.0 mm Less
Width 15.0 in 390.0 mm Less

Hydraulic Requirements

Cutting Circuit - Max. Relief Pressure 3625.0 psi 25000.0 kPa Less
Cutting Circuit - Max. Flow 16.0 gal/min 60.0 L/min Less
Rotation Circuit - Max. Relief Pressure 1450.0 psi 10000.0 kPa Less
Rotation Circuit - Max. Flow 5.0 gal/min 20.0 L/min Less

Jaw Design

Unique straight lower jaw design effectively enhances the cutting force by facilitating the spreading out of steel along the length of the jaw, maximizing the shear cutting force.

360-degree Rotation

Operator can spin the jaws 360 degrees in either direction to quickly position the jaws for a cut.

Reversible Knives

The four main, side and front knives are fully reversible with four effective cutting edges.

Easy Maintenance

Large access panels on the top, bottom, and sides of the shear housing make it easier to service inside components.

Protected Cylinder

Design of the shear housing provides full protection of the cylinder throughout the complete cutting cycle.

Completely Cat

Only Caterpillar offers an integrated machine-hydraulics-shear system supported by Caterpillar from front to end, throughout the life of the system.