< Back

Financing & Insurance
See our Offers

Overview

Designed for removing snow from streets, parking lots, driveways and sidewalks.

Units:
Intake Width 73.0 in 1854.0 mm Less
Overall Width 75.5 in 1918.0 mm Less
Weight 1045.0 lb 474.0 kg Less
Overall Height 71.0 in 1797.0 mm Less
Overall Length 47.6 in 1209.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less
Required Hydraulic Flow 68-83 L/min (18-22 gpm) 68-83 L/min (18-22 gpm) Less
Optimal Hydraulic Pressure 3340.0 psi 230.0 bar Less
Cutting Height 33.0 in 826.0 mm Less
Maximum Throw 40.0 ft 12.2 m Less
Auger Diameter 16.0 in 406.0 mm Less
Impeller Fan Diameter 20.0 in 517.0 mm Less
Impeller Fan Width 11.0 in 279.0 mm Less
Chute Rotation 180 degrees 180 degrees Less

Application

Designed for removing snow from streets, parking lots, driveways and sidewalks.

Design

Two-stage design uses auger and impeller to move a greater capacity of snow quickly and efficiently.

Exclusive Impeller

Exclusive in-line impeller draws in only as much snow as it can throw, providing the appropriate balance of speed and torque to maximize capacity and throwing distance.

Hydraulic Controls

Machine joysticks control chute and deflector. No additional wires or hardware to connect. Complete control with plug-n-play simplicity.

Chute Rotation

Chute rotation of 180 degrees permits snow discharge to front or sides of machine, preventing snow blowing back on the operator.