Financing & Insurance
See our Offers

Overview

High Flow Hydraulics and includes DIRECT drive unit, hydraulic lines with quick disconnects, mounting bracket and hardware.

Units:
Overall Width 46.0 in 1175.0 mm Less
Overall Length 69.0 in 1737.0 mm Less
Overall Height 32.0 in 813.0 mm Less
Unit Weight 840.0 lb 400.0 kg Less
Drive Method Gerotor Motor- Direct Gerotor Motor- Direct Less
Optimal Hydraulic Flow 95-125 L/min (25-33 gpm) 95-125 L/min (25-33 gpm) Less
Optimal Hydraulic Pressure 4065.0 psi 280.0 bar Less
Effective Displacement 6.2 in3 100.0 cm3 Less
Drive Shaft Torque @ Max Pressure 346.0 lb ft 469.0 N·m Less
Cutting Head Speed (Drive Shaft) @ Max Flow 1230.0 RPM 1230.0 RPM Less
Cutting Width (w/teeth) 3.3 in 83.0 mm Less
Cutting Wheel Diameter (w/teeth) 21.5 in 547.0 mm Less
Cutting Width (full swing range) 60.0 in 1524.0 mm Less
Cutting Head Swing Range 70.0 Degrees 70.0 Degrees Less
Cutting Height (above ground) 18.5 in 470.0 mm Less
Cutting Depth (below ground) 20.5 in 521.0 mm Less
Cutting Head Extension 11.0 in 280.0 mm Less
Fasteners Cat Cat Less
Hydraulic Hose Cat XT-6 ES, medium pressure Cat XT-6 ES, medium pressure Less
Ground Engaging Tools (GET) (square bolt-on carbide teeth) 0.5 in 13.0 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers