LT18B

< Back

Financing and Insurance Offers
View Offers

Overview

Landscape Tillers break up and mix soil in landscaping applications.

Units:
Working Width 73.0 in 1848.0 mm Less
Overall Width 89.5 in 2272.0 mm Less
Height 30.0 in 755.0 mm Less
Length 38.0 in 956.0 mm Less
Working Depth 25-152 mm (1-6 in) 25-152 mm (1-6 in) Less
Weight 926.0 lb 420.0 kg Less
Required Hydraulic Flow 60-114 L/min (16-30 gpm) 60-114 L/min (16-30 gpm) Less
Optimal Hydraulic Pressure 207-310 bar (3000-4500 psi) 207-310 bar (3000-4500 psi) Less
Motor Displacement 38.4 in3 629.1 cm3 Less
Drum Speed 127 rpm @ 80 L/min (21 gpm) 127 rpm @ 80 L/min (21 gpm) Less
Number of Hard Faced Tines 36 36 Less
Required Hydraulics Standard Flow Standard Flow Less

Application

Designed for breaking up and pulverizing soil, mixing compost or other materials into existing soil, and stabilizing and leveling existing terrain in landscape finish applications.

Direct Drive System

Single motor direct drive system is matched to the machine's auxiliary hydraulic system for maximum performance.

Spiral Tines

Unique spiral tine arrangement provides 10% greater cutting performance over tillers with standard placements.

Tungsten Tines

Tines are hardened for maximum strength, durability and wear life in the toughest soil conditions. The bolt-on design provides quick change versatility and extended work tool life.