Legend-class NSC

The Legend-class NSC is capable of meeting all maritime security mission needs required of the High Endurance Cutter. The cutter includes an aft launch and recovery area for two rigid hull inflatable boats and a flight deck to accommodate a range of manned and unmanned rotary wing aircraft. It is the largest and most technologically advanced class of cutter in the U.S. Coast Guard, with robust capabilities for maritime homeland security, law enforcement, marine safety, environmental protection and national defense missions. This class of cutters plays an important role enhancing the Coast Guard's operational readiness, capacity and effectiveness at a time when the demand for their services has never been greater.  The NSC fleets are 418 feet long, with a 54-foot beam, displacing 4,500 tons with a full load. They have a top speed of 28 knots, a range of 12,000 miles, an endurance of 60 days and a crew of 110.  Each ship set includes (3) Caterpillar Diesel 3512B engine generator sets rated for 1360 eKW each.  There have been a total of 7 ships powered by Caterpillar for Ship service diesel generator sets.

Vehicle Power

Advanced fuel systems with Electronic Unit Injectors (EUI) and innovative ACERT Technology are just two examples of innovation in today's Cat engines. We constantly strive to improve the horsepower/weight ratio, fuel efficiency and life to overhaul while reducing repair costs.

•     On-highway diesel engines range from 275 to more than 700 horsepower

Power Pack Solutions are now available for Light, Medium and Heavy Military Vehicles.