< Back

0% FOR 36 MONTHS ON SELECT PAVING EQUIPMENT
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

The AP555E provides all of the technology and capabilities of a large asphalt paver in a smaller, more mobile size. It excels in a wide range of applications from routine commercial jobs to highway operations.

Weights

Units:
Maximum Operating Weight 39044.0 lb 17710.0 kg Less

Operating Specifications

Standard Paving Width 2.44-4.75 m (8-15.5 ft) 2.44-4.75 m (8-15.5 ft) Less
Hopper Capacity 219.0 ft3 6.2 m3 Less
Maximum Travel Speed 7.0 mph 11.0 km/h Less
Paving Width Maximum 20.17 ft 6.15 m Less
Paving Width Minimum 6.0 ft 1.83 m Less
Truck Dump Height 23.0 in 576.0 mm Less
Truck Entry Width 10.5 ft 3.2 m Less

Engine

Gross Power 142.0 hp 106.0 kW Less
Engine Model Cat C4.4 with ACERT Cat C4.4 with ACERT Less

Dimensions

Length with Push Roller and Largest Screed 20.0 ft 6.11 m Less
Maximum Height 12.58 ft 3.84 m Less
Tractor Operating Width 10.83 ft 3.31 m Less
Transport Height 10.17 ft 3.1 m Less
Transport Width, Hoppers Raised, Screed End Gates Attached 8.67 ft 2.72 m Less
Transport Width, Hoppers Raised, Screed End Gates Removed 8.17 ft 2.5 m Less

Service Refill Capacities

Fuel Tank Capacity 50.0 gal 189.0 L Less

Cat® C4.4 Engine with ACERT™ Technology

ACERT™ Technology manages combustion using a combination of air management, precise fuel delivery and careful timing in order to lower emissions and meet U.S. EPA Tier 3 engine emissions requirements.


Fumes Management System

The ventilation system draws fumes from the conveyor tunnel as well as the auger chamber and redirects them away from the operator for a more comfortable working environment.


High Capacity Cooling System

The deck-mounted cooling system provides a cool environment by exhausting hot air toward the hopper, away from operators and ground personnel.


Operator Comforts for a Productive Environment

The dual operating stations offer the best-in-class comfort, visibility and ease of use.


Advisor Display Simplifies Operation

The left operating console includes the Advisor Display that provides many unique features to assist the operator.


Mobil-trac™ Undercarriage Performs in All Applications

The Mobil-trac™ undercarriage provides superior durability while delivering unmatched mobility, ride, and traction in a variety of conditions.


Independent Material Handling System Promotes Hands-Free Operation

The gateless material handling system promotes hands-free operation by providing features such as ratio control dials, and independent control of each auger and each conveyor.


Generator System Provides Quiet Power

The high capacity generator provides power for the electric screed heat, auxiliary lights and job site tools.


Serviceability Features That You’ve Come to Expect

Simplified service means more time spent paving and less time spent on maintenance.


Screeds That Deliver Quality

Cat pavers are available with vibratory and/or tamper bar screeds. Vibratory screeds are available with either front or rear-mounted extenders. Cat screeds provide even material flow and unparalleled stability that result in smooth, high quality mats.


Caterpillar Customer Support is Unmatched in the Industry

Caterpillar offers “Solutions and Services” and around-the-clock support that meets your everyday needs.


AP555E Optional Equipment

Tractor Options
  • Auger and Mainframe Extensions
  • Power mainframe extensions
  • Auxiliary Power Panel
  • Decelerator Pedals
  • Friction Steering
  • Oscillating Push Rollers
  • Power Folding Hopper Apron
  • Mechanical Feeder Sensor
  • Sonic Feeder Sensor
  • Steering Guide
  • Track Plow
  • Truck Hitch
  • Umbrella
  • Uptime Kit
  • Warning Beacon
  • Washdown System (Including Ecological Version)
  • Upper tow point indicators
  • Cat Grade and Slope Controls
  • Product Link

Controls and Grade References
  • Automatic Grade and Slope Control
  • Non-Contacting Sonic Grade Sensor
  • Contacting Grade Sensor
  • Outboard Leveler, 9.15 m (30') and 12.2 m (40')
  • Inboard Leveler
  • Mobile Stringline
  • Fore ‘N Aft Leveler
  • Sonic Averaging Beam

Placeholder image
Smooth Sailing
Learn More
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers