< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

With a single operator, the AP255E meets all requirements for small and medium sized jobsites. Easy, simplified driving - with controls which give precise, immediate response. The AP255E is a compact, extremely versatile paver finisher, ideal for small jobsites in urban centers. For sidewalks, cycle paths, playgrounds, trench back filling and all maintenance and repair work, where it shows its notable qualities and features. This paver is designed to operate in limited spaces, thanks to its compactness and exceptional maneuverability.

Weights

Units:
Maximum Operating Weight 9921.0 lb 4500.0 kg Less
Operating Weight with Screed 9921.0 lb 4500.0 kg Less

Operating Specifications

Standard Paving Width 1400 mm - 2600 mm (4.6 - 8.5 ft) 1400 mm - 2600 mm (4.6 - 8.5 ft) Less
Paving Width Minimum 0.5 ft 150.0 mm Less
Paving Width Maximum 11.08 ft 3400.0 mm Less
Hopper Capacity 109.0 ft3 3.1 m3 Less
Inside Turning Radius 2.3 ft 0.7 m Less
Maximum Paving Speed with Vibratory Screed 108.0 ft/min 33.0 m/min Less
Maximum Travel Speed 2.0 mph 3.2 km/h Less
Truck Dump Height 23.0 in 0.58 mm Less
Truck Entry Width 9.8 ft 3.0 m Less

Engine

Gross Power 46.0 hp 34.1 kW Less
Displacement 135.0 in3 2.21 L Less
Engine Model Cat C2.2 Cat C2.2 Less

Dimensions

Track Contact Length 4.6 ft 1.38 m Less
Overall height 8.3 ft 2.5 mm Less
Inside Turning Radius 2.3 ft 700.0 mm Less
Length with Push Roller and Largest Screed 13.8 ft 4.2 m Less
Length with push roller & screed 13.8 ft 4.2 m Less
Maximum Height 8.3 ft 2.5 m Less
Tractor Operating Width 9.83 ft 3.0 m Less
Transport Height 5.75 ft 1.74 m Less
Transport Width, Hoppers Raised, Screed End Gates Attached 5.25 ft 1.6 m Less

Service Refill Capacities

Fuel Tank Capacity 17.0 gal 65.0 L Less
Hydraulic Oil Tank 19.28 gal 73.0 L Less
Cooling System 4.49 gal 17.0 L Less

Drive System

Maximum Paving Speed 108.27 ft/min 33.0 m/min Less

Hopper

Hopper Capacity 109.48 ft3 3.1 m3 Less

Undercarriage

The machine’s tracked undercarriage, fitted with heavy-duty rubber bonded pads, provides excellent stability and weight distribution minimising the negative effect of an uneven base. Track tension is assured by two grease pistons with a shock absorbing system.


Cat® C2.2 Engine

Reliable Cat® C2.2 engine provides ample power and is EU Stage IIIb and U.S. Tier 4 Interim emissions compliant.


AS3143 Electric Screed

The electric heated screed is powered by an onboard generator with independent temperature control in all four sections. Three heating elements for each screed section ensure uniform heating over the entire screed plate.


Material Feeding System

The hoppers are hydraulically operated and independently controlled facilitating applications close to walls or other vertical objects. The asphalt mix is carried to the screed by a heavy-duty steel conveyor and is distributed by two independently controlled augers, with reversible rotation. Three automatic material feed sensors provide correct amount of material to the screed. Augers can be hydraulically raised to avoid obstacles, facilitate machine loading on trailer and assembly of the paving width reduction option group. Conveyor and augers are reversible.


Operator's Platform

The operator drives the paver from the platform positioned behind the screed. The console panel is fully equipped with comprehensive controls allowing a single operator to conveniently monitor all machine functions. The operator platform is fitted with an operator presence detector enabling machine functions when the operator is in the driving position.


Serviceability

The AP255E ensures excellent access to all machine parts requiring scheduled maintenance. Large access doors provide quick and easy inspection of main components.


AP255E Optional Equipment

Power supply, 110V or 230V

Grade & Slope Control

Mechanical Feed Sensor

Central Paving Width Reduction Package - 0.5 m to 1.40 m

Right Side Paving Width Reduction Package - 0.15 m to 1.00 m

Mechanical (bolt-on) extensions to reach 3.40 m paving width