< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The next generation F Series Backhoe Loader continues the design tradition and innovations of the Cat brand. Developed with over 25 years experience, and in its sixth-generation, the F Series is setting new standards. See your nearest Cat dealer today and try out The Next Generation of Backhoe Loaders from Caterpillar.

Engine

Units:
Power - Net 96.0 hp 70.9 kW Less

Weights

Operating Weight - Nominal 16799.0 lb 7620.0 kg Less
Operating Weight - Maximum 23847.0 lb 10817.0 kg Less
Air Conditioning 86.0 lb 39.0 kg Less
Auto-Shift 60.0 lb 27.0 kg Less
Counterweights - Heavy 1069.0 lb 485.0 kg Less
Counterweights - Light 254.0 lb 115.0 kg Less
Counterweights - Medium 551.0 lb 250.0 kg Less
Extendible Stick (Excludes Front Counterweight) 659.0 lb 299.0 kg Less
Machine Weight (Range) 7620-10 817 kg (16,799-23,847 lb) 7620-10 817 kg (16,799-23,847 lb) Less
Minimum Counterweight Recommendations: Extendible Stick - General Purpose 1069.0 lb 485.0 kg Less
Minimum Counterweight Recommendations: Extendible Stick - Multi Purpose 254.0 lb 115.0 kg Less
Minimum Counterweight Recommendations: Standard Stick - General Purpose 551.0 lb 250.0 kg Less
Minimum Counterweight Recommendations: Standard Stick - Multi Purpose None None Less
Multi Purpose Bucket 1.35 yd3 1.03 m3 Less
Multi Purpose Bucket - with Fold-Over Forks 1856.0 lb 842.0 kg Less
Multi Purpose Bucket - without Fold-Over Forks 1347.0 lb 611.0 kg Less
Operating Weight 19782.0 lb 8973.0 kg Less
Ride Control 55.0 lb 25.0 kg Less

Hydraulic System

Pump Capacity 150 L/min @ 2,200 rpm (40 gal/min @ 2,200 rpm) 150 L/min @ 2,200 rpm (40 gal/min @ 2,200 rpm) Less
System Pressure - Backhoe 3626.0 psi 250.0 bar Less
System Pressure - Loader 3626.0 psi 250.0 bar Less
Type Load-sensing, closed-center system Load-sensing, closed-center system Less
Pump Type Variable-flow, axial-piston Variable-flow, axial-piston Less

Steering

Cylinder, One (1) AWD - Bore 2.56 in 65.0 mm Less
Cylinder, One (1) AWD - Rod Diameter 1.42 in 36.0 mm Less
Cylinder, One (1) AWD - Stroke 4.72 in 120.0 mm Less
Turning Circle Inner Wheel Not Braked (4WD) Inner Wheel Not Braked (4WD) Less
Turning Circle - Outside Front Wheels 322.05 in 8180.0 mm Less
Turning Circle - Outside Widest Loader Bucket 431.89 in 10970.0 mm Less
Type Front Wheel Front Wheel Less
Power Steering Hydrostatic Hydrostatic Less

Backhoe Digging Depth

Digging Depth, SAE Maximum - E-Stick Extended - 4.26 m 17.3 ft 5274.0 mm Less
Digging Depth, SAE Maximum - E-Stick Extended - 4.87 m 222.16 in 5643.0 mm Less
Digging Depth, SAE Maximum - E-Stick Retracted - 4.26 m 14.05 ft 4281.0 mm Less
Digging Depth, SAE Maximum - E-Stick Retracted - 4.87 m 181.61 in 4613.0 mm Less
Digging Depth, SAE Maximum - Standard Stick 14.04 ft 4278.0 mm Less

Engine - Cat 3054C

Bore 4.13 in 105.0 mm Less
Displacement 269.0 in3 4.4 L Less
Net Torque Rise @ 1,400 rpm: 74.5 kW/101 hp 31.0 % 31.0 % Less
Peak Torque Rise @ 1,400 rpm: 74.5 kW/101 hp 293.0 ft-lb 397.0 N·m Less
Rated Power @ 2,200 rpm: Gross - ISO 14396 101.0 hp 74.5 kW Less
Rated Power @ 2,200 rpm: Net - 80/1269/EEC 96.0 hp 70.9 kW Less
Rated Power @ 2,200 rpm: Net - ISO 9249 96.0 hp 70.9 kW Less
Stroke 5.0 in 127.0 mm Less

Engine - Cat C4.4

Bore 4.13 in 105.0 mm Less
Displacement 269.0 in3 4.4 L Less
Net Torque Rise @ 1,400 rpm: 74.5 kW/101 hp 32.0 % 32.0 % Less
Peak Torque Rise @ 1,400 rpm: 74.5 kW/101 hp 294.0 ft-lb 399.0 N·m Less
Rated Power @ 2,200 rpm: Gross - ISO 14396 101.0 hp 74.5 kW Less
Rated Power @ 2,200 rpm: Net - 80/1269/EEC 96.0 hp 70.5 kW Less
Rated Power @ 2,200 rpm: Net - ISO 9249 96.0 hp 70.5 kW Less
Stroke 5.0 in 127.0 mm Less

Service Refill Capacities

Cooling System - with Heater 5.81 gal 22.0 L Less
Engine with Oil Filter 2.32 gal 8.8 L Less
Front Axle (AWD) - Center Housing 2.91 gal 11.0 L Less
Front Axle (AWD) - Wheel End/Final Drive (Volume per Side) 0.18 gal 0.7 L Less
Fuel Tank 42.27 gal 160.0 L Less
Hydraulic System 25.1 gal 95.0 L Less
Hydraulic Tank 10.57 gal 40.0 L Less
Rear Axle (Rigid/Steerable) - Center Housing 4.36 gal 16.5 L Less
Rear Axle (Rigid/Steerable) - Wheel End/Final Drive (Volume per Side) 0.45 gal 1.7 L Less
Transmission - Power Shuttle (AWD) 4.76 gal 18.0 L Less

Transmission - Power-Shuttle

Forward - 1st 3.73 mph 6.0 km/h Less
Forward - 2nd 6.03 mph 9.7 km/h Less
Forward - 3rd 12.43 mph 20.0 km/h Less
Forward - 4th 24.85 mph 40.0 km/h Less
Reverse - 1st 3.73 mph 6.0 km/h Less
Reverse - 2nd 6.03 mph 9.7 km/h Less
Reverse - 3rd 12.43 mph 20.0 km/h Less
Reverse - 4th 24.85 mph 40.0 km/h Less

Transmission - Auto-Shift

Forward - 1st 3.73 mph 6.0 km/h Less
Forward - 2nd 5.97 mph 9.6 km/h Less
Forward - 3rd 12.43 mph 20.0 km/h Less
Forward - 4th 17.03 mph 27.4 km/h Less
Forward - 5th 25.41 mph 40.9 km/h Less
Reverse - 1st 3.73 mph 6.0 km/h Less
Reverse - 2nd 7.83 mph 12.6 km/h Less
Reverse - 3rd 17.15 mph 27.6 km/h Less

Operator Station

ROPS/FOPS Standard Standard Less

Cat® 3054C DIT Diesel Engine

Rated Gross Power (ISO 14395) @ 2,200 rpm 101.0 hp 74.5 kW Less
Rated Net Power (ISO 9249) @ 2,200 rpm 96.0 hp 70.9 kW Less

Cat C4.4 Turbocharged After Cooled Engine

Rated Gross Power (ISO 14395) @ 2,200 rpm 101.0 hp 74.5 kW Less
Rated Net Power (ISO 9249) @ 2,200 rpm 96.0 hp 70.5 kW Less

Cab Features - Standard

2 Rear Side Fixed Windows included included Less
8 Working Lights (4 front, 4 rear) included included Less
Auto-Up Stabilizers included included Less
Beacon Socket (2) included included Less
Cab Air Conditioning optional optional Less
Cab Heater included included Less
Exterior Rearview Mirror included included Less
Floor Mat included included Less
Full Glazing included included Less
Instrument Cluster Display Gauge included included Less
Internal Power Socket included included Less
LH Opening Door with Opening Window included included Less
LH Storage Console included included Less
RH Opening Door with Opening Window included included Less
Radio Ready Headliner included included Less
Seat Belt (50 mm) included included Less
Standard Air Suspension Seat included included Less
Steering Wheel Knob included included Less
Sun Visor included included Less
Tilt Steering Column included included Less
Vandal Guard included included Less

Cab Features - Deluxe

2 Rear Side Opening Windows included included Less
8 Working Lights (4 front, 4 rear) included included Less
Auto-Up Stabilizers included included Less
Beacon Socket (2) included included Less
Cab Air Conditioning optional optional Less
Cab Heater included included Less
Deluxe Air Suspension Seat included included Less
Exterior Rearview Mirror included included Less
Floor Mat included included Less
Full Glazing included included Less
Instrument Cluster Display Gauge included included Less
Internal Power Socket included included Less
LH Opening Door with Opening Window included included Less
LH Storage Console included included Less
RH Opening Door with Opening Window included included Less
Radio Ready Headliner included included Less
Seat Belt (50 mm) included included Less
Steering Wheel Knob included included Less
Sun Visor included included Less
Tilt Steering Column included included Less
Vandal Guard included included Less

Features

Designed with you in mind.


Operator Station

Get the job done in comfort and style.


Loader

The parallel lift loader reaches new heights.


Backhoe

Serious power in the dirt.


Hydraulics

Smooth and efficient operation.


Work Tools

Do more, be more. With a range of versatile tools available.


Engine and Driveline

Dynamic, powerful and proven.


Serviceability

Get straight to work.


Customer Support

Always there for you.


432F Standard Equipment

Air cleaner, axial seal with precleaner and filter condition indicator

Alarm, back up

All Wheel Drive

Alternator, 120-amp, 12 volt

Antifreeze (to -37° C)

Audible system fault alarm

Backhoe, joystick (pilot) controls

Battery isolator

Battery, maintenance free, 750 CCA

Boom, transport lock

Brace, lift cylinder

Brakes, boosted, Kevlar disc, oil immersed

Cat 3054C* (74.5 kW) engine or Cat C4.4** (74.5 kW) engine
  • *Stage II EU Emission Directive 97/68/EC.
  • **Stage IIIA EU Emission Directive 2004/26/EC.

Coat hook

Drain ecology

Electro-hydraulic slide frame lock

Engine enclosure

Fan, cooling and fan guard

Fast reversing shuttle, all gears

Flashing hazard/signal lights

Floor mat, rubber

Front axle, pendulum mount

Front grill with bumpers

Front headlights

Gauges: coolant temperature, fuel level, tachometer, hour meter

Ground line fuel fill with 160 L capacity

Grouser style stabilizer shoes

High ambient cooling package

Hinged cooling pack

Hydraulic oil cooler

Hydraulic suction strainer

Indicators: air cleaner service, parking brake on, engine coolant, hydraulic oil level, sight gauge

Instrument panel lights

Intermittent front and rear wash/wipe

Lifting eye, backhoe (non EU countries only)

Lights, working (4 front, 4 rear)

Load-sensing, variable-flow system with axial-piston pump

Mirrors, external (2)

Power receptacle, 12V (2)

Power steering, hydrostatic

ROPS cab with heater, defroster, pressurizer and cab recirculating fan

Seat, air suspension with fabric or vinyl seat cover

Seat belt, retractable (50 mm)

Self-cancelling directional indicator

Spin-on fuel, engine and transmission oil filters

Stick, standard

Starting system, thermal aid

Stop and tail lights (2)

Storage box, external, lockable

Swing transport lock

Throttles, hand and foot

Tires (2 front, 2 rear)

Torque converter

Transmission, four-speed synchromesh

Transmission neutralizer switch

Warning horn, front electric

Water separator

432F Optional Equipment

Air conditioning

Attachments, backhoe work tools
  • Quick Coupler (mechanical)
  • Quick Coupler (hydraulic)

Attachments, front loader
  • General purpose bucket 1.0 m3
  • Multi purpose bucket 1.03 m3 or 1.03 m3 with forks

Auto-shift transmission

Battery, additional

Battery, jump start connection

Counterweights
  • 115 kg
  • 250 kg
  • 485 kg

Cutting edge, bolt on
  • Two piece

Fenders, front, All Wheel Drive

Guards
  • AWD driveshaft
  • Teeth (GP/MP)
  • Rear lights, roading

Hoe continuous flow

Hydraulic lines
  • Hammer lines to extendible stick
  • Quick disconnects

Hydraulic valves (auxiliary)
  • Extendible stick

Hydraulic valves, loader
  • 3rd valve for GP/MP

Lights
  • Number plate, rear
  • Roading

Lock-up torque converter (only available with auto-shift transmission)

Mirror, exterior rearview, large

Object handling installation, including lifting eye, boom and stick locks, audible and visual warning system

Operator station
  • Deluxe cab

Powered side shift

Ride control

Rotating beacon

Stabilizer street pads

Stick, extendible

Tilt steering wheel

Transport locks

Vandalism protection

Visor cab