< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Building on the success of the F Series, Cat Backhoe Loaders now incorporate the latest in clean engine emissions technology, which meets EU Stage IIIB emission standards. With a host of new features that deliver improved fuel economy, introduced with the new electronic engine, and unobstructed visibility thanks to an A-post mounted exhaust stack, this is no mere engine update.

Engine

Units:
Power - Net 95.0 hp 69.9 kW Less
Engine Model Cat C4.4 ACERT* Cat C4.4 ACERT* Less
Displacement 268.5 in3 4.4 L Less
Net Torque Rise @ 1,400 rpm - 74.5 kW/101 hp 46.0 % 46.0 % Less
Net Torque Rise @ 1,400 rpm - 82 kW/111 hp 32.0 % 32.0 % Less
Note *EU Stage IIIB Emission Standards. *EU Stage IIIB Emission Standards. Less
Peak Torque Rise @ 1,400 rpm - 74.5 kW/101 hp 332.0 ft-lb 450.0 N·m Less
Peak Torque Rise @ 1,400 rpm - 82 kW/111 hp 332.0 ft-lb 450.0 N·m Less
Rated Power (Optional) @ 2,200 rpm: Gross - ISO 14396 111.0 hp 82.0 kW Less
Rated Power (Optional) @ 2,200 rpm: Net - 80/1269/EEC 105.0 hp 77.5 kW Less
Rated Power (Optional) @ 2,200 rpm: Net - ISO 9249 105.0 hp 77.5 kW Less
Rated Power (Standard) @ 2,200 rpm: Gross - ISO 14396 101.0 hp 74.5 kW Less
Rated Power (Standard) @ 2,200 rpm: Net - 80/1269/EEC 95.0 hp 69.9 kW Less
Rated Power (Standard) @ 2,200 rpm: Net - ISO 9249 95.0 hp 69.9 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less

Weights

Operating Weight - Nominal 19152.0 lb 8687.0 kg Less
Operating Weight - Maximum 24857.0 lb 11275.0 kg Less
Air Conditioning 86.0 lb 39.0 kg Less
Auto-Shift 60.0 lb 27.0 kg Less
Counterweights - Light 254.0 lb 115.0 kg Less
Extendible Stick 659.0 lb 299.0 kg Less
Machine Weight (Range) 8687-11 275 kg (19,152-24,857 lb) 8687-11 275 kg (19,152-24,857 lb) Less
Multi Purpose Bucket 1.5 yd3 1.15 m3 Less
Multi Purpose Bucket - with Fold-Over Forks 2044.0 lb 927.0 kg Less
Multi Purpose Bucket - without Fold-Over Forks 1691.0 lb 767.0 kg Less
Operating Weight 21480.0 lb 9743.0 kg Less
Ride Control 55.0 lb 25.0 kg Less

Hydraulic System

Pump Capacity 156 L/min @ 2,200 rpm (41 gal/min @ 2,200 rpm) 156 L/min @ 2,200 rpm (41 gal/min @ 2,200 rpm) Less
System Pressure - Backhoe 3626.0 psi 250.0 bar Less
System Pressure - Loader 3626.0 psi 250.0 bar Less
Type Closed center Closed center Less
Pump Type Variable flow, axial piston Variable flow, axial piston Less

Steering

Cylinder, One, Double-acting (AWD) - Bore 2.56 in 65.0 mm Less
Cylinder, One, Double-acting (AWD) - Rod Diameter 1.42 in 36.0 mm Less
Cylinder, One, Double-acting (AWD) - Stroke 4.72 in 120.0 mm Less
Turning Circle Inner Wheel Not Braked (AWD) Inner Wheel Not Braked (AWD) Less
Turning Circle - Outside Front Wheels 401.57 in 10200.0 mm Less
Turning Circle - Outside Widest Loader Bucket 458.66 in 11650.0 mm Less
Type Front Wheel Front Wheel Less
Power Steering Hydrostatic Hydrostatic Less

Service Refill Capacities

Cooling System - with Heater 5.81 gal 22.0 L Less
Engine with Oil Filter 2.01 gal 7.6 L Less
Front Axle (AWD) - Center Housing 3.7 gal 14.0 L Less
Front Axle (AWD) - Wheel End/Final Drive 0.45 gal 1.7 L Less
Fuel Tank 42.27 gal 160.0 L Less
Hydraulic System 25.1 gal 95.0 L Less
Hydraulic Tank 10.57 gal 40.0 L Less
Rear Axle (Rigid/Steerable) - Center Housing 4.23 gal 16.0 L Less
Rear Axle (Rigid/Steerable) - Wheel End/Final Drive 0.45 gal 1.7 L Less
Transmission - Power Shuttle (AWD) 5.02 gal 19.0 L Less

Transmission - Auto-Shift

Forward - 1st 3.73 mph 6.0 km/h Less
Forward - 2nd 6.21 mph 10.0 km/h Less
Forward - 3rd 12.43 mph 20.0 km/h Less
Forward - 4th 17.4 mph 28.0 km/h Less
Forward - 5th 25.48 mph 41.0 km/h Less
Reverse - 1st 3.73 mph 6.0 km/h Less
Reverse - 2nd 8.08 mph 13.0 km/h Less
Reverse - 3rd 17.4 mph 28.0 km/h Less

Operator Station

FOPS FOPS (Falling Objects Protective Structure) offered by Caterpillar for this machine meets FOPS criteria ISO 3449:1992. FOPS (Falling Objects Protective Structure) offered by Caterpillar for this machine meets FOPS criteria ISO 3449:1992. Less
ROPS ROPS (Roll Over Protective Structure) offered by Caterpillar for this machine meets ROPS criteria ISO 3471:1994. ROPS (Roll Over Protective Structure) offered by Caterpillar for this machine meets ROPS criteria ISO 3471:1994. Less
ROPS/FOPS Standard Standard Less

Cab Features - Standard

2 Rear Side Opening Windows included included Less
8 Working Lights (4 front, 4 rear) included included Less
Beacon Socket (2) included included Less
Cab Air Conditioning included included Less
Cab Heater included included Less
Exterior Rearview Mirror included included Less
Floor Mat included included Less
Fully Glazed included included Less
Internal Power Socket included included Less
LH Opening Door with Opening Window included included Less
LH Storage Console included included Less
Premium Gauge Cluster included included Less
RH Opening Door with Opening Window included included Less
Radio Ready Headliner included included Less
Seat Belt (50 mm) included included Less
Standard Air Suspension Seat included included Less
Steering Wheel Knob included included Less
Sun Visor included included Less
Tilt Steering Column included included Less
Vandal Guard included included Less

Cab Features - Deluxe

2 Rear Side Opening Windows included included Less
8 Working Lights (4 front, 4 rear) included included Less
Auto-Up Stabilizers included included Less
Beacon Socket (2) included included Less
Cab Air Conditioning included included Less
Cab Heater included included Less
Deluxe Air Suspension Seat included included Less
Exterior Rearview Mirror included included Less
Floor Mat included included Less
Fully Glazed included included Less
Internal Power Socket included included Less
LH Opening Door with Opening Window included included Less
LH Storage Console included included Less
Premium Gauge Cluster included included Less
RH Opening Door with Opening Window included included Less
Radio Ready Headliner included included Less
Seat Belt (50 mm) included included Less
Steering Wheel Knob included included Less
Sun Visor included included Less
Tilt Steering Column included included Less
Vandal Guard included included Less

Loader Performance

Capacity (SAE Rated) 1.7 yd3 1.3 m3 Less
Dump Height at Maximum Angle 9.01 ft 2745.0 mm Less
Dump Reach at Maximum Angle 3.03 ft 923.0 mm Less
Lift Capacity at Maximum Height 10360.0 lb 4699.0 kg Less
Maximum Hinge Pin Height 11.54 ft 3518.0 mm Less
Tilt Breakout Force 14230.0 lb 63.3 kN Less

Axles

Type All Wheel Drive (AWD) - Standard. All Wheel Drive (AWD) - Standard. Less

Brakes

Type Fully enclosed boosted, hydraulic, multiple discs. Fully enclosed boosted, hydraulic, multiple discs. Less

Cat® C4.4 ACERT™ Engine* - Standard

Gross Power (ISO 14396) @ 2,200 rpm 101.0 hp 74.5 kW Less
Net Power (ISO 9249) @ 2,200 rpm 95.0 hp 69.9 kW Less
Note *EU Stage IIIB Emission Standards *EU Stage IIIB Emission Standards Less

Cat® C4.4 ACERT™ Engine* - Optional

Gross Power (ISO 14396) @ 2,200 rpm 111.0 hp 82.0 kW Less
Net Power (ISO 9249) @ 2,200 rpm 105.0 hp 77.5 kW Less
Note *EU Stage IIIB Emission Standards *EU Stage IIIB Emission Standards Less

Equal Size Tires

Versatility in all terrain.


Operator Environment

Enjoy complete visibility of the worksite, from comfortable surroundings.


Loader

The parallel lift loader reaches new heights.


Backhoe

Serious power in the dirt.


Hydraulics

Fuel efficient, powerful and reliable.


Driveline

Powerful performance in any terrain.


Work Tools

An array of tools at your fingertips.


Customer Support

World class customer support services.


Serviceability

Easy service access to maintain your uptime.


444F Standard Equipment

Air cleaner, dry type, axial seal with precleaner and filter condition indicator

Alarms
  • Reversing
  • System fault/alert

All Wheel Drive

Alternator, 120-amp, 12 volt

Antifreeze (to -37° C)

Auto-align steering sensor

Auto-shift transmission

Automatic engine speed control (AESC)

Backhoe, excavator-style joystick controls

Battery, maintenance free, 750 CCA

Boom, transport lock

Brace, lift cylinder

Brakes, hydraulically boosted, oil disc, dual pedals, interlocking

Coat hook

Dome light (cab only)

Diesel particulate filter (DPF), long life

Eco drain

Electro-hydraulic slide frame lock

Engine, Cat C4.4 ACERT* (74.5 kW)
  • *EU Stage IIIB Emission Standards.

Engine enclosure, quick release

Fan, cooling and fan guard

Flashing hazard/signal lights

Floor mat, rubber

Front grill, impact absorbing with bumpers

Front headlights

Gauge cluster
  • Gauges; coolant temperature, fuel level, tachometer
  • LCD screen; hour meter, torque converter oil temperature, hydraulic oil temperature, operator settings, service mode diagnostics

Ground line fuel fill with 160 L capacity

High ambient cooling package

Hinged cooling pack

Hydraulic oil cooler

Hydraulic system, load sensing, variable flow system with axial piston pump

Hydraulic suction strainer

Instrument panel lights

Intermittent front and rear wash/wipe

Lifting eye, backhoe (non EU countries only)

Lights, working (4 front, 4 rear)

Manual low idle

Mirrors, external (2)

O-ring face seal hydraulic fittings

Power receptacles, 12V (2 external, 1 internal)

Power steering, hydrostatic

Return to dig

ROPS cab with heater, defroster, and cab recirculating fan

Seat, air suspension with fabric seat cover

Seat belt, retractable (50 mm)

Self-cancelling directional indicator

Spin-on fuel, engine and transmission oil filters

Stick, standard (4.26 m)

Starting system, thermal aid

Steering wheel knob

Stop and tail lights (2)

Storage box, external, lockable

Sun visor

Swing transport lock

Throttles, hand (rotary dial) and foot pedal

Tilt steering column

Tires (2 front, 2 rear)

Torque converter

Transmission neutralizer switch

Transport tie-downs

Vandalism guard

Warning horn, front electric

Water separator

444F Optional Equipment

Air conditioning

Attachments, front loader
  • General purpose bucket, 1.15 m3 or 1.3 m3
  • Multi purpose bucket, 1.15 m3 or 1.3 m3
  • Multi purpose bucket with forks, 1.15 m3 or 1.3 m3

Attachments, backhoe work tools
  • Quick Coupler (mechanical)
  • Quick Coupler (hydraulic)

Battery, additional

Battery, remote jump start

Counterweights
  • 115 kg

Cutting edge, bolt on
  • Two piece

Engine, Cat C4.4 ACERT* (82 kW)
  • *EU Stage IIIB Emission Standards.

Fenders, front

Guards
  • Driveshaft
  • Teeth (GP/MP)
  • Rear lights

Hydraulic valves, loader
  • 3rd valve for GP/MP

Hydraulic valves (auxiliary)
  • Extendible stick

Hydraulic lines
  • Hammer lines to stick
  • Quick disconnects

Lights
  • Number plate, rear
  • Roading

Lock-up torque converter

Mirror, exterior rearview, large

Object handling installation, including lifting eye, boom and stick locks, audible and visual warning system

Powered side shift

Product Link™

Ride control

Rotating beacon

Stabilizer street pads

Stick, extendible (4.26 m)

Stick, extendible (4.87 m)