PM102 - Track

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The new PM102 with a track undercarriage combines enhanced production capabilities, optimized performance and simplified service to complete tough milling applications with productive results.

Weights

Units:
Operating Weight with full water tank 38810.0 lb 17600.0 kg Less
Shipping Weight with empty water tank 37705.0 lb 17100.0 kg Less

Operating Specifications

Inside Turning Radius 11.25 ft 3.45 m Less
Maximum Travel Speed 2.5 mph 4.1 km/h Less
Operating Speed 89.0 ft/min 27.0 m/min Less

Engine

Engine Model C7 with ACERT C7 with ACERT Less
Gross Power 225.0 hp 168.0 kW Less

Dimensions

Operating Length (conveyor up) 35.08 ft 10.7 m Less
Operating Width 6.42 ft 1.98 m Less
Maximum Operating Height 11.17 ft 3.4 m Less
Minimum Operating Height 7.67 ft 2.38 m Less
Maximum Truck Clearance 15.58 ft 4.8 m Less
Shipping Length - base machine 17.42 ft 5.33 m Less
Shipping Maximum Height 10.08 ft 3.1 m Less
Shipping Width 8.17 ft 2.5 m Less
Shipping Length - with conveyor folded 27.67 ft 8.5 m Less

Rotor Assembly

Cutting Width 40.0 in 1000.0 mm Less
Maximum Cutting Depth 12.0 in 305.0 mm Less
Number of Cutting Tools 97 97 Less

Conveyor System

Collecting Conveyor Speed 827.0 ft/min 252.0 m/min Less
Collecting Conveyor Width 21.6 in 550.0 mm Less
Discharge Conveyor Length 20.5 ft 6.3 m Less
Discharge Conveyor Width 23.6 in 600.0 mm Less
Discharge Conveyor Maximum Speed 827.0 ft/min 252.0 m/min Less
Discharge Conveyor Swing (from center) 41.0 Degrees 41.0 Degrees Less

Service Refill Capacities

Fuel Tank Capacity 105.0 gal 400.0 L Less
Water Spray System 280.0 gal 1060.0 L Less

Cat® C7 Engine with ACERT Technology

The Cat® C7 Engine with ACERT Technology combines proven systems with innovative new technologies to precisely deliver fuel to the combustion chamber. Powerful and efficient, the C7 is US Tier 3 and EU Stage IIIa emissions compliant.


Propel System

Hydrostatic drive with hydraulic flow provided by a variable displacement axial piston pump. Dual displacement drive motors on each track provides balanced tractive effort.


Rotor Drive

Delivers maximum available horsepower to each cutting tool.


Rotor

Designed for high production and long service life. Quick release conical tool holders for quick and easy tool replacement.


Primary Collecting Conveyor

The collecting conveyor belt efficiently clears out the cutter box fast. Water spray system for lubrication, cooling and dust reduction.


Folding Front Loading Conveyor

High capacity and versatility add to increased job site productivity. Conveyor can be folded to reduce machine dimensions during transport.


Operator’s Station

Designed for efficiency, productivity and simple operation. Easy to reach controls minimize operator fatigue.


Flush Cutting Feature

Full flush cutting operation with hydraulic control of the right rear leg, allows the PM102 to be used up close to a curb, wall or guard rail.


Steering Right Rear Track

Optimum machine handling for precise control and production.


Automatic Grade and Slope Control Option

The optional grade controls provide precise control of rotor to a preset cutting depth. System can be configured to control grade or cross slope.


Reliability and Serviceability

Reliability and serviceability are integrated into every Cat machine. These important features keep your machine investment profitable.


PM102 - Track Optional Equipment

Automatic Grade and Slope System

Hydraulically Operated Canopy

High Pressure Washdown System

Water Tank High Capacity Refilling Pump

Roading Light Package