PM200 - 2.0 m

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network.

Overview

The PM200 combines enhanced production capabilities, optimized performance and simplified service to complete tough milling applications with productive results.

Weights

Units:
Operating Weight with full water tank 66359.0 lb 30100.0 kg Less
Operating Weight with full water tank on front tracks 34392.0 lb 15600.0 kg Less
Operating Weight with full water tank on rear tracks 31967.0 lb 14500.0 kg Less
Shipping Weight with empty water tank 61740.0 lb 28000.0 kg Less
Shipping Weight with empty water tank on front tracks 27895.0 lb 12650.0 kg Less
Shipping Weight with empty water tank on rear tracks 33845.0 lb 15350.0 kg Less

Operating Specifications

Inside Turning Radius 6.42 ft 2.0 m Less
Maximum Travel Speed 3.6 mph 5.9 km/h Less
Operating Speed 125.0 ft/min 38.0 m/min Less

Engine

Engine Model C18 with ACERT C18 with ACERT Less
Gross Power 575.0 hp 429.0 kW Less

Dimensions

Operating Length (conveyor up) 45.58 ft 13.94 m Less
Operating Width 9.0 ft 2.75 m Less
Maximum Operating Height 12.58 ft 3.95 m Less
Minimum Operating Height 10.5 ft 2.93 m Less
Maximum Truck Clearance 15.0 ft 4.6 m Less
Shipping Length - base machine 24.5 ft 7.5 m Less
Shipping Maximum Height 10.25 ft 3.15 m Less
Shipping Width 8.17 ft 2.5 m Less
Shipping Length - with conveyor folded 37.25 ft 11.38 m Less

Rotor Assembly

Cutting Width 79.0 in 2010.0 mm Less
Maximum Cutting Depth 12.6 in 320.0 mm Less
Number of Cutting Tools 178 178 Less

Conveyor System

Collecting Conveyor Speed 985.0 ft/min 300.0 m/min Less
Collecting Conveyor Width 31.5 in 800.0 mm Less
Discharge Conveyor Width 31.5 in 800.0 mm Less
Discharge Conveyor Maximum Speed 985.0 ft/min 300.0 m/min Less
Discharge Conveyor Swing (from center) 48.0 Degrees 48.0 Degrees Less

Service Refill Capacities

Fuel Tank Capacity 290.0 gal 1100.0 L Less
Water Spray System 925.0 gal 3500.0 L Less

C18 Engine with ACERT® Technology

A combination of innovations working at the point of combustion, ACERT® Technology optimizes engine performance while meeting U.S. EPA Tier 3 and European EU Stage IIIa emission regulations for off-road applications.


Propel System

Hydrostatic drive with hydraulic flow provided by a variable displacement piston-type pump. Dual displacement track drive motors provide balanced tractive effort.


Rotor Drive

Exclusive Cat wet clutch delivers maximum available horsepower to each ground engaging tool while providing long service life and reliability.


Rotor

Rotor options provide distinct performance advantages. Quick release conical tool holders for quick and easy replacement.


Collecting Conveyor

A large discharge opening and wide collecting conveyor belt clears out the cutter box quickly. Water spray system for lubrication, cooling and dust reduction.


Folding Front Loading Conveyor

High capacity and versatility add to increased job site productivity. Conveyor can be folded to reduce machine dimensions during transport.


Operator's Station

Designed for efficiency, productivity and simple operation from either side of the console. Easy to reach controls minimize operator fatigue.


Automatic Grade and Slope Control Options

The optional contacting or non-contacting grade controls provide precise control of the rotor to a preset cutting depth. System can be configured to control grade or cross slope.


Maneuverability

Four steering modes provide excellent handling for precise control on narrow city streets and increased production.


Reliability and Serviceability

Reliability and serviceability are integrated into every Cat machine. These important features keep your machine investment profitable.


PM200 - 2.0 m Optional Equipment

Hydraulically Operated Canopy

High Pressure Washdown System

Water Tank High Capacity Refilling Pump

Electric Refueling Pump

Additional Water Spray System For Dust Reduction

Ground Control Moldboard Pressure Adjustment

Pneumatic Tool

Hydraulic Hammer Connection Ports

Two Operator Seats

Automatic Grade And Slope System

2.2 m (88 inch) Rotor width Option

Placeholder image
Hot Project
Learn More
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers