826K

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

Cat Landfill Compactors are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to operate more efficiently and safely. Introduced in 1978, the 826 has been the industry leader for over 35 years. Focused on helping our customers succeed, we have continued to build upon each new series. The 826K continues our legacy of reliability, performance, safety, operator comfort, serviceability, and efficiency.

Engine

Units:
Gross Power 435.0 hp 324.0 kW Less
Net Power 405.0 hp 302.0 kW Less
Engine Model Cat® C15 ACERT™ Cat® C15 ACERT™ Less
Bore 5.4 in 137.2 mm Less
Stroke 6.7 in 171.4 mm Less
Displacement 927.6 in3 15.2 L Less
Emissions (HRC) U.S. EPA Tier 4 Final/EU Stage IV U.S. EPA Tier 4 Final/EU Stage IV Less
Emissions (LRC) U.S. EPA Tier 3/EU Stage IIIA equivalent U.S. EPA Tier 3/EU Stage IIIA equivalent Less
High Idle Speed 2300.0 RPM 2300.0 RPM Less
Low Idle Speed 800.0 RPM 800.0 RPM Less
Maximum Altitude without Derating 9298.0 ft 2834.0 m Less
Maximum Net Torque @ 1,300 rpm 1478.8 lb ft 2005.0 N·m Less
Net Power: Converter Drive - Gross Power 435.0 hp 324.0 kW Less
Net Power: Converter Drive - Torque Rise 8.5 % 8.5 % Less
Net Power: Direct Drive - Gross Power 412.0 hp 307.0 kW Less
Net Power: Direct Drive - Torque Rise 33.0 % 33.0 % Less
Rated Power (Net ISO 9249) 405.0 hp 302.0 kW Less
Rated Power (Net SAE J1349) 405.0 hp 302.0 kW Less

Transmission

Transmission Type Planetary - Powershift - ECPC Planetary - Powershift - ECPC Less
Travel Speeds: Forward - Maximum 1st 3.7 mph 6.0 km/h Less
Travel Speeds: Forward - Maximum 2nd 6.6 mph 10.6 km/h Less
Travel Speeds: Forward - Maximum Eco Mode 4.3 mph 6.9 km/h Less
Travel Speeds: Reverse - Maximum 1st 4.3 mph 6.9 km/h Less
Travel Speeds: Reverse - Maximum 2nd 7.6 mph 12.2 km/h Less
Travel Speeds: Reverse - Maximum Eco Mode 4.6 mph 7.4 km/h Less

Hydraulic System

Bore 4.7 in 120.0 mm Less
Lift System Double Acting Cylinder Double Acting Cylinder Less
Main Relief Pressure 3495.0 psi 24100.0 kPa Less
Maximum Supply Pressure 3495.0 psi 24100.0 kPa Less
Pump Flow at 1,950 rpm 30.9 gal/min 117.0 L/min Less
Stroke 42.1 in 1070.0 mm Less

Axles

Front Planetary - Fixed Planetary - Fixed Less
Oscillation Angle ±5° ±5° Less
Rear Planetary - Oscillating Planetary - Oscillating Less

Brakes

Parking Brake Drum and Shoe, Spring Applied, Hydraulic Released Drum and Shoe, Spring Applied, Hydraulic Released Less

Service Refill Capacities

Fuel Tank 206.6 gal 782.0 L Less
Cooling System 30.6 gal 116.0 L Less
Transmission 17.4 gal 66.0 L Less
Differentials and Final Drives - Front 26.4 gal 100.0 L Less
Differentials and Final Drives - Rear 29.1 gal 110.0 L Less
Diesel Exhaust Fluid Tank (HRC) 8.5 gal 32.0 L Less
Engine Crankcase 9.0 gal 34.0 L Less
Hydraulic Tank Only 35.4 gal 134.0 L Less

Weights

Operating Weight 90207.0 lb 40917.0 kg Less

Cab - Standard

Machine Sound Level (ISO 6395) 113.0 dB(A) 113.0 dB(A) Less
Operator Sound Level (ISO 6396) 73.0 dB(A) 73.0 dB(A) Less

Cab - Suppression

Machine Sound Level (ISO 6395) 110.0 dB(A) 110.0 dB(A) Less
Operator Sound Level (ISO 6396) 72.0 dB(A) 72.0 dB(A) Less

Operating Specifications

Maximum Operating Weight - Multiple Blade and Wheel Offerings 90207.0 lb 40917.0 kg Less

Operating Specifications (HRC)

Maximum Operating Weight - Multiple Blade and Wheel Offerings 90207.0 lb 40917.0 kg Less

Dimensions (Approximate)

Height to Top of Cab with A/C 14.99 ft 4568.0 mm Less
Height to Top of Exhaust Pipe 14.56 ft 4439.0 mm Less
Height to Top of Hood 10.87 ft 3312.0 mm Less
Ground Clearance to Bumper 3.15 ft 960.0 mm Less
Hitch to Center Line of Front Axle 6.07 ft 1850.0 mm Less
Wheelbase 12.14 ft 3700.0 mm Less
Width over Wheels 12.47 ft 3800.0 mm Less
Center Line of Rear Axle to Edge of Counterweight - Including Rear Radiator Guard 10.16 ft 3096.0 mm Less
Center Line of Rear Axle to Edge of Counterweight - No Rear Radiator Guard 9.38 ft 2860.0 mm Less
Height to ROPS/Canopy 14.02 ft 4274.0 mm Less
Height to Top of Cab with Strobe 15.63 ft 4765.0 mm Less
Length with Blade on Ground - (includes rear radiator guard) (straight blade) 28.59 ft 8715.0 mm Less
Turning Radius - Inside of Wheels 9.18 ft 2797.0 mm Less
Ground Clearance 2.11 ft 642.0 mm Less

Hydraulic System - Steering

Bore 4.5 in 114.3 mm Less
Maximum System Flow 170 L/min @ 1,950 rpm (44.9 gal/min @ 1,950 rpm) 170 L/min @ 1,950 rpm (44.9 gal/min @ 1,950 rpm) Less
Steering Pressure Limited 3481.0 psi 24000.0 kPa Less
Steering System - Circuit Double Acting - End Mounted Double Acting - End Mounted Less
Steering System - Pump Piston - Variable Displacement Piston - Variable Displacement Less
Stroke 22.7 in 576.0 mm Less
Vehicle Articulation Angle 86.0 Degrees 86.0 Degrees Less

Wheels and Tips

Attachment - Wheels: 1200 mm (47.25 in) Paddle Tips - Drum Diameter 5.28 ft 1610.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle Tips - Drum Width 3.94 ft 1200.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle Tips - Outside Diameter 6.47 ft 1971.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle Tips - Tips per Wheel 30 30 Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle Tips - Weight 20540.0 lb 9317.0 kg Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle Tips - Width over Drums 12.47 ft 3800.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle and Plus Tips - Drum Diameter 5.28 ft 1610.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle and Plus Tips - Drum Width 3.94 ft 1200.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle and Plus Tips - Outside Diameter 6.47 ft 1971.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle and Plus Tips - Tips per Wheel 30 30 Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle and Plus Tips - Weight 21125.0 lb 9582.0 kg Less
Attachment - Wheels: 1200 mm (47.25 in) Paddle and Plus Tips - Width over Drums 12.47 ft 3800.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Plus Tips - Drum Diameter 5.28 ft 1610.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Plus Tips - Drum Width 3.94 ft 1200.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Plus Tips - Outside Diameter 6.47 ft 1971.0 mm Less
Attachment - Wheels: 1200 mm (47.25 in) Plus Tips - Tips per Wheel 30 30 Less
Attachment - Wheels: 1200 mm (47.25 in) Plus Tips - Weight 22002.0 lb 9980.0 kg Less
Attachment - Wheels: 1200 mm (47.25 in) Plus Tips - Width over Drums 12.47 ft 3800.0 mm Less

Efficiency and Productivity

Delivering the efficiency and productivity you demand through integrated machine systems.


Structures

Purpose-built from the ground up for the toughest conditions.


Power Train

Operate more efficiently with improved power and control.


Operator Station

Best-in-class operator comfort and ergonomics.


Technology Solutions

Greater productivity through Integrated Electronic Systems.


Serviceability

Enabling high uptime by reducing your service time.


Customer Support

Your Cat dealers know how to keep your machines productive.


Safety

Making your safety our priority.


Sustainability

Stewards of the environment.


Waste Protection

Maximize uptime, long life - it’s what you expect from your bottom line.


Wheels and Tips

More options to fit your operation.


Operating Costs

Save time and money by working smart.


826K Standard Equipment

POWER TRAIN
  • Single Clutch Speed Shifting (SCSS)
  • Electronic Clutch Pressure Control (ECPC)
  • Air to air aftercooler
  • Brakes, full hydraulic, enclosed, wet multiple disc service brakes
  • Cat clean emission module (insulated) (HRC)
  • Muffler (under hood) (LRC)
  • Electro-hydraulic parking brake
  • Engine, Cat C15 with ACERT Technology: - U.S. EPA Tier 4 Final/EU Stage IV - U.S. EPA Tier 3/EU Stage IIIA equivalent
  • Fuel priming pump (electric)
  • Fuel to air cooler
  • Ground level engine shutoff
  • Heat shield, turbo and exhaust manifold
  • Hydraulically driven demand fan
  • Integrated braking system
  • Radiator, Aluminum Modular (AMR)
  • Separated cooling system
  • Starting aid (ether) automatic
  • Throttle lock
  • Torque converter with Lock Up Clutch (LUC)
  • Eco Mode
  • Transmission, planetary, with 2F/2R speed range control
  • Under hood ventilation system

ELECTRICAL
  • Alarm, back-up
  • Alternator, 150 amp
  • Batteries, maintenance-free (4 - 1,000 CCA)
  • Electrical system, 24V
  • Light, warning unswitched (LED strobe)
  • Lighting system, halogen (front and rear)
  • Lighting, access stairway
  • Starter, electric (heavy duty)
  • Ground level lockable master disconnect switch
  • Starting receptacle for emergency start

OPERATOR ENVIRONMENT
  • Air conditioner with roof mounted condenser
  • Cab, sound-suppressed pressurized
  • Internal four-post rollover protective structure (ROPS/FOPS)
  • Radio ready for entertainment: - Antenna - Speakers - Converter (12V, 10-15 amp)
  • 12V power port for mobile phone or laptop connection
  • Radio, CB ready
  • Coat and hard hat hooks
  • Hydraulic controls (seat mounted)
  • Finger tip shifting controls
  • Flip-up armrest
  • Heater and defroster
  • Implement hydraulic lockout
  • Laminated glass
  • Light, (dome) cab
  • Lunch box and beverage holders
  • Instrumentation, gauges: - DEF fluid level (HRC) - Engine coolant temperature - Fuel level - Hydraulic oil temperature - Speedometer/tachometer - Torque converter temperature
  • Instrumentation, warning indicators: - Action alert system, three categories - Brake oil pressure - Electrical system, low voltage - Engine failure malfunction alert and action lamp - Parking brake status
  • Mirror, internal (panoramic)
  • Mirrors, rearview (externally mounted)
  • Seat, Cat Comfort (cloth) air suspension
  • Seat belt with minder, retractable, 76 mm (3 in) wide
  • STIC control system with lockout
  • Sun visor, front
  • Tinted glass
  • Transmission gear (indicator)
  • Vital Information Management System (VIMS): - Graphical information display - External data port - Customizable operator profiles
  • GCS900 Landfill (ready)
  • Wet-arm wipers/washers (front and rear)
  • Intermittent wipers (front and rear)

GUARDS
  • Guards, axle (front and rear)
  • Guard, cab window
  • Guard, driveshaft
  • Guards, crankcase and power train, hydraulically powered
  • Striker bars

FLUIDS
  • Antifreeze, premixed 50% concentration extended life (-34° C/-29° F)

OTHER STANDARD EQUIPMENT
  • Demand fan/swing out (hydraulic reversible)
  • Doors, service access (locking)
  • Ecology drains for engine, radiator, transmission, hydraulic tank
  • Emergency platform egress
  • Engine, crankcase, 500 hour interval with CJ-4 oil
  • Engine idle management features: - Auto idle kickdown - Delayed engine shutdown - Engine idle shutdown
  • Fire suppression ready
  • Fuel tank, 782 L (207 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT
  • Hydraulic, engine, and transmission oil coolers
  • Total hydraulic filtration system
  • Oil sampling valves
  • Oil change system, high speed
  • Steering, load sensing
  • Stairway, left and right rear access
  • Vandalism protection caplocks
  • Venturi stack
  • Fold down exhaust stack for shipping

STANDARD ATTACHMENTS
  • VIMS/Product Link: - GSM, satellite
  • Engine: - Sound suppression
  • Precleaner - cab: - Standard or powered
  • Window: - Standard bonded or rubber-mounted glass
  • Horn: - Standard or trumpet
  • Stairs: - Fixed or swingout
  • Striker bar with cleaner fingers
  • Blades: - Straight, Semi-U, U
  • Wheels: - Various tip and wheel arrangements: • Paddle and Plus (combination) • Paddle • Plus • Chopper (LRC) • Omission
  • Precleaner - engine: - Turbine or dual stage

826K Optional Equipment

ELECTRICAL
  • Camera, rear vision

OPERATOR ENVIRONMENT
  • Radio (includes AM/FM, MP3, Bluetooth, hands free microphone)

GUARDS
  • Guard - rear

STARTING AIDS
  • Heater, engine coolant, 120V
  • Heater, engine coolant, 240V

MISCELLANEOUS
  • Film (ANSI) (HRC)
  • EU certification (HRC)
  • Plate - year of manufacture (LRC)

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers