< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The PS150C offers high compaction performance, speed and gradeability to maximize productivity while providing exceptional reliability and durability.

Weights

Units:
Operating Weight - Max Ballast 28535.0 lb 12940.0 kg Less
Average Weight per Wheel - Max Ballast 3180.0 lb 1440.0 kg Less
Average Weight per Wheel - No Ballast 1200.0 lb 545.0 kg Less
Operating Weight - No Ballast 10775.0 lb 4885.0 kg Less

Operating Specifications

Compaction Width 68.0 in 1740.0 mm Less
Ground Clearance 10.5 in 267.0 mm Less
Number of Wheels 9 9 Less
Travel Speed - Maximum 15.9 mph 25.6 km/h Less
Turning Radius - Inside 15.25 ft 4.65 m Less

Engine

Gross Power 100.0 hp 75.0 kW Less
Engine Model 3054C 3054C Less

Dimensions

Overall Length 169.0 in 4290.0 mm Less
Overall Width 68.0 in 1740.0 mm Less
Height at Steering Wheel 91.0 in 2320.0 mm Less
Maximum Machine Height 118.0 in 3000.0 mm Less

Tires

Tires 6-ply 8.50/90 x 15 6-ply 8.50/90 x 15 Less

Service Refill Capacities

Fuel Tank Capacity 45.6 gal 173.0 L Less
Water (Spray) Tank Capacity 104.0 gal 394.0 L Less

Cat® 3054C Turbocharged Diesel Engine

Industry-proven Cat® technology designed to provide unmatched performance, reliability and fuel economy with ample power for the most demanding jobs.


Propel System

Hydrostatic propel system combines smooth stops and starts with plenty of torque.


Operator’s Station

Operating ease and comfort promote all-day productivity.


Tire Overlap/Wheel Oscillation

Tires overlap and wheels oscillate for maximum compactive effort with each pass.


Serviceability

Easy, ground-level access provides convenient and quick service.


PS150C Optional Equipment

The Speedometer

Pressure Water Spray System

12-Ply or 14-Ply Tires

Radial Tires (7.50 x 15)

Heat Retention Shields (Tire Skirts)

11-Wheels Option

Roading Light Package

Rotating Operator's Station

Suspension Seat

Sun Canopy

Traction Control

Heavy Weight Option

Ballast Option