< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The CB534D Tandem Vibratory Roller offers compaction performance, application versatility and operator comfort to maximize productivity while providing exceptional product quality.

Weights

Units:
Operating Weight 23038.0 lb 10450.0 kg Less

Operating Specifications

Standard Compaction Width 67.0 in 1700.0 mm Less
Curb Clearance 34.5 in 870.0 mm Less
Turning Radius Inside Drum Edge 13.67 ft 4150.0 mm Less
Ground Clearance 12.0 in 306.0 mm Less
Static Linear Load 171.9 lb/in 30.7 kg/cm Less
Travel Speed - Maximum 8.0 mph 13.0 km/h Less

Engine

Gross Power 130.0 hp 97.0 kW Less
Engine Model 3054C 3054C Less

Dimensions

Overall Length 194.0 in 4940.0 mm Less
Wheelbase 143.0 in 3640.0 mm Less
Height at Steering Wheel 104.0 in 2320.0 mm Less
Overall Width 74.0 in 1880.0 mm Less
Drum Diameter 51.0 in 1300.0 mm Less
Drum Width 67.0 in 1700.0 mm Less
Maximum Machine Height 120.0 in 3050.0 mm Less

Vibratory System

Centrifugal Force per Drum - Maximum 25208.0 lb 112.6 kN Less
Centrifugal Force per Drum - Minimum 7922.0 lb 35.0 kN Less
Frequency 63.3/42 Hz (3,800/2,520 vpm) 63.3/42 Hz (3,800/2,520 vpm) Less
Nominal Amplitude - High 0.041 in 1.05 mm Less
Nominal Amplitude - Low 0.013 in 0.33 mm Less

Service Refill Capacities

Fuel Tank Capacity 58.0 gal 219.0 L Less
Water (Spray) Tank Capacity 290.0 gal 1100.0 L Less

Flexible Vibratory Systems Maximize Fleet Utilization

Designing machines that are capable of performing effectively on a variety of mix types, while keeping pace with the paver, helps customers maximize resources and lower their capital investment.


Cat® 3054C Diesel Engine

High-tech four-cylinder engine provides outstanding performance and reliability.


Operator’s Station

Ergonomically designed for maximum operator productivity and unmatched comfort.


Water Spray System

Corrosion-proof system and long-life components for reliable operation.


Visibility

The CB534D provides good visibility for precise control and operator comfort.


Reliability and Serviceability

The CB534D continues to provide exceptional reliability and serviceability that you’ve come to expect from Caterpillar.


CB534D Optional Equipment

Versa Vibe™ Vibratory System

Dual Amplitude and Dual Frequency Vibratory System

Offset Hitch

Water Distribution Mats

Cocoa Mats

Water Spray Freeze Protection Kit

Drum Covers

High Intensity Discharge Lights

Warning Beacon

External Mirrors

Brass Water Spray Nozzles