< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB564D Tandem Vibratory Roller offers compaction performance, application versatility and operator comfort to maximize productivity while providing exceptional product quality.

Weights

Units:
Operating Weight 27783.0 lb 12600.0 kg Less

Operating Specifications

Standard Compaction Width 84.0 in 2130.0 mm Less
Curb Clearance 34.5 in 870.0 mm Less
Turning Radius Inside Drum Edge 12.92 ft 3940.0 mm Less
Ground Clearance 12.0 in 306.0 mm Less
Static Linear Load 165.0 lb/in 29.6 kg/cm Less
Travel Speed - Maximum 8.0 mph 13.0 km/h Less

Engine

Gross Power 130.0 hp 97.0 kW Less
Engine Model 3054C 3054C Less

Dimensions

Overall Length 194.0 in 4940.0 mm Less
Wheelbase 143.0 in 3640.0 mm Less
Height at Steering Wheel 104.0 in 2320.0 mm Less
Overall Width 90.0 in 2310.0 mm Less
Drum Diameter 51.0 in 1300.0 mm Less
Drum Width 84.0 in 2130.0 mm Less
Maximum Machine Height 120.0 in 3050.0 mm Less

Vibratory System

Centrifugal Force per Drum - Maximum 31075.0 lb 138.0 kN Less
Centrifugal Force per Drum - Minimum 12430.0 lb 55.0 kN Less
Frequency 63.3/42 Hz (3,800/2,520 vpm) 63.3/42 Hz (3,800/2,520 vpm) Less
Nominal Amplitude - High 0.041 in 1.03 mm Less
Nominal Amplitude - Low 0.016 in 0.41 mm Less

Service Refill Capacities

Fuel Tank Capacity 58.0 gal 219.0 L Less
Water (Spray) Tank Capacity 290.0 gal 1100.0 L Less

Flexible Vibratory Systems Maximize Fleet Utilization

Designing machines that are capable of performing effectively on a variety of mix types, while keeping pace with the paver, helps customers maximize resources and lower their capital investment.


Cat® 3054C Diesel Engine

High-tech four-cylinder engine provides outstanding performance and reliability.


Operator’s Station

Ergonomically designed for maximum operator productivity and unmatched comfort.


Water Spray System

Corrosion-proof system and long-life components for reliable operation.


Visibility

The CB564D provides good visibility for precise control and operator comfort.


Reliability and Serviceability

The CB564D continues to provide exceptional reliability and serviceability that you’ve come to expect from Caterpillar.


CB564D Optional Equipment

Water Distribution Mats

Cocoa Mats

Water Spray Freeze Protection Kit

Drum Covers

High Intensity Discharge Lights

Warning Beacon

External Mirrors

Brass Water Spray Nozzles