CB14B - 900 mm (35") Drums

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB14B is a 1.5 ton utility roller with 900 mm (35”) tandem vibratory drums.

Weights

Units:
Operating Weight 3274.0 lb 1485.0 kg Less
Maximum Weight at Front Drum 1631.0 lb 740.0 kg Less
Maximum Weight at Rear Drum 1642.0 lb 745.0 kg Less

Operating Specifications

Standard Compaction Width 35.0 in 900.0 mm Less
Curb Clearance 16.0 in 400.0 mm Less
Ground Clearance 9.0 in 220.0 mm Less
Static Linear Load 46.9 lb/in 8.2 kg/cm Less
Travel Speed - Maximum 6.0 mph 9.0 km/h Less

Engine

Gross Power 22.5 hp 16.8 kW Less
Engine Model Kohler KDW1003 Kohler KDW1003 Less

Dimensions

Overall Length 77.0 in 1950.0 mm Less
Overall Width 39.0 in 1000.0 mm Less
Drum Diameter 22.0 in 560.0 mm Less
Drum Width 35.0 in 900.0 mm Less
Maximum Machine Height 100.0 in 2545.0 mm Less

Vibratory System

Frequency 4200.0 vpm 70.0 Hz Less
Centrifugal Force per Drum - Maximum 3400.0 lb 15.0 kN Less
Nominal Amplitude - High 0.018 in 0.46 mm Less

Service Refill Capacities

Fuel Tank Capacity 6.1 gal 23.0 L Less
Water (Spray) Tank Capacity 26.4 gal 100.0 L Less

Comfort and Control

Operators appreciate added comfort, and paving contractors increasingly realize its value, too. Comfortable operators stay fresh and alert throughout their shifts, providing both safety and productivity benefits.


Smooth, Efficient Powertrain

The CB14B delivers plenty of power to keep the roller productive, even on steep grades. The engine is quiet thanks in part to the belt-driven, overhead camshaft and low turbulence. The large cooling system provides efficient performance in normal and high ambient temperatures.


Maneuverability and Transport

The size of the CB14B helps it go where other rollers can’t. The CB14B’s minimal side clearance enables optimal maneuverability next to curbs and obstacles, while the low center of gravity provides stability when operating in open areas or tight locations.


Perfectly Matched

The CB14B is designed and built to provide options that precisely match your applications. The vibratory frequency and amplitude are optimized to provide a smooth mat in a variety of jobsite conditions.


Consistent Water Spray Coverage

Preventing asphalt pickup is key to keeping a fresh mat in place. The water spray system on the CB14B Utility Roller includes many features that ensure quality.


Serviceability

Productivity isn’t just found while the roller is moving. Maintenance and service efficiencies also impact your bottom line.


CB14B - 900 mm (35") Drums Optional Equipment

Foldable ROPS

Fixed ROPS

Suspension Seat

Lifting Bar

Warning Beacon

Working Lights