Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

The Cat® CB54B is a 10 ton roller with 1700 mm (67") tandem vibratory drums. It excels on a variety of asphalt mix designs as well as other granular materials.

Weights

Units:
Operating Weight 21055.0 lb 9550.0 kg Less
Operating Weight at Rear Drum with ROPS/FOPS 10560.0 lb 4790.0 kg Less
Operating Weight at Front Drum with ROPS/FOPS 10494.0 lb 4760.0 kg Less
Operating Weight with cab 21440.0 lb 9725.0 kg Less
Maximum Weight at Front Drum 10560.0 lb 4790.0 kg Less
Maximum Weight at Rear Drum 10494.0 lb 4760.0 kg Less
Operating Weight with ROPS/FOPS 21055.0 lb 9550.0 kg Less

Operating Specifications

Standard Compaction Width 67.0 in 1700.0 mm Less
Curb Clearance 37.0 in 934.0 mm Less
Turning Radius Inside Drum Edge 14.3 ft 4378.0 mm Less
Ground Clearance 10.0 in 268.0 mm Less
Maximum Compaction Width 73.0 in 1870.0 mm Less
Static Linear Load 164.0 lb/in 29.2 kg/cm Less
Travel Speed – Maximum 7.5 mph 12.0 km/h Less

Engine

Gross Power 131.2 hp 96.5 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Engine Model Cat® C4.4 with ACERT Technology Cat® C4.4 with ACERT Technology Less

Dimensions

Overall Length 177.0 in 4565.0 mm Less
Wheelbase 130.0 in 3300.0 mm Less
Height with ROPS/FOPS 117.0 in 2982.0 mm Less
Compaction Width 67.0 in 1700.0 mm Less
Overall Width 74.0 in 1872.0 mm Less
Drum Width 67.0 in 1700.0 mm Less

Vibratory System

Drum Width 67.0 in 1700.0 mm Less
Drum Diameter 47.0 in 1198.0 mm Less
Frequency 2700.0 vpm 45.0 Hz Less
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both Less
Eccentric Weight Drive Hydraulic direct, auto reversing Hydraulic direct, auto reversing Less
Centrifugal Force per Drum – Maximum 24055.0 lb 107.0 kN Less
Centrifugal Force per Drum – Minimum 6407.0 lb 34.6 kN Less
Nominal Amplitude – High 0.042 in 1.06 mm Less
Nominal Amplitude – Low 0.013 in 0.33 mm Less

Service Refill Capacities

Fuel Tank Capacity 55.0 gal 208.0 L Less
Water (Spray) Tank Capacity 221.0 gal 837.0 L Less

Exceptional Visibility and Control

The B-Series Tandem Vibratory Rollers offer unobstructed sight lines with standard 180° seat positioning for excellent all-around visibility. Also, drum edge and drum surface lighting provide better lighting for nighttime operation. The innovative handwheel steering technology eliminates the front console that is commonly found on other machines for precise machine control.


Vibratory System Choices

Cat Tandem Vibratory Rollers quickly reach target densities due to their versatile frequency and amplitude selections. These powerful rollers also provide finesse when necessary due to their flexible front or rear drum only vibratory capability. Options include dual amplitude/dual frequency, Versa Vibe™, and five amplitude systems.


Cat® Compaction Control

The optional Cat Compaction Control helps contractors increase efficiency and productivity while recording data for quality control documentation and future planning.


Smooth Operating Powertrain

The B-Series tandem rollers are powered by Cat® engines with ACERT™ Technology. The engine includes a variety of features that help reduce fuel burn, including Eco-mode, yet still deliver the power required on challenging jobsites. Tough components help extend compactor life.


CB54B Optional Equipment

5-Amplitude Vibratory System

Versa Vibe™ Vibratory System

Cat® Compaction Control

Edge Cutter

ROPS/FOPS Cab

Offset Hitch

Water Distribution Mats

Cocoa Mats

Water Spray Freeze Protection Kit

High Intensity Discharge Lights

Warning Beacon

External Mirrors

Bio-Degradeable Oil

Product Link

Drum Edge Lighting Package

High Ambient Cooling System

Air Suspension Seat w/heat

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers