< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The CP44 vibratory soil compactor has a durable Cat® power train, field-proven hydraulic and vibratory systems and the world's largest and most dedicated dealer support system.

Weights

Units:
Operating Weight with Cab 16832.0 lb 7635.0 kg Less
Operating Weight with ROPS/FOPS 16083.0 lb 7295.0 kg Less
Weight at Drum with Cab 9502.0 lb 4310.0 kg Less
Weight at Drum with ROPS/FOPS 8289.0 lb 3760.0 kg Less

Operating Specifications

Compaction Width 66.0 in 1676.0 mm Less
Ground Clearance 16.2 in 411.0 mm Less
Travel Speed - Maximum 7.6 mph 12.3 km/h Less
Turning Radius Inside Drum Edge 10.08 ft 3.08 m Less

Engine

Gross Power 100.0 hp 75.0 kW Less
Engine Model Cat C4.4 Cat C4.4 Less

Dimensions

Drum Diameter - Over Pads 48.0 in 1225.0 mm Less
Drum Width 66.0 in 1676.0 mm Less
Height with ROPS/FOPS or Cab 9.75 ft 2.97 m Less
Optional Blade Height 22.6 in 574.0 mm Less
Overall Length 16.67 ft 5.08 m Less
Overall Length with Blade Option 17.83 ft 5.44 m Less
Overall Width 5.92 ft 1.8 m Less
Overall Width with Blade Option 6.92 ft 2.12 m Less
Wheelbase 8.5 ft 2.6 m Less

Vibratory System

Centrifugal Force - Maximum 30000.0 lb 134.0 kN Less
Centrifugal Force - Minimum 15000.0 lb 67.0 kN Less
Nominal Amplitude - High 0.063 in 1.59 mm Less
Nominal Amplitude - Low 0.032 in 0.8 mm Less
Variable Frequency Option Range 23.3-31.9 Hz (1,400-1,914 vpm) 23.3-31.9 Hz (1,400-1,914 vpm) Less
Vibratory Frequency - Standard 1914.0 vpm 31.9 Hz Less

Tires

Tires 14.9 × 24 8-ply traction 14.9 × 24 8-ply traction Less

Service Refill Capacities

Fuel Tank Capacity 47.5 gal 180.0 L Less

Vibratory System

The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.


Proprietary Eccentric Weights

Reliable dual amplitude selection and innovative design of the proprietary eccentric weights ensures precise performance.


Cat® C4.4 Engine with ACERT™ Technology

This high-tech four cylinder engine provides outstanding durability, performance, reliability and operating economy while producing less emissions. The C4.4 engine is certified to meet U.S. EPA Tier 3 and European EU Stage IIIa emissions standards.


Dual Pump Propel System

The dual pump propel system offers high tractive effort and gradeability for outstanding productivity and machine control in demanding environments.


Padfoot Drum

The padfoot drum allows the CP44 to perform well in cohesive or semi-cohesive material. The drum features 108 pads with a pad height of 90 mm (3.5") arranged in a chevron pattern. Steel drum scrapers effectively remove excess material that clings to the drum.


Gradeability and Machine Control

The exclusive dual pump propel system provides superior performance, machine control and excellent grade climbing capability.


Sloped Hood Design

The sloped fiberglass hood design provides good service access and exceptional operator visibility.


Open Platform with ROPS/FOPS Canopy

The platform of the CP44 is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features foot rests for sure footing and support when working on a grade.


Operator’s Station

The operator's station is ergonomically designed for maximum operator productivity while offering excellent visibility and unmatched comfort.


ROPS/FOPS Cab (Optional)

The ROPS/FOPS Cab is spacious and comfortable, with large windows and remarkable visibility. Robust air conditioning provides remarkable comfort. Excellent ergonomics and low sound levels keep the operator alert and in control.


Leveling Blade (Optional)

The Leveling Blade option increases machine versatility and utilization, plus greatly enhances productivity.


Serviceability

The CP44 Soil Compactor provides exceptional reliability and serviceability that you've come to expect from Caterpillar.


CP44 Optional Equipment

ROPS/FOPS Cab

Sun Visor

Vibrations Per Minute (VPM) gauge

Polyurethane Drum Scrapers

Smooth Drum Rear Steel Scraper

Cab Internal Rear View Mirrors

Variable Vibration Frequency

Operator Platform Lift Cylinder

Roll-Down Sun Screen for ROPS/FOPS Cab

Rotating Amber Beacon

Leveling Blade

Rotating Seat

Bio-Oil Factory Fill

Product Link