< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The CS533E Soil Compactors offer high compaction performance, speed and gradeability to maximize productivity while providing exceptional reliability and durability.

Weights

Units:
Operating Weight with Cab 23900.0 lb 10840.0 kg Less
Operating Weight with ROPS/FOPS 23120.0 lb 10485.0 kg Less
Weight at Drum with Cab 12700.0 lb 5760.0 kg Less
Weight at Drum with ROPS/FOPS 12280.0 lb 5570.0 kg Less

Operating Specifications

Compaction Width 84.0 in 2134.0 mm Less
Ground Clearance 21.4 in 543.0 mm Less
Static Linear Load, with Cab 151.2 lb/in 27.0 kg/cm Less
Static Linear Load, with ROPS/FOPS 146.0 lb/in 26.1 kg/cm Less
Travel Speed – Maximum 7.5 mph 12.0 km/h Less
Turning Radius Inside Drum Edge 12.08 ft 3.68 m Less

Engine

Gross Power 130.0 hp 97.0 kW Less
Engine Model Cat 3054C Cat 3054C Less

Dimensions

Drum Diameter 60.4 in 1534.0 mm Less
Drum Width 84.0 in 2134.0 mm Less
Height with ROPS/FOPS or Cab 10.08 ft 3.07 m Less
Overall Length 18.08 ft 5.51 m Less
Overall Width 7.5 ft 2.29 m Less
Wheelbase 9.5 ft 2.9 m Less

Vibratory System

Centrifugal Force – Maximum 52600.0 lb 234.0 kN Less
Centrifugal Force – Minimum 30000.0 lb 133.0 kN Less
Nominal Amplitude – High 0.071 in 1.8 mm Less
Nominal Amplitude – Low 0.033 in 0.85 mm Less
Vibratory Frequency - Standard 31/34 Hz (1,860/2,040 vpm) 31/34 Hz (1,860/2,040 vpm) Less

Tires

Tires 23.1 × 26 8-ply flotation 23.1 × 26 8-ply flotation Less

Service Refill Capacities

Fuel Tank Capacity 53.0 gal 200.0 L Less

Engine

Cat® 3054C turbocharged electronic diesel delivers 97 kW (130 hp) and is built for performance and reliability without sacrificing fuel economy.


Vibratory System

The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.


Proprietary Eccentric Weights

The proprietary eccentric weights on the CS533E provide reliable dual amplitude selection and the innovative design ensures precise performance.


Dual Pump Propel System

The dual pump propel system provides high tractive effort and gradeability for outstanding productivity in tough applications.


Operator’s Station

The operator's station is ergonomically designed for maximum operator productivity while offering excellent visibility and unmatched comfort.


Gradeability and Machine Control

The exclusive dual pump propel system provides superior performance, machine control and good grade climbing capability.


Visibility

The sloped fiberglass hood design provides good service access and exceptional operator visibility.


Padfoot Shell Kit

The optional padfoot shell kit makes the CS533E an extremely adaptable machine when compacting cohesive or semi-cohesive materials.


Open Platform with ROPS/FOPS Canopy

The platform on the CS533E is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features angled foot rests for sure footing and support when working on a grade.


Serviceability

The CS533E Soil Compactor provides the exceptional reliability and serviceability that you've come to expect from Caterpillar.