Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

The durable and reliable CS54 XT Soil Compactors offer high compaction performance, speed and gradeability to maximize productivity while providing exceptional reliability and durability.

Weights

Units:
Operating Weight with Cab 27249.0 lb 12360.0 kg Less
Operating Weight with ROPS/FOPS 26456.0 lb 12000.0 kg Less
Weight at Drum with Cab 15499.0 lb 7030.0 kg Less
Weight at Drum with ROPS/FOPS 15080.0 lb 6840.0 kg Less

Operating Specifications

Compaction Width 84.0 in 2134.0 mm Less
Ground Clearance 21.4 in 543.0 mm Less
Static Linear Load, with Cab 184.5 lb/in 32.9 kg/cm Less
Static Linear Load, with ROPS/FOPS 179.5 lb/in 32.0 kg/cm Less
Travel Speed – Maximum 6.9 mph 11.1 km/h Less
Turning Radius Inside Drum Edge 12.08 ft 3.68 m Less

Engine

Gross Power 130.0 hp 97.0 kW Less
Engine Model Cat 3054C Cat 3054C Less

Dimensions

Drum Diameter 60.4 in 1534.0 mm Less
Drum Width 84.0 in 2134.0 mm Less
Height with ROPS/FOPS or Cab 10.08 ft 3.07 m Less
Overall Length 18.08 ft 5.51 m Less
Overall Width 7.7 ft 2.36 m Less
Wheelbase 9.5 ft 2.9 m Less

Vibratory System

Centrifugal Force – Maximum 52600.0 lb 234.0 kN Less
Centrifugal Force – Minimum 30000.0 lb 133.0 kN Less
Nominal Amplitude – High 0.071 in 1.8 mm Less
Nominal Amplitude – Low 0.033 in 0.85 mm Less
Vibratory Frequency - Standard 31/34 Hz (1,860/2,040 vpm) 31/34 Hz (1,860/2,040 vpm) Less

Tires

Tires 23.1 × 26 8-ply flotation 23.1 × 26 8-ply flotation Less

Service Refill Capacities

Fuel Tank Capacity 53.0 gal 200.0 L Less

Cat® C4.4 Engine with ACERT™ Technology

Cat® C4.4 Electronic Diesel Engine with ACERT™ Technology delivers 97 kW (132 hp) and is built for performance and reliability.


Vibratory System

The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.


Proprietary Eccentric Weights

Reliable dual amplitude selection and innovative design ensure precise performance.


Dual Pump Propel System

High tractive effort and gradeability for outstanding productivity in tough applications.


Gradeability and Machine Control

The exclusive dual pump propel system provides superior performance, machine control and exceptional grade climbing capability.


Rear Visibility

The sloped hood design provides exceptional operator visibility to the outside edge of the rear tires and to the rear of the machine.


Open Platform with ROPS/FOPS Canopy

The platform is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features angled foot rests for sure footing and support when working on a grade.


ROPS/FOPS Cab

Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions.


Operator’s Station

Ergonomically designed for maximum operator productivity while offering excellent visibility and unmatched comfort.


Optional Padfoot Shell Kit

The optional padfoot shell kit makes the CS54 XT an extremely adaptable machine when compacting semi-cohesive or cohesive materials.


Serviceability

The CS54 XT provides exceptional reliability and serviceability that you’ve come to expect from Caterpillar.


Cat Product Link System

Simplifies the tracking of equipment fleets to ensure maximum uptime and minimum repair costs.


Your Cat Dealer

Caterpillar backs your machine purchase with the best support system and personnel in the industry.


Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers