D10T2

< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Over the years, the D10 dozer has proven itself to be a highly productive and versatile machine. It is flexible enough to be used on heavy construction sites and robust enough to be used on mine sites. Continuing the D10T’s legacy, Cat customers can count on the D10T2’s superior performance, long life, ease of operation and world-class service from the global Cat dealer network to be the backbone of their operation.

Engine

Units:
Engine Model Cat® C27 ACERT™ Cat® C27 ACERT™ Less
Flywheel Power 600.0 hp 447.0 kW Less
Bore 5.4 in 137.2 mm Less
Stroke 6.0 in 152.0 mm Less
Displacement 1648.0 in3 27.0 L Less
Engine Power - Gross SAE J1995* (FWD/REV) 470/571 kW (630/766 hp) 470/571 kW (630/766 hp) Less
Engine Power - ISO 14396 (FWD/REV) 462/562 kW (620/754 hp) 462/562 kW (620/754 hp) Less
Engine Power - Net SAE J1349/ISO 9249 (FWD/REV) 447/538 kW (600/722 hp) 447/538 kW (600/722 hp) Less
Note *Excludes all fan losses. *Excludes all fan losses. Less

Weights

Operating Weight 154700.0 lb 70171.0 kg Less
Shipping Weight 109775.0 lb 49793.0 kg Less

Dimensions

Height (FOPS Cab) 161.3 in 4098.0 mm Less
Height (ROPS/Canopy) 173.5 in 4406.0 mm Less
Height (Top of Stack) 171.5 in 4356.0 mm Less
Length Basic Tractor with Drawbar 222.8 in 5659.0 mm Less
Length with Multi-Shank Ripper 285.1 in 7241.0 mm Less
Length with SU-Blade 292.0 in 7416.0 mm Less
Length with Single-Shank Ripper 278.8 in 7081.0 mm Less
Length with U-Blade 305.1 in 7750.0 mm Less
Overall Length (SU-Blade/SS Ripper) 360.6 in 9158.0 mm Less
Overall Length Basic Tractor 210.2 in 5339.0 mm Less
Track Gauge 100.4 in 2550.0 mm Less
Width over Trunnions 147.1 in 3736.0 mm Less
Width without Trunnions (610 mm/24 in ES) 129.6 in 3292.0 mm Less
Ground Clearance 26.1 in 664.0 mm Less
Drawbar Height (Center of Clevis) 34.0 in 864.0 mm Less
Length of Track on Ground 152.4 in 3872.0 mm Less

Transmission

1 Forward 2.5 mph 4.0 km/h Less
2 Forward 4.5 mph 7.2 km/h Less
3 Forward 7.9 mph 12.7 km/h Less
1 Reverse 3.2 mph 5.2 km/h Less
2 Reverse 5.6 mph 9.0 km/h Less
3 Reverse 9.8 mph 15.8 km/h Less
Type 3-speed planetary powershift 3-speed planetary powershift Less
Transmission Clutch Diameter 17.1 in 434.3 mm Less

Hydraulic Controls

Pump Type Variable displacement piston Variable displacement piston Less
Bulldozer Relief Valve Setting 4061.0 psi 28000.0 kPa Less
Tilt Cylinder Relief Valve Setting 2944.0 psi 20300.0 kPa Less
Ripper (Lift) Relief Valve Setting 4061.0 psi 28000.0 kPa Less
Ripper (Pitch) Relief Valve Setting 4061.0 psi 28000.0 kPa Less
Combined Pump Output (Implement) 100.4 gal/min 380.0 L/min Less

Undercarriage

Shoe Type Extreme Service (ES) Extreme Service (ES) Less
Width of Shoe 24.0 in 610.0 mm Less
Shoes/Side 44 44 Less
Grouser Height 3.7 in 93.0 mm Less
Pitch 10.25 in 260.0 mm Less
Ground Clearance 24.2 in 615.0 mm Less
Track Gauge 100.4 in 2550.0 mm Less
Ground Contact Area 7347.0 in2 4.74 m2 Less
Track Rollers/Side 8 8 Less
Number of Carrier Rollers 1 per side (optional) 1 per side (optional) Less
Length of Track on Ground 153.0 in 3885.0 mm Less

Service Refill Capacities

Fuel Tank 319.0 gal 1207.0 L Less
Cooling System 54.9 gal 208.0 L Less
Engine Crankcase* 21.9 gal 83.0 L Less
Power Train 60.8 gal 230.0 L Less
Final Drives (each) 6.1 gal 23.0 L Less
Roller Frames (each) 16.9 gal 64.0 L Less
Pivot Shaft Compartment 8.7 gal 33.0 L Less
Hydraulic Tank 34.6 gal 131.0 L Less
Note *With oil filters. *With oil filters. Less

Track Roller Frame

Oscillation 13.8 in 351.0 mm Less

Steering and Brakes

Hydraulically Applied Multiple-disc Steering Clutch 15.4 in 392.0 mm Less
Spring Applied Multiple-disc Brake 15.4 in 392.0 mm Less

Standards

FOPS Falling Objects Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 LEVEL II. Falling Objects Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 LEVEL II. Less
ROPS Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008. Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008. Less
Sound The exterior sound pressure level for the standard machine (ISO 6395) is 115 dB(A)/111 dB(A) (sound suppressed). The exterior sound pressure level for the standard machine (ISO 6395) is 115 dB(A)/111 dB(A) (sound suppressed). Less
Sound The operator equivalent sound pressure level (ISO 6396) is 77 dB(A)/74 dB(A) (sound suppressed). The operator equivalent sound pressure level (ISO 6396) is 77 dB(A)/74 dB(A) (sound suppressed). Less

Structures

Engineered for maximum production and service life.


Engine

Power and reliability to help you move more.


Cooling System

Superior cooling keeps you moving in the most demanding work conditions.


Hydraulics

Increased performance and improved efficiency to move more material with less fuel.


Power Train

Power and control to efficiently move your material.


Undercarriage

Designed to optimize machine balance and performance at your site.


Work Tools

Provide flexibility to match the machine to your job.


Operator Station

Designed for your comfort, convenience, and productivity.


Technology Solutions

Increase your productivity with these integrated electronic systems.


Cat MineStar System

Configurable to suit your operation’s needs.


Safety

Focused on keeping everyone safe.


Serviceability

Reduce service time to increase your uptime.


Customer Support

Your Cat dealer knows how to keep your mining machines producing.


Sustainability

Thinking about your legacy for future generations.


D10T2 Standard Equipment

ELECTRICAL
  • Alternator, 150 amp
  • Back up alarm
  • Batteries, 12-volt (4), 200 amp-hour
  • Converter, 12-volt, 25 amp
  • Diagnostic connector
  • Horn, forward warning
  • Light, engine compartment
  • Lighting system, 8 Halogen
  • Starting receptacle

OPERATOR ENVIRONMENT
  • Air conditioner and heater
  • Armrest, adjustable
  • Cab, FOPS
  • Deactivation switch, hydraulic controls
  • Decelerator, pedal
  • Finger Tip Control (FTC) steering
  • Governor switch, electronic
  • Hydraulic system, electronically controlled
  • Information display - Multi-color
  • Mirror, rearview
  • Radio ready, entertainment
  • ROPS rollbar
  • Seat belt, retractable 76 mm (3 in)
  • Seat, cloth, air suspension
  • Wipers, intermittent, low and high speeds

POWER TRAIN
  • Aluminum bar-plate radiator, 6 fpi
  • Aftercooler, air-to-air
  • Air filters, dual with precleaner
  • C27 with ACERT Technology: - 24 volt electric start
  • Coolant, extended life
  • Directional shift management: - Advanced Productivity Electronic Control System (APECS) - Enhanced AutoShift (EAS)
  • Ether starting aid, automatic
  • Four planet, double-reduction planetary final drives
  • Fuel priming pump, electric
  • Mufflers, dual
  • Parking brake, electronic
  • Prescreener
  • Separator, water/fuel
  • Thermal shields, exhaust
  • Torque divider
  • Transmission, powershift: - (3F/3R speeds)

SAFETY AND SECURITY
  • Fender guard rails
  • Heavy duty steps and handles
  • Operator Not Present Monitoring System
  • Seat belt warning switch

UNDERCARRIAGE
  • Rollers and idlers, lifetime lubricated
  • Sprocket rim segments, replaceable
  • Suspension-type undercarriage, eight-roller tubular track roller frame
  • Three bolt idler caps
  • Track adjusters, hydraulic
  • Track guides
  • Two-piece master links

OTHER STANDARD EQUIPMENT
  • Auto-blade assist - Dual tilt required
  • CD ROM parts book
  • Ecology drains
  • Fluid sampling ports
  • Grade control ready
  • Ground level service center
  • Ripper hydraulics
  • Vandalism, protection (8 caplocks)
  • VIMS 3G
  • Product Link

D10T2 Optional Equipment

BULLDOZER ATTACHMENTS
  • 10SU Abrasion resistant blade
  • 10SU No wear plate
  • 10SU Push plate
  • 10U No wear plate
  • 10U Abrasion resistant blade

GUARDS
  • Bottom guards, cushion dozer
  • Bottom guards, partial
  • Bottom guards, sealed
  • Engine enclosure
  • Guard, fan debris
  • Guard, undercarriage idlers

OPERATOR STATION
  • Cab glass: - 276 kPa (40 psi) with precleaner - Dual pane impact resistance glass
  • Operator arrangement: - 5th Percentile Arrangement - Quick opening floor plates
  • Powered precleaner
  • Seat, air suspension: - Cloth, heated - Cloth, heated and ventilated - Vinyl
  • Visibility arrangement: - Single camera - Dual camera - Mirrors
  • Window shades

POWER TRAIN
  • C27 with ACERT Technology, U.S. EPA Tier 4 Final
  • Coolant, arctic
  • Engine precleaner, turbine
  • Engine prelube
  • Final drives: - Clamshell Guard - Cold weather - Guarded
  • Lubrication, arctic
  • Mesabi radiator arrangements
  • Reversible cooling fan
  • Remote high speed oil change system

REAR ATTACHMENTS
  • Counterweight: - 3 slab with hitch - 4 slab with hitch
  • Drawbar, rear
  • Multi shank ripper: - Deep - Standard
  • Single shank ripper: - Push block with pin puller - Standard - Standard with pin puller
  • Ripper mounting: - Standard - Wide track

SAFETY AND SECURITY
  • Access arrangement
  • Fuel Tank, platform ready
  • Lights: - Halogen, twelve - HID - LED - LED, high intensity
  • Powered access ladder
  • Rear access platform

SPECIAL ARRANGEMENTS
  • High debris
  • Sound
  • Stockpile

TECHNOLOGY
  • Autocarry
  • Automatic Ripper Control
  • Command for Dozing
  • Terrain for Grading

UNDERCARRIAGE
  • Carrier rollers
  • Factory Track Shoe Options: - 610 mm (24 in) Extreme Service - 610 mm (24 in) Extreme Service Trapezoidal Hole - 610 mm (24 in) Super Extreme Service - 610 mm (24 in) Extreme Service Scallop Resistant - 610 mm (24 in) Super Extreme Service Scallop Resistant - 610 mm (24 in) Super Extreme Service Scallop Resistant Round Hole - 710 mm (28 in) Extreme Service - 710 mm (28 in) Super Extreme Service - 710 mm (28 in) Extreme Service Trapezoidal Hole - 710 mm (28 in) Extreme Service Scallop Resistant - 710 mm (28 in) Super Extreme Service Scallop Resistant - 710 mm (28 in) Super Extreme Service Scallop Resistant Round Hole - 760 mm (30 in) Extreme Service Clipped - 760 mm (30 in) Super Extreme Service Clipped - 786 mm (31 in) Extreme Service - 786 mm (31 in) Extreme Service Trapezoidal Hole - 786 mm (31 in) Extreme Service Scallop Resistant ARM
  • Tracks, sealed and lubricated
  • Undercarriage arrangements, PPR: - Abrasion resistant, cold weather - Guarded - Sound

OTHER ATTACHMENTS
  • Automatic lubrication system
  • Grease points, grouped
  • Heater, engine coolant
  • Hydraulic, dual tilt