D6T (Tier 4 Interim/Stage IIIB)

< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The Cat D6T has earned a reputation for best-in-class versatility, productivity and resale value. Because it excels across a wide range of jobs, customers choose the D6T for everything from dozing and ripping to scraper work and finish grading. The versatile D6T is a top choice for land clearing, highway and road construction, building oil/gas/wind farm pads and working landfills. And with features designed for even greater comfort, productivity and fuel efficiency, today’s D6T does even more to help you meet your business objectives. The D6T meets U.S. Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 emission standards.

Engine

Units:
Engine Model Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Flywheel Power 205.0 hp 153.0 kW Less
Bore 4.5 in 115.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 567.0 in3 9.3 L Less
Engine Power (Maximum) - ISO 14396 251.0 hp 187.0 kW Less
Engine Power (Maximum) - ISO 14396 (DIN) 254.0 hp 187.0 kW Less
Engine Power (Maximum) - SAE J1995 253.0 hp 189.0 kW Less
Global Emissions U.S. Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 U.S. Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 Less
Net Power (Maximum) - ISO 9249/SAE J1349 235.0 hp 175.0 kW Less
Net Power (Maximum) - ISO 9249/SAE J1349 (DIN) 238.0 hp 175.0 kW Less
Net Power (Rated) - ISO 9249/SAE J1349 207.0 hp 154.0 kW Less
Net Power (Rated) - ISO 9249/SAE J1349 (DIN) 209.0 hp 154.0 kW Less

Transmission

1.5 Forward 2.3 mph 3.8 km/h Less
2.0 Forward 3.2 mph 5.1 km/h Less
2.5 Forward 4.1 mph 6.6 km/h Less
3.0 Forward 5.3 mph 8.5 km/h Less
3.5 Forward 7.1 mph 11.4 km/h Less
1.5 Reverse 3.0 mph 4.8 km/h Less
2.0 Reverse 4.1 mph 6.6 km/h Less
2.5 Reverse 5.2 mph 8.4 km/h Less
3.0 Reverse 5.3 mph 8.5 km/h Less
3.5 Reverse 9.0 mph 14.6 km/h Less
Drawbar Pull - 1.5 Forward 81430.0 lb 362.2 kN Less
Drawbar Pull - 2.0 Forward 49260.0 lb 219.1 kN Less
Drawbar Pull - 2.5 Forward 49260.0 lb 219.1 kN Less
Drawbar Pull - 3.0 Forward 26730.0 lb 118.9 kN Less
Drawbar Pull - 3.5 Forward 26730.0 lb 118.9 kN Less

Service Refill Capacities

Fuel Tank 112.0 gal 425.0 L Less
Cooling System 17.0 gal 64.4 L Less
Engine Crankcase 6.5 gal 24.6 L Less
Power Train 39.1 gal 148.0 L Less
Final Drives (each) 3.6 gal 13.5 L Less
Roller Frames (each) 6.6 gal 25.0 L Less
Pivot Shaft Compartment 1.3 gal 5.0 L Less
Hydraulic Tank 17.3 gal 65.5 L Less

Weights

Operating Weight 46158.0 lb 20937.0 kg Less
Operating Weight - LGP A 52954.0 lb 24020.0 kg Less
Shipping Weight - LGP A 43664.0 lb 19806.0 kg Less
Operating Weight - XL A 46791.0 lb 21306.0 kg Less
Shipping Weight - XL A 39138.0 lb 17753.0 kg Less
Operating Weight - XL SU 46263.0 lb 20985.0 kg Less
Shipping Weight - XL SU 39138.0 lb 17753.0 kg Less
Operating Weight - XL VPAT 52167.0 lb 23663.0 kg Less
Shipping Weight - XL VPAT 47165.0 lb 21394.0 kg Less
Operating Weight - XW A 48922.0 lb 22191.0 kg Less
Shipping Weight - XW A 40596.0 lb 18414.0 kg Less
Operating Weight - XW SU 48034.0 lb 21788.0 kg Less
Shipping Weight - XW SU 40596.0 lb 18414.0 kg Less
Operating Weight - XW VPAT 53170.0 lb 24118.0 kg Less
Shipping Weight - XW VPAT 45840.0 lb 20793.0 kg Less
Operating Weight - LGP S 50490.0 lb 22902.0 kg Less
Shipping Weight - LGP S 43664.0 lb 19806.0 kg Less
Operating Weight - LGP VPAT 53651.0 lb 24336.0 kg Less
Shipping Weight - LGP VPAT 48521.0 lb 22009.0 kg Less

Undercarriage

Shoe Type Moderate Service Moderate Service Less
Width of Shoe - LGP 36.0 in 915.0 mm Less
Grouser Height 2.6 in 65.0 mm Less
Pitch 8.0 in 203.0 mm Less
Ground Clearance 15.0 in 384.0 mm Less
Track Gauge - XL 74.0 in 1880.0 mm Less
Carrier Rollers/Side 1 1 Less
Ground Contact Area: (ISO 16754) - LGP 10122.0 in2 6.53 m2 Less
Ground Contact Area: (ISO 16754) - LGP VPAT 8684.0 in2 5.6 m2 Less
Ground Contact Area: (ISO 16754) - XL 5489.0 in2 3.54 m2 Less
Ground Contact Area: (ISO 16754) - XL VPAT 5489.0 in2 3.54 m2 Less
Ground Contact Area: (ISO 16754) - XW 7449.0 in2 4.81 m2 Less
Ground Contact Area: (ISO 16754) - XW VPAT 7909.0 in2 5.1 m2 Less
Ground Pressure: (ISO 16754) - LGP 4.99 psi 34.4 kPa Less
Ground Pressure: (ISO 16754) - LGP VPAT 6.2 psi 42.6 kPa Less
Ground Pressure: (ISO 16754) - XL 8.4 psi 58.1 kPa Less
Ground Pressure: (ISO 16754) - XL VPAT 9.5 psi 65.5 kPa Less
Ground Pressure: (ISO 16754) - XW 6.4 psi 44.5 kPa Less
Ground Pressure: (ISO 16754) - XW VPAT 6.7 psi 46.4 kPa Less
Oscillation at Front Idler - XL/XL VPAT 5.5 in 141.0 mm Less
Oscillation at Front Idler - XW 5.4 in 137.0 mm Less
Oscillation at Front Idler - XW VPAT/LGP/LGP VPAT 6.4 in 163.0 mm Less
Shoes/Side - XL/XL VPAT/XW 41 41 Less
Shoes/Side - XW VPAT/LGP/LGP VPAT 45 45 Less
Track Gauge - XL VPAT 84.0 in 2134.0 mm Less
Track Gauge - XW 80.0 in 2032.0 mm Less
Track Gauge - XW VPAT/LGP/LGP VPAT 90.0 in 2286.0 mm Less
Track Rollers/Side - XL/XL VPAT/XW 7 7 Less
Track Rollers/Side - XW VPAT/LGP/LGP VPAT 8 8 Less
Track on Ground - XL/XL VPAT/XW 112.0 in 2840.0 mm Less
Track on Ground - XW VPAT/LGP/LGP VPAT 128.0 in 3250.0 mm Less
Width of Shoe - LGP VPAT 31.0 in 790.0 mm Less
Width of Shoe - XL/XL VPAT 22.0 in 560.0 mm Less
Width of Shoe - XW 30.0 in 760.0 mm Less
Width of Shoe - XW VPAT 28.0 in 710.0 mm Less

Hydraulic Controls - Pump

Angle Cylinder Flow - VPAT 45.0 gal/min 170.0 L/min Less
Pump Output - Fan 25.0 gal/min 93.0 L/min Less
Pump Output - Implement 54.0 gal/min 205.0 L/min Less
Pump Output - Steering 52.0 gal/min 195.0 L/min Less
RPM at Rated Engine Speed - Steering 2854.0 RPM 2854.0 RPM Less
RPM at Rated Engine Speed - Fan 2135.0 RPM 2135.0 RPM Less
RPM at Rated Engine Speed - Implement 2135.0 RPM 2135.0 RPM Less
Lift Cylinder Flow 50.0 gal/min 190.0 L/min Less
Tilt Cylinder Flow 29.0 gal/min 110.0 L/min Less
Ripper Cylinder Flow 50.0 gal/min 190.0 L/min Less

Hydraulic Controls - Main Relief Valve

Pressure Setting - Implement - Non-VPAT 3150.0 psi 21700.0 kPa Less
Pressure Setting - Implement - VPAT 3540.0 psi 24400.0 kPa Less

Hydraulic Controls - Maximum Operating Pressure

Bulldozer - Angle - VPAT 3125.0 psi 21550.0 kPa Less
Bulldozer - Lift - Non-VPAT 2800.0 psi 19300.0 kPa Less
Bulldozer - Lift - VPAT 3125.0 psi 21550.0 kPa Less
Bulldozer - Tilt - Non-VPAT 2800.0 psi 19300.0 kPa Less
Bulldozer - Tilt - VPAT 3125.0 psi 21550.0 kPa Less
Ripper - Lift - Non-VPAT 2800.0 psi 19300.0 kPa Less
Ripper - Lift - VPAT 3125.0 psi 21550.0 kPa Less
Steering 5800.0 psi 40000.0 kPa Less

Blades

Capacity - LGP A-Blade 6.82 yd3 5.22 m3 Less
Capacity - LGP S-Blade 4.83 yd3 3.7 m3 Less
Capacity - LGP VPAT-Blade 6.65 yd3 5.08 m3 Less
Capacity - XL A-Blade 5.14 yd3 3.93 m3 Less
Capacity - XL SU-Blade 6.94 yd3 5.31 m3 Less
Capacity - XL VPAT-Blade 6.19 yd3 4.73 m3 Less
Capacity - XW A-Blade 5.63 yd3 4.3 m3 Less
Capacity - XW SU-Blade 6.6 yd3 5.05 m3 Less
Capacity - XW VPAT-Blade 6.65 yd3 5.08 m3 Less
Width - LGP A-Blade 16.7 ft 5070.0 mm Less
Width - LGP S-Blade 13.3 ft 4040.0 mm Less
Width - LGP VPAT-Blade 13.7 ft 4160.0 mm Less
Width - XL A-Blade 13.7 ft 4160.0 mm Less
Width - XL SU-Blade 10.7 ft 3260.0 mm Less
Width - XL VPAT-Blade 12.8 ft 3880.0 mm Less
Width - XW A-Blade 14.8 ft 4500.0 mm Less
Width - XW SU-Blade 11.7 ft 3560.0 mm Less
Width - XW VPAT-Blade 13.7 ft 4160.0 mm Less

Ripper

Maximum Clearance Raised (under tip) 20.2 in 514.0 mm Less
Pocket Spacing 39.4 in 1000.0 mm Less
Ramp Angle 26 degrees 26 degrees Less
Shank Gauge 78.8 in 2000.0 mm Less
Shank Section 74 mm × 175 mm (2.9 in × 6.9 in) 74 mm × 175 mm (2.9 in × 6.9 in) Less
Weight - With One Shank 3606.0 lb 1634.0 kg Less
Maximum Penetration Force 14557.0 lb 6603.0 kg Less
Pryout Force 19600.0 lb 8890.0 kg Less
Type Fixed Parallelogram Fixed Parallelogram Less
Number of Pockets 3 3 Less
Overall Beam Width 87.0 in 2202.0 mm Less
Beam Cross Section 219 mm × 254 mm (8.8 in × 10 in) 219 mm × 254 mm (8.8 in × 10 in) Less
Maximum Penetration 19.7 in 500.0 mm Less
Weight - Each Additional Shank 163.0 lb 74.0 kg Less

Winch

Cable Ferrule Size (O.D. × Length) 54 mm × 67 mm (2.1 in × 2.6 in) 54 mm × 67 mm (2.1 in × 2.6 in) Less
Control Electric Electric Less
Maximum Bare Drum - Line Pull 89800.0 lb 40700.0 kg Less
Maximum Bare Drum - Line Speed 130.0 ft/min 39.6 m/min Less
Maximum Full Drum - Line Pull 76300.0 lb 34600.0 kg Less
Maximum Full Drum - Line Speed 224.0 ft/min 68.3 m/min Less
Overall Width 38.4 in 975.0 mm Less
Rope Diameter (recommended) 0.88 in 22.0 mm Less
Weight 2652.0 lb 1203.0 kg Less
Winch Drive Mechanical Mechanical Less
Winch Model PA56 PA56 Less
Oil Capacity 17.8 gal 67.0 L Less
Winch and Bracket Length 47.8 in 1214.0 mm Less
Winch Case - Length 35.5 in 902.0 mm Less
Winch Case - Width 34.3 in 872.0 mm Less
Increased Tractor Length - XL/XW 20.4 in 516.0 mm Less
Increased Tractor Length - LGP 14.4 in 365.0 mm Less
Drum Diameter 10.0 in 254.0 mm Less
Drum Width 12.4 in 315.0 mm Less
Flange Diameter 19.9 in 505.0 mm Less
Drum Capacity - 22 mm (0.88 in) 281.0 ft 85.0 m Less
Drum Capacity - 25 mm (1.0 in) 218.0 ft 66.0 m Less

Standards

ROPS/FOPS ROPS meets criteria ISO 3471:1994, 2008. FOPS meets ISO 3449:1992, 2005 Level II. ROPS meets criteria ISO 3471:1994, 2008. FOPS meets ISO 3449:1992, 2005 Level II. Less
Cab Meets appropriate standards as listed below. Meets appropriate standards as listed below. Less
Brakes Brakes meet the International Standard ISO 10265:2008. Brakes meet the International Standard ISO 10265:2008. Less

Operator Station

Comfort and convenience


Engine

Power and reliability


Emissions Technology

Reliable, integrated solutions


Power Train

Powerful efficiency


Implement and Steering Controls

Ergonomically designed for ease of operation


Integrated Technologies

Solutions to make work easier and more efficient


Cooling System

Durable and efficient


Undercarriage

Engineered for performance


Work Tools

Equipped for the job


Rear Implements

Versatility and balance


Sustainability

Thinking generations ahead


Serviceability and Customer Support

When uptime counts


D6T (Tier 4 Interim/Stage IIIB) Standard Equipment

POWER TRAIN
  • C9.3 ACERT diesel engine
  • EPA/ARB Tier 4 Interim, EU Stage IIIB and Japan MLIT Step 4 certified engine with aftertreatment
  • Air cleaner, precleaner with strata tube dust ejector
  • Air filter with Electronic Service Ind.
  • Aftercooler, Air to Air (ATAAC)
  • Coolant, extended life
  • Fan, sucker, hydraulic
  • Final drives, three planet single reduction planetary
  • Fuel priming pump, electric
  • Parking brake, electronic
  • Prescreener
  • Radiator, aluminum bar plate
  • Shift management: - automatic directional and downshift - controlled throttle, load compensated
  • Starting aid, ether, automatic
  • Torque divider
  • Transmission, electronically controlled powershift 3F/3R speeds
  • Turbocharger
  • Water separator

UNDERCARRIAGE
  • SystemOne
  • Carrier rollers
  • Clamp master link
  • Equalizer bar, heavy duty
  • Guards, end track guiding
  • Idlers, center tread, lifetime lubricated
  • Rollers, lifetime lubricated track
  • Track roller frames, tubular
  • Track adjusters, hydraulic
  • Sprocket rim segments, replaceable

ELECTRICAL
  • Alarm, backup
  • Alternator, 95 amp, brushless
  • Batteries, 2 maintenance free 12V (24V system), heavy duty
  • Converter, two 10 amp 12V outlets
  • Connector, diagnostic
  • Electric start, 24V
  • Horn, forward warning

OPERATOR ENVIRONMENT
  • Air conditioner, underhood
  • Armrest, adjustable
  • Cab, ROPS/FOPS, sound suppressed
  • Decelerator pedal
  • Electro-hydraulics implement and steering controls
  • Five gauge cluster (engine coolant, power train oil, hydraulic oil, fuel level and engine RPM display/gear display)
  • Foot pads, dash
  • Heater
  • Hour meter, electronic
  • Mirror, rearview
  • Multi Velocity Program (MVP), 5-speed includes Eco Reverse
  • Radio ready
  • Seat, adjustable contour suspension
  • Seatbelt, retractable 76 mm (3 in)
  • Throttle switch, electronic
  • Wipers, two speed

OTHER STANDARD EQUIPMENT
  • CD ROM parts book
  • Engine enclosures, perforated
  • Front pull device
  • Guards, hinged bottom
  • Ground level service center with remote electrical disconnect and secondary shutdown switch
  • Hood, perforated
  • Hydraulics, independent steering and work tool and fan pumps
  • Hydraulics, load sensing, dozer lift and tilt
  • Oil cooler, hydraulic
  • Product Link
  • Radiator doors, louvered, hinged
  • S·O·S sampling ports
  • Vandalism protection allowance for fluid compartments and battery box

D6T (Tier 4 Interim/Stage IIIB) Optional Equipment

POWER TRAIN
  • Drains, ecology, power train
  • Fan, auto reversing
  • Oil change system, power train
  • Fuel system, fast fill
  • Precleaner turbine with screen
  • Thermal shield including insulated CEM

UNDERCARRIAGE
  • Heavy duty undercarriage arrangements: - XL machines - XW machines - LGP machines - XL VPAT machines - XW VPAT machines - LGP VPAT machines
  • Track Pairs (XL VPAT Roller Frame, 41 Section): - Extreme Service (HD) 560 mm (22 in) - Extreme Service (SystemOne) 560 mm (22 in) - Extreme Service (SystemOne) 610 mm (24 in), Offset - Extreme Service (SystemOne) 560 mm (22 in), Center Hole - Extreme Service (SystemOne) 610 mm (24 in), Offset Clipped
  • Track Pairs (XL Non-VPAT Roller Frame, 41 Section): - Extreme Service (HD) 560 mm (22 in) - Extreme Service (SystemOne) 560 mm (22 in) - Moderate Service (SystemOne) 610 mm (24 in) - Moderate Service (HD) 610 mm (24 in) - Extreme Service (SystemOne) 610 mm (24 in) - Extreme Service (SystemOne) 610 mm (24 in), Clipped - Extreme Service (HD) 610 mm (24 in), Non-Trapezoidal - Extreme Service (SystemOne) 560 mm (22 in), Center Hole - Extreme Service (HD) 610 mm (24 in), Trapezoidal
  • Track Pairs (XW VPAT Roller Frame, 45 Section): - Extreme Service (SystemOne) 610 mm, 710 mm (24 in, 28 in) - Extreme Service (SystemOne) 610 mm (24 in), Clipped - Moderate Service 790 mm (31 in), Offset, Non‑Trapezoidal - Moderate Service (HD) 610 mm (24 in) - Extreme Service (HD) 610 mm (24 in), Non-Trapezoidal - Moderate Service (HD) 710 mm (28 in), Non-Trapezoidal - Moderate Service (HD) 710 mm (28 in), Center Hole - Moderate Service (SystemOne) 710 mm (28 in), Clipped
  • Track Pairs (XW Non VPAT Roller Frame, 41 Section): - Extreme Service (SystemOne) 610 mm (24 in) - Extreme Service (SystemOne) 610 mm (24 in), Clipped - Extreme Service (HD) 760 mm (30 in), Non-Trapezoidal - Extreme Service (SystemOne) 760 mm (30 in) - Extreme Service (HD) 610 mm (24 in), Non-Trapezoidal - Moderate Service (SystemOne) 710 mm (28 in) - Extreme Service (HD) 760 mm (30 in) - Moderate Service (HD) 760 mm (30 in), Non-Trapezoidal - Extreme Service (SystemOne) 760 mm (30 in), Center Hole
  • Track Pairs (LGP VPAT Roller Frame, 45 Section): - Moderate Service (HD) 790 mm (31 in), Offset - Extreme Service (SystemOne) 790 mm (31 in), Offset - Moderate Service (HD) 915 mm (36 in) - Extreme Service (SystemOne) 915 mm (36 in)
  • Track Pairs (LGP Non VPAT Roller Frame, 45 Section): - Extreme Service (SystemOne) 760 mm (30 in), Center Hole - Extreme Service (HD) 760 mm (30 in), Trapezoidal - Extreme Service (SystemOne) 915 mm (36 in), Center Hole - Extreme Service (HD) 915 mm (36 in), Trapezoidal - Self-Cleaning (HD) 990 mm (39 in)

HYDRAULICS
  • Control arrangement - ripper (Non-VPAT)
  • Control arrangement - ripper (VPAT)
  • Control arrangement - winch
  • Control arrangement - ripper/winch
  • Control arrangement - hydraulic implement towing

STARTERS, BATTERIES AND ALTERNATORS
  • Alternator, 150 amp
  • Alternator, 150 amp, ducted
  • Heater, engine coolant, 120V
  • Starter, heavy duty

ELECTRICAL
  • Lights 6, basic
  • Lights 10, premium
  • Switch, disconnect, remote mounted

OPERATOR ENVIRONMENT
  • Air conditioner, ROPS mounted
  • Camera, rear vision
  • Canopy arrangement (OROPS) includes vinyl covered seat with mechanical suspension
  • Glass, dual pane and precleaner
  • Handles and steps, heavy duty (Non-VPAT)
  • Handles, heavy duty VPAT

TECHNOLOGY PRODUCTS
  • AccuGrade Ready

GUARDS
  • Guard, rear tractor
  • Guard, final drive, clamshell
  • Guard, final drive seals
  • Guard, idler seals
  • Heavy duty guard package
  • Hitch, front
  • Screen, rear cab
  • Screen, rear for canopy arrangement
  • Sweeps package
  • Towing device, pull-hook

TRACK GUIDING GUARD ARRANGEMENTS (SystemOne)
  • Guide, track, moderate service
  • Guide/guard, track, full length

OTHER ATTACHMENTS
  • Counterweights and drawbars
  • Counterweight, rear
  • Counterweight, rear slab
  • Counterweight, additional
  • Drawbar, rigid short
  • Drawbar, rigid long

WINCH ARRANGEMENTS
  • PA56 winch package, standard speed
  • PA56 winch package, slow speed
  • Fairlead, 3 rollers
  • Fourth roller

BLADES
  • VPAT XL Bulldozer
  • VPAT XW Bulldozer
  • VPAT LGP Bulldozer
  • 6SU XL
  • 6SU XL ARO
  • 6SU XL, Landfill
  • 6SU XW
  • 6SU XW ARO
  • 6SU XW, Landfill
  • 6A XL
  • 6A XW
  • 6A LGP
  • 6S LGP
  • 6S LGP ARO
  • 6S LGP, Landfill

GROUND ENGAGING TOOLS
  • Ripper, multi-shank
  • Tooth, multi-shank ripper
  • Tooth, straight, 1 shank
  • Teeth, straight, set of 2
  • Teeth, straight, set of 3

MISCELLANEOUS
  • Seal group
  • Seal group - VPAT