D7E (U.S. Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4)

< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat D7E was designed to meet growing demand for powerful yet highly maneuverable track-type tractors. By adapting electric drive technology to the unique requirements of dozer applications, Caterpillar has developed an all-new class of tractor that delivers the best possible balance of heavy-dozing and fine-grading performance. The innovative diesel-electric powertrain is also designed to burn considerably less fuel and consume fewer fluids and parts for reduced owning and operating costs. Improved productivity and efficiency means getting more work done while using fewer resources. The D7E meets U.S. Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 emission standards.

Engine

Units:
Engine Model Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Flywheel Power 235.0 hp 175.0 kW Less
Bore 4.5 in 115.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 567.0 in3 9.3 L Less
Engine Power (Maximum) - ISO 14396 266.0 hp 198.0 kW Less
Engine Power (Maximum) - ISO 14396 (DIN) 270.0 hp 198.0 kW Less
Engine Power (Maximum) - SAE J1995 270.0 hp 201.0 kW Less
Global Emissions U.S. Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 U.S. Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 Less
Net Power (Maximum) - ISO 9249/SAE J1349 251.0 hp 187.0 kW Less
Net Power (Maximum) - ISO 9249/SAE J1349 (DIN) 254.0 hp 187.0 kW Less
Net Power (Rated) - ISO 9249/SAE J1349 235.0 hp 175.0 kW Less
Net Power (Rated) - ISO 9249/SAE J1349 (DIN) 238.0 hp 175.0 kW Less

Service Refill Capacities

Fuel Tank 108.0 gal 409.0 L Less
Cooling System 22.5 gal 87.0 L Less
Engine Crankcase 8.0 gal 30.0 L Less
Final Drives (each) 7.0 gal 28.0 L Less
Pivot Shaft Compartment 1.8 gal 7.0 L Less
Hydraulic Tank 20.0 gal 76.0 L Less
Final Drive (LGP each) 9.0 gal 34.0 L Less
Powertrain 16.0 gal 60.0 L Less

Weights

Operating Weight 57441.0 lb 26055.0 kg Less
Shipping Weight 48402.0 lb 21955.0 kg Less
Shipping Weight - STD 48402.0 lb 21955.0 kg Less
Operating Weight - STD SU 57441.0 lb 26055.0 kg Less
Shipping Weight - LGP 53649.0 lb 24335.0 kg Less
Operating Weight - LGP S 62886.0 lb 28525.0 kg Less

Hydraulic Controls - Pump

Pump Output - Implement 52.8 gal/min 200.0 L/min Less
Pump Output - Steering 82.4 gal/min 312.0 L/min Less
Pump Type Piston, Variable Displacement Piston, Variable Displacement Less
Tilt Cylinder Flow - Head End Flow 24.6 gal/min 93.0 L/min Less
Tilt Cylinder Flow - Rod End Flow 17.4 gal/min 66.0 L/min Less
Lift Cylinder Flow 52.8 gal/min 200.0 L/min Less
Ripper Cylinder Flow 52.8 gal/min 200.0 L/min Less

Hydraulic Controls - Main Relief Valve

Pressure Setting - Steering 4000.0 psi 27600.0 kPa Less

Hydraulic Controls - Maximum Operating Pressure

Bulldozer 4000.0 psi 27600.0 kPa Less
Tilt Cylinder 4000.0 psi 27600.0 kPa Less
Ripper (Lift) 4000.0 psi 27600.0 kPa Less
Ripper (Pitch) 4000.0 psi 27600.0 kPa Less
Steering 5950.0 psi 41000.0 kPa Less

Ripper

Beam Cross Section 14.0 in 355.0 mm Less
Each Additional Shank 330.0 lb 150.0 kg Less
Maximum Penetration Force 19639.0 lb 87.4 kN Less
Pocket Spacing 35.4 in 900.0 mm Less
Pryout Force 52695.0 lb 234.4 kN Less
Ramp Angle 26.0 Degrees 26.0 Degrees Less
Shank Gauge 70.9 in 1800.0 mm Less
Shank Section 72 mm × 228 mm (2.8 in × 9.0 in) 72 mm × 228 mm (2.8 in × 9.0 in) Less
Weight - With One Shank 3572.0 lb 1650.0 kg Less
Maximum Clearance Raised (under tip, pinned in bottom hole) 23.1 in 588.0 mm Less
Type Multi-Shank Multi-Shank Less
Number of Pockets 3 3 Less
Overall Beam Width 82.2 in 2088.0 mm Less
Maximum Penetration 25.6 in 650.0 mm Less

Winch

Cable Ferrule Size (O.D. × Length) 60 mm × 65 mm (2.38 in × 2.56 in) 60 mm × 65 mm (2.38 in × 2.56 in) Less
Control Electronic/Hydraulic Electronic/Hydraulic Less
Installed Weight 3350.0 lb 1520.0 kg Less
Maximum Bare Drum Line Pull 90000.0 lb 400.3 kN Less
Maximum Bare Drum Line Speed 70.0 ft/min 21.0 m/min Less
Maximum Full Drum Line Pull 57000.0 lb 253.5 kN Less
Maximum Full Drum Line Speed 116.0 ft/min 35.0 m/min Less
Overall Width 43.0 in 1090.0 mm Less
Rope Diameter (recommended) 1.0 in 25.0 mm Less
Throat Clearance 8.6 in 218.0 mm Less
Weight 3350.0 lb 1520.0 kg Less
Winch Case Length 43.7 in 1110.0 mm Less
Winch Case Width 32.5 in 826.0 mm Less
Winch Drive Hydraulic Hydraulic Less
Winch Length 43.9 in 1115.0 mm Less
Winch Model PA90 PA90 Less
Oil Capacity 3.2 gal 12.0 L Less
Winch and Bracket Length 93.9 in 1115.0 mm Less
Increased Tractor Length - STD 93.9 in 1032.0 mm Less
Increased Tractor Length - LGP 93.9 in 1032.0 mm Less
Drum Diameter 12.5 in 318.0 mm Less
Drum Width 8.9 in 226.0 mm Less
Flange Diameter 24.0 in 610.0 mm Less
Drum Capacity - 24 mm (1 in) 203.0 ft 62.0 m Less
Drum Capacity - 29 mm (1.13 in) 185.0 ft 56.0 m Less
Ferrule Size (O.D. × Length) 60 mm × 65 mm (2.38 in × 2.56 in) 60 mm × 65 mm (2.38 in × 2.56 in) Less

Standards

FOPS Falling Object Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 Level II Falling Object Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 Level II Less
ROPS Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008 Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008 Less
Cab ANSI/SAE J1166 OCT98 ANSI/SAE J1166 OCT98 Less
Brakes Crawler Machine Brake Requirements meets the following criteria: ISO 10265:2008 Crawler Machine Brake Requirements meets the following criteria: ISO 10265:2008 Less

Drive Train

AC Compressor Maximum Input Current 12.0 amps 12.0 amps Less
AC Compressor Nominal Input Voltage 320.0 volts 320.0 volts Less
AC Generator and Propulsion Module Voltage 480.0 volts 480.0 volts Less
Electric Water Pump System Nominal Input Current 5.0 amps 5.0 amps Less
Electric Water Pump System Nominal Input Voltage 320.0 volts 320.0 volts Less
Type Electric Drive Electric Drive Less

Powertrain

First-of-its-kind Electric Drive delivers power and efficiency


Engine

ACERT™ Technology


Cooling System

Efficient and easy to service


Emissions Technology

Reliable, integrated solutions


Operator Station

Unprecedented all-around visibility and comfort


Integrated Technologies

Solutions to make work easier and more efficient


Work Tools

Designed for performance and versatility


Serviceability and Customer Support

When uptime counts


Undercarriage

Engineered for performance


Sustainability

Resourceful in every way


Waste Handler

Designed and built for performance


Stockpile Machine

Move more material in less time


D7E (U.S. Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4) Standard Equipment

POWERTRAIN
  • Aftercooler, Air to Air
  • Air Cleaner, Precleaner with Strata
  • Tube Dust Ejector
  • C9.3 ACERT Engine: - EPA/ARB Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 - Certified Engine with Aftertreatment
  • Coolant, Extended Life
  • Differential Steering
  • Ecology Drains (Engine Oil, Coolant, Hydraulic Oil, Fuel Tank, Powertrain Case)
  • Electronic Air Cleaner Service Indicator
  • Fan, Hydraulically Driven Demand with High Ambient Capability
  • Final Drives, Double Reduction
  • Generator, AC
  • Parking Brake
  • Power Inverter
  • Propulsion Module
  • Prescreener
  • Radiator, Core, Aluminum Bar Plate
  • Separate Circuit Core, Aluminum Bar Plate
  • Starting Aid, Ether
  • Transmission, Continuously Variable
  • Turbocharger, Wastegated
  • Water Separator, Primary Fuel Filter

UNDERCARRIAGE
  • Guards, End Track Guiding
  • Heavy Duty Track (610 mm/24" Moderate Service)
  • Master Link
  • Rollers and Idlers, Lifetime Lubricated
  • Sprocket Rim Segments, Replaceable
  • Track Adjusters, Gas Spring Recoil
  • Undercarriage, Heavy Duty

ELECTRICAL
  • Accessory Power Converter (APC)
  • Alarm, Backup
  • Batteries, Maintenance Free (1,000 CCA)
  • Converter, 24V to 12V, 10 Amp
  • Heater, Engine Coolant, 120V
  • Horn, Forward Warning

OPERATOR ENVIRONMENT
  • Armrest, Adjustable
  • Bidirectional Shift Switch
  • CB Ready
  • Cab, Center Post, Integral ROPS/FOPS
  • Continuously Variable Speed Control
  • Controls, Electro-Hydraulic, Pilot
  • Operated with Electronic Deactivation Switch
  • Foot Supports, Dash
  • Hour Meter, Electronic
  • Machine Isolation
  • Mirror, Rearview
  • Modular HVAC, Cab Mounted
  • Monitoring System, Electronic, with Coolant, Power Train Oil, and Hydraulic Oil Temperature, Fuel Gauge, Tachometer, Gear Indicator and Diagnostic Functions
  • Operator Presence
  • Pedal, Travel Control
  • Radio Ready, 12V
  • Seat Belt, Retractable, 76 mm (3 in)
  • Seat, Cloth, Air Suspension
  • Speed Recall Button
  • Throttle Dial, Electronic with Eco Reverse
  • Wipers, Intermittent

OTHER STANDARD EQUIPMENT
  • CD ROM Parts Book
  • Cab, Tilt
  • Engine Enclosures, Perforated
  • Front Tow Hook
  • Grade Control Ready
  • Guards, Hinged Bottom
  • Guard, Final Drive Flange
  • Hood, Perforated
  • Hydraulics, Load Sensing, Dozer Lift and Tilt
  • Oil Cooler, Hydraulic
  • Oil Cooler, Powertrain
  • Product Link (Satellite or Cellular)
  • Radiator Doors, Louvered, Double Hinged
  • Screen, Grill Door Fan
  • S·O·S Sampling Ports
  • Vandalism Protection for Fluid Compartments and Battery Box

D7E (U.S. Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4) Optional Equipment

MACHINE ARRANGEMENTS
  • LGP Arrangement
  • EU Regional Package
  • Sound Suppression (Europe)
  • Stockpile/Woodchip Arrangement
  • Waste Handling/Landfill Arrangement (XL, LGP)

POWERTRAIN
  • Arctic/Cold Weather Attachments
  • Battery - Heavy Duty (1,400 CCA) or Arctic
  • Engine Coolant Heater, 240V
  • Fast Fuel
  • Fuel Tank - High Capacity (408 L/122 gal)
  • Heavy Duty Grill Door, Hinged
  • Insulated Clean Emissions Module
  • Powertrain Oil Change System
  • Remote Disconnect Switch
  • Reversible Fan

OPERATOR ENVIRONMENT
  • Black Hood and Back of Blade
  • Converter - 24V to 12V
  • Front and Rear Door/Window Screens
  • Heated Seat
  • Lights: - Basic (6) Lights - Premium (10) HID Lights - Warning Strobe
  • Rear Vision Camera
  • Sliding Rear Window

TRACK
  • 610 mm, 660 mm, 914 mm (24", 26", 36")
  • Moderate Service, Extreme Service

CONSTRUCTION TECHNOLOGIES
  • AccuGrade Ready Installation Arrangement
  • AccuGrade Mounting Bracket - Center
  • Dual Tilt

GUARDING
  • Bottom - Heavy Duty, Sealed
  • Fast Fuel
  • Final Drive, Sprocket
  • Fuel Tank
  • Lights
  • Track Roller Frame

BLADES
  • SU (Semi-universal), U (Universal), (S) Straight, and Angle Blades
  • Sweeps (without canopy)
  • Track Guide Guards
  • Turbine Precleaner

REAR IMPLEMENTS
  • Counterweight
  • Drawbar
  • Implement Towing Arrangement
  • Implement Towing Arrangement - Eject Scraper
  • Multi-shank Ripper and Ripper Hydraulics
  • Striker Bar
  • Winch Arrangement/Winch Hydraulics