< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The Cat® D3K Track-Type Tractor delivers superior performance and comfort while reducing your operating costs. The large spacious cab provides a comfortable work area. Intuitive seat-mounted controls are easy to use for greater job accuracy and efficiency. The innovative SystemOne undercarriage reduces maintenance time and costs - significantly impacting your bottom line. The AccuGrade Laser and GPS Systems help you get to grade faster, with fewer passes and less manpower. From first cut to finish grade, the D3K sets the standard.

Engine

Units:
Engine Model CAT C4.4 ACERT™ CAT C4.4 ACERT™ Less
Power - Net 74.0 hp 55.2 kW Less
Power - Gross 81.0 hp 60.5 kW Less
Displacement 269.0 in3 4400.0 cm3 Less
Caterpillar 74.0 hp 55.2 kW Less
ISO 9249 74.0 hp 55.2 kW Less
EEC 80/1269 74.0 hp 55.2 kW Less
SAE J1349 74.0 hp 55.2 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less

Transmission

Drive Pumps 2 2 Less
Track motors 2 2 Less
Relief valve settings 6911.0 psi 47650.0 kPa Less
Maximum travel speed - forward 5.6 mph 9.0 km/h Less
Maximum travel speed - reverse 6.2 mph 10.0 km/h Less

Weights

Operating Weight - XL 17185.0 lb 7795.0 kg Less
Operating Weight - LGP 17842.0 lb 8093.0 kg Less

Service Refill Capacities

Fuel tank 51.5 gal 195.0 L Less
Crankcase and filter 2.91 gal 11.0 L Less
Final drives, XL (each side) 2.6 gal 10.0 L Less
Final drives, LGP (each side) 2.6 gal 10.0 L Less
Cooling system 5.92 gal 22.4 L Less
Transmission/hydraulic tank 15.7 gal 59.5 L Less

Hydraulic Controls

Pump Output 19.4 gal/min 73.5 L/min Less
Relief valve setting 2988.0 psi 20600.0 kPa Less

Undercarriage

Shoe width - XL 16.0 in 406.0 mm Less
Shoe width - LGP 25.0 in 635.0 mm Less
Length of track on ground - XL 83.0 in 2095.0 mm Less
Length of track on ground - LGP 83.0 in 2095.0 mm Less
Track gauge - XL 59.0 in 1495.0 mm Less
Track gauge - LGP 68.0 in 1725.0 mm Less
Ground contact area - XL 2637.0 in2 17011.0 cm2 Less
Ground contact area - LGP 4124.0 in2 26607.0 cm2 Less
Ground pressure - XL 6.5 psi 44.8 kPa Less
Ground pressure - LGP 4.3 psi 29.7 kPa Less

Ripper

Type Parallelogram Parallelogram Less
Number of Shanks 3 3 Less
Maximum digging depth 13.3 in 337.5 mm Less
Maximum reach at ground line 30.2 in 766.0 mm Less
Maximum ground clearance under tip 17.6 in 448.0 mm Less
Overall width 67.3 in 1710.0 mm Less
Height 6.5 in 165.0 mm Less
Weight 1222.0 lb 554.0 kg Less

Winch

Weight 1345.0 lb 610.0 kg Less
Winch Drive Hydrostatic Hydrostatic Less
Control Hydraulic Hydraulic Less
Speed Variable Variable Less
Winch length 27.76 in 705.0 mm Less
Overall width 29.2 in 741.0 mm Less
Drum diameter 10.0 in 254.0 mm Less
Drum width 10.8 in 274.0 mm Less
Throat clearance 6.75 in 171.5 mm Less
Rope diameter - recommended 0.63 in 16.0 mm Less
Rope diameter - optional 0.75 in 19.0 mm Less
Drum capacity - recommended cable 371.0 ft 113.0 m Less
Drum capacity - optional cable 256.0 ft 78.0 m Less
Maximum line pull - bare drum 40000.0 lb 18144.0 kg Less
Maximum line pull - full drum 25000.0 lb 11340.0 kg Less
Maximum line speed - bare drum 131.0 ft/min 40.0 m/min Less
Maximum line speed - full drum 207.0 ft/min 63.0 m/min Less

Standards

ROPS SAE J397-OCT95, SAE J1040-MAY94, ISO 3471-94, ISO 3164-95 SAE J397-OCT95, SAE J1040-MAY94, ISO 3471-94, ISO 3164-95 Less
FOPS SAE J231-JAN81, ISO 3449-92 SAE J231-JAN81, ISO 3449-92 Less

Blade

Blade width - Intermediate 115.0 in 2921.0 mm Less
Blade width - XL 104.2 in 2646.0 mm Less
Blade width - LGP 124.0 in 3149.0 mm Less
Blade height - Intermediate 33.9 in 860.0 mm Less
Blade height - XL 35.8 in 910.0 mm Less
Blade height - LGP 33.8 in 860.0 mm Less
Blade capacity - Intermediate 1.96 yd3 1.5 m3 Less
Blade capacity - XL 1.99 yd3 1.52 m3 Less
Blade capacity - LGP 2.17 yd3 1.66 m3 Less
Digging depth - Intermediate 22.5 in 573.0 mm Less
Digging depth - XL 22.5 in 573.0 mm Less
Digging depth - LGP 22.5 in 573.0 mm Less

Operator Station

Superior comfort keeps you productive, all day long.


Hydrostatic Transmission Control

Seat-mounted controls improve productivity.


Engine

ACERT™ technology reduces emissions, increases performance.


Undercarriage

Lower owning and operating costs.


AccuGrade™ Systems

Grade with increased accuracy.


Blade and Attachments

Cat work tools can handle tough dozing applications.


Hydrostatic Winch

Infinitely variable speed control.


Serviceability

Easy access and minimal maintenance requirements keep your machine on the job.


Customer Support

Unmatched support makes the difference.


D3K Standard Equipment

ELECTRICAL
  • Horn
  • Backup alarm
  • Diagnostic connector
  • Heavy duty 750 CCA batteries
  • Alternator, 12V, 120 Amp, heavy duty brushless
  • 12V Starter

OPERATOR ENVIRONMENT
  • ROPS/FOPS cab with sliding side windows and air conditioning
  • Cat C500 comfort cloth air suspended seat with adjustable armrests
  • 76 mm (3-inch) retractable seat belt
  • Adjustable seat-mounted, electro-hydraulic controls
  • Foot rests
  • Compact Instrument Cluster including: Gauges for engine coolant temperature, hydraulic oil temperature and fuel level 12 indicators digital display (ground speed, engine RPM, hour meter)
  • Rotary throttle switch
  • Travel speed limiter
  • Independent forward/reverse speed settings
  • Single pedal combining deceleration and braking functions
  • Rearview mirror
  • 12V power port
  • Coat hook
  • Storage compartment
  • Cup holder
  • Heavy duty rubber floor mat
  • Windshield washers and wipers, front and rear

POWER TRAIN
  • Caterpillar C4.4 ACERT diesel engine, turbocharged
  • Aluminum bar plate cooling system (radiator, power train)
  • Blower fan
  • Air cleaner with precleaner, automatic dust ejection and under-hood intake
  • Fuel priming pump with integrated fuel/ water separator
  • Dual path, closed-loop hydrostatic transmission
  • Under-hood muffler

HYDRAULICS
  • Hydraulics, 3 valve

UNDERCARRIAGE
  • SALT Undercarriage
  • Lifetime lubricated track rollers (6) and idlers
  • Carrier rollers
  • Tracks, 41 sections - XL configuration 406 mm (16") LGP configuration 635 mm (25")
  • Hydraulic track adjusters

OTHER STANDARD EQUIPMENT
  • C-Frame, VPAT, hydraulic cylinders and lines
  • Fuel tank
  • Heavy duty crankcase guard
  • Lockable engine enclosures
  • Idler guards
  • Radiator guard and grill
  • Front pull device
  • Rigid drawbar
  • S·O·SSM ports (engine, power train and hydraulics)

ANTIFREEZE
  • Extended life coolant, -37° C (-35° F)

D3K Optional Equipment

ELECTRICAL
  • Integrated two front halogen lights, one rear halogen light
  • Integrated four front halogen lights, two rear halogen lights

POWER TRAIN
  • Drive auxiliary
  • Installation, winch

UNDERCARRIAGE
  • TRACK PAIRS, XL Track, 406 mm (16") MS SystemOne™ Track, 356 mm (14") TG SALT
  • TRACK PAIRS, LGP Track, 635 mm (25") MS SystemOne™ Track, 635 mm (25") Self cleaning SALT Track, 635 mm (25") Self cleaning SystemOne™

OPERATOR ENVIRONMENT
  • Cab
  • Cab, polycarbonate windows, 360 degree guarding protection
  • Seat, cloth, air suspension, heated
  • Radio, AM/FM, CD player

HYDRAULICS
  • Hydraulics, 4 valve for use with ripper
  • Hydraulics, 4 valve for use with winch

GUARDS
  • Guard, rear, heavy duty
  • Grill, radiator, heavy duty
  • Guard, track guiding, center
  • Guard, track guiding, full length
  • Screen, rear, cab
  • Screen, side, cab
  • Screen, rear, canopy
  • Screen, front and sides, canopy
  • Sweeps, front
  • Sweeps, rear

BLADES
  • VPAT XL blade
  • VPAT LGP blade
  • VPAT Intermediate blade

REAR ATTACHMENTS
  • Drawbar, towing
  • Mounting, winch
  • Ripper, parallelogram, includes three shanks and teeth

REAR ATTACHMENT CONTROL
  • Control, ripper
  • Control, winch
  • Control, ripper and winch

MACHINE CONTROL AND GUIDANCE
  • Installation, AccuGrade ready

STARTING AIDS
  • Heater, engine, coolant, 120V

OTHER ATTACHMENTS
  • Enclosure, sound suppression
  • Machine Security System
  • Caterpillar Product Link 321
  • Caterpillar Product Link 121

ANTIFREEZE
  • Coolant, ext. life, -50° C (-58° F)

FIELD INSTALLED ATTACHMENT
  • Winch, hydrostatic