Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Specifically designed for waste handling and landfill debris environments.

Engine

Units:
Engine Model Cat® C18 ACERT™ Cat® C18 ACERT™ Less
Flywheel Power 410.0 hp 306.0 kW Less
Gross Power 464.0 hp 346.0 kW Less
RPM 1800.0 RPM 1800.0 RPM Less
Number of Cylinders 8 8 Less
Bore 5.7 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Displacement 1105.0 in3 18.1 L Less

Service Refill Capacities

Fuel Tank 235.0 gal 889.0 L Less

Weights

Operating Weight 109180.0 lb 49567.0 kg Less

Dimensions

Ground Clearance 23.5 in 596.0 mm Less
Width Over Trunnions 10.83 ft 3.3 m Less
Width without Trunnions (Standard Shoe) 9.38 ft 2.86 m Less
Width without Blade 130.0 in 3308.0 mm Less
Width with Blade 169.68 in 4310.0 mm Less
Height (Stripped Top) 9.84 ft 3.0 m Less
Height ROPS/Cab 12.52 ft 3815.0 mm Less
Height ROPS/Canopy 13.12 ft 3999.0 mm Less
Overall Length Basic Tractor 16.11 ft 4.91 m Less
Overall Length with Blade 21.75 ft 6.63 m Less

Undercarriage

Track Width 2.0 ft 610.0 mm Less
Track Gauge 88.58 in 2250.0 mm Less
Length of Track on Ground 11.38 ft 3470.0 mm Less
Ground Contact Area 6569.0 in2 4.24 m2 Less
Track Rollers/Side 8 8 Less

Blades

Blade Type SU, U SU, U Less
SU-Blade Capacity with Trash Rack 37.6 yd3 28.8 m3 Less
SU-Blade Width 14.17 ft 4.31 m Less
U-Blade Capacity with Trash Rack 43.8 yd3 33.5 m3 Less
U-Blade Width 15.25 ft 4.66 m Less

Rippers

Each Additional Shank 749.5 lb 340.0 kg Less

Transmission

1.0 Forward 2.4 mph 3.9 km/h Less
2.0 Forward 4.2 mph 6.8 km/h Less
3.0 Forward 7.3 mph 11.7 km/h Less
1.0 Reverse 2.9 mph 4.7 km/h Less
2.0 Reverse 5.2 mph 8.4 km/h Less
3.0 Reverse 8.9 mph 14.3 km/h Less

Standards

ROPS SAE J1040 MAY94, ISO 3471:1994 SAE J1040 MAY94, ISO 3471:1994 Less
FOPS SAE J/ISO3449 APR98 Level II, ISO 3449:1992 Level II SAE J/ISO3449 APR98 Level II, ISO 3449:1992 Level II Less

Waste Handling Guards

Extensive guarding helps protect critical machine components, body panels and the radiator from being damaged by debris under harsh waste handling environments. Minimizing build-up helps prevent component damage.


Debris Resistant Features

Additional modifications enhance productivity and help prevent damage.


Required Attachments

These options must be ordered in addition to the basic Waste Handling Arrangement.


Required Attachments

These options must be ordered in addition to the basic Waste Handling Arrangement.


Recommended Options

Features for peak performance. Several additional options are recommended to assist in matching your site requirements.


Serviceability

The major component modular design concept moves a generation ahead in simplified service and repair. Customer support is unmatched in the industry.


Complete Customer Support

Unmatched in the industry! Your Cat dealer's investment in service begins with the fastest and most complete parts availability in the industry. The full range of exchange components and Caterpillar Remanufactured parts is aimed at saving you time and money, while carrying new-parts warranty.


Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers