D7E WH (Tier 4 Interim/Stage IIIB)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Like all Cat Waste Handlers, the D7E is a heavy-duty machine with specialized guarding designed just for waste handling applications. Its versatility makes it a powerful and highly maneuverable machine for dozing and compacting waste, as well as an ideal fine grading machine to place just the right depth of cover material. Landfills play a crucial role in managing the quality of our air, water, soil ... even the quality of our lives. Putting an innovative, conservation-minded track-type tractor to work on the landfill just makes sense. With its diesel-electric drive technology, the D7E is designed to do more work, while using less fuel and resources than conventional models. The D7E Waste Handler meets U.S. EPA Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 emission standards.

Engine

Units:
Engine Model Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Flywheel Power 235.0 hp 175.0 kW Less
Bore 4.5 in 115.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 567.0 in3 9.3 L Less
Global Emissions U.S. EPA Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 U.S. EPA Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 Less
Gross Power - ISO 14396 256.0 hp 191.0 kW Less
Gross Power - ISO 14396 (DIN) 260.0 hp 191.0 kW Less
Gross Power - SAE J1995 259.0 hp 193.0 kW Less
Net Power - ISO 9249 235.0 hp 175.0 kW Less
Net Power - ISO 9249 (DIN) 238.0 hp 175.0 kW Less
Net Power - SAE J1349 235.0 hp 175.0 kW Less

Service Refill Capacities

Cooling System 22.5 gal 87.0 L Less
Engine Crankcase 8.0 gal 30.0 L Less
Final Drive (LGP each) 9.0 gal 34.0 L Less
Pivot Shaft Compartment 1.8 gal 7.0 L Less
Power Train 16.0 gal 60.0 L Less
Fuel Tank 108.0 gal 409.0 L Less

Weights

Operating Weight 68600.0 lb 31116.0 kg Less
Operating Weight - LGP WHA 68600.0 lb 31116.0 kg Less
Shipping Weight - LGP WHA 58900.0 lb 26718.0 kg Less

Rippers

Beam Cross Section 14.0 in 355.0 mm Less
Maximum Clearance Raised (under tip, pinned in bottom hole) 23.1 in 588.0 mm Less
Maximum Penetration 25.6 in 650.0 mm Less
Maximum Penetration Force 19639.0 lb 87.4 kN Less
Number of Pockets 3 3 Less
Overall Beam Width 82.2 in 2088.0 mm Less
Pocket Spacing 35.4 in 900.0 mm Less
Pryout Force 52695.0 lb 234.4 kN Less
Ramp Angle 26.0 Degrees 26.0 Degrees Less
Shank Gauge 70.9 in 1800.0 mm Less
Shank Section 72 mm × 228 mm (2.8 in × 9.0 in) 72 mm × 228 mm (2.8 in × 9.0 in) Less
Type Multi-Shank Multi-Shank Less
Weight - Each Additional Shank 330.0 lb 150.0 kg Less
Weight - With One Shank 3572.0 lb 1650.0 kg Less

Standards

Brakes ISO 10265 2008 ISO 10265 2008 Less
Cab ANSI/SAE J1166 OCT 98 ANSI/SAE J1166 OCT 98 Less
ROPS/FOPS ROPS meets criteria ISO 3471:1994, 2008; FOPS meets ISO 3449:1992, 2005 Level II ROPS meets criteria ISO 3471:1994, 2008; FOPS meets ISO 3449:1992, 2005 Level II Less

Hydraulic Controls - Pump

Lift Cylinder Flow 42.0 gal/min 190.0 L/min Less
Pump Output - Implement 52.8 gal/min 200.0 L/min Less
Pump Output - Steering 82.4 gal/min 312.0 L/min Less
Pump Type Piston, Variable Displacement Piston, Variable Displacement Less
Ripper Cylinder Flow 42.0 gal/min 190.0 L/min Less
Tilt Cylinder Flow - Head End Flow 24.6 gal/min 93.0 L/min Less
Tilt Cylinder Flow - Rod End Flow 17.4 gal/min 66.0 L/min Less

Hydraulic Controls - Main Relief Valve

Pressure Setting - Steering 4000.0 psi 27600.0 kPa Less

Hydraulic Controls - Maximum Operating Pressure

Bulldozer 4000.0 psi 27600.0 kPa Less
Ripper (Lift) 4000.0 psi 27600.0 kPa Less
Ripper (Pitch) 4000.0 psi 27600.0 kPa Less
Steering 5950.0 psi 41000.0 kPa Less
Tilt Cylinder 4000.0 psi 27600.0 kPa Less

Winches

Drum Capacity - 24 mm (1 in) 203.0 ft 62.0 m Less
Drum Capacity - 29 mm (1.13 in) 185.0 ft 56.0 m Less
Drum Diameter 12.5 in 318.0 mm Less
Increased Tractor Length - LGP 93.9 in 1032.0 mm Less
Maximum Bare Drum Line Pull 90000.0 lb 400.3 kN Less
Maximum Bare Drum - Line Speed 70.0 ft/min 21.0 m/min Less
Maximum Full Drum Line Pull 57000.0 lb 253.5 kN Less
Maximum Full Drum - Line Speed 116.0 ft/min 35.0 m/min Less
Note *Basic winch weight, mounting arrangement, hydraulic and electrical system weight. *Basic winch weight, mounting arrangement, hydraulic and electrical system weight. Less
Oil Capacity 3.2 gal 12.0 L Less
Weight* 3350.0 lb 1520.0 kg Less
Winch Drive Hydraulic Hydraulic Less
Winch Model PA90 PA90 Less

Drive Train

AC Compressor Maximum Input Current 12.0 amps 12.0 amps Less
AC Compressor Nominal Input Voltage 320.0 volts 320.0 volts Less
AC Generator and Propulsion Module Voltage 480.0 volts 480.0 volts Less
Electric Water Pump System Nominal Input Current 5.0 amps 5.0 amps Less
Electric Water Pump System Nominal Input Voltage 320.0 volts 320.0 volts Less
Type Electric Drive Electric Drive Less

Bulldozer

Blade 7S LGP 7S LGP Less
Blade Capacity (SAE J1265)* 16.1 yd3 12.3 m3 Less
Digging Depth 25.4 in 644.0 mm Less
Ground Clearance 49.8 in 1264.0 mm Less
Height 4.4 ft 1343.0 mm Less
Maximum Tilt 30.9 in 785.0 mm Less
Note *Capacities calculated with a trash rack installed. *Capacities calculated with a trash rack installed. Less
Note **Weight includes cylinder mounting, lift cylinder and lines, blade, push arms, trunnions, and cylinder lines (Tilt). **Weight includes cylinder mounting, lift cylinder and lines, blade, push arms, trunnions, and cylinder lines (Tilt). Less
Weight** 8492.0 lb 3860.0 kg Less
Width (over end bits) 14.91 ft 4545.0 mm Less

Engine and Power Train

Innovative Electric Drive


Cooling

Efficient and easy to service


Emissions Technology

Reliable, integrated solutions


Structures

Heavy duty performance for waste applications


Undercarriage

Equipped for the job


Waste Handling Guarding and Seals

A commitment of long life and quality for our waste handling customers


Work Tools

Equipped for the job


Optional Waste Handling Attachments

Enhanced landfill performance


Operator Station

Visibility and comfort


Sustainability

Resourceful in every way


Integrated Technologies

Solutions to make work easier and more efficient


Serviceability and Customer Support

When uptime counts


D7E WH (Tier 4 Interim/Stage IIIB) Standard Equipment

ELECTRICAL
  • Accessory Power Converter (APC)
  • Alarm, Backup
  • Batteries, Heavy Duty
  • Converter, 24V to 12V, 10 Amp
  • Heater, Engine Coolant, 120V
  • Horn, Forward Warning
  • Product Link

OPERATOR ENVIRONMENT
  • Air Suspension Seat
  • Armrest, Adjustable
  • Bidirectional Shift Switch
  • Center Post Cab, ROPS/FOPS
  • Continuously Variable Speed Control
  • Differential Steering
  • Electro-Hydraulic Controls
  • Electronic Monitoring System
  • Foot Supports, Dash
  • Hour Meter, Electronic
  • Machine Isolation, Operator Not Present
  • Mirror, Rearview
  • Modular HVAC, Cab Mounted
  • Radio Ready, 12V
  • Seat Belt, Retractable 76 mm (3")
  • Speed Recall Button
  • Throttle Dial, Electronic
  • Tilt Cab and Tilt Cab Jack
  • Travel Control Pedal
  • Wipers, Intermittent

POWER TRAIN
  • Aftercooler
  • Air Cleaner, Precleaner with Strata Tube Dust Ejector
  • C9.3 ACERT Engine
  • EPA/ARB Tier 4 Interim/EU Stage IIIB/Japan MLIT Step 4 Certified Engine and Aftertreatment
  • Continuously Variable Speed Transmission
  • Coolant, Extended Life
  • Drains, Ecology, Power Train
  • Electronic Air Cleaner Service Indicator
  • Fan, Hydraulically Driven Demand
  • Final Drives, Double Reduction
  • Fuel Priming Pump, Electronic
  • Muffler
  • Parking Brake, Electronic
  • Prescreener
  • Starting Aid, Ether
  • Turbocharger, Wastegated
  • Water Separator

UNDERCARRIAGE
  • Heavy Duty Track (660 mm/26" MS)
  • Heavy Duty Track (914 mm/36" MS)
  • Guards, End Track Guiding
  • Idler Guards
  • Master Link
  • Rollers and Idlers, Lifetime Lubricated
  • Sprocket Rim Segments, Replaceable
  • Track Adjusters, Gas Spring Recoil, Grease Track Adjust

OTHER STANDARD EQUIPMENT
  • CD ROM Parts Book
  • Engine Enclosures, Perforated
  • Front Tow Hook
  • Grade Control Ready
  • Guards, Hinged Bottom
  • Hood, Perforated
  • Hydraulics, Load Sensing, Dozer Lift and Tilt
  • Oil Cooler, Hydraulic
  • S•O•SSM Sampling Ports
  • Radiator Doors, Louvered, Double Hinged
  • Vandalism Protection for Fluid Compartments and Battery Box

D7E WH (Tier 4 Interim/Stage IIIB) Optional Equipment

AccuGrade Ready Installation Arrangement

Black Hood and Back of Blade

Cold Weather Attachments

Engine Coolant Heater, 240 V

Enhanced Clean Cab

Fast Fuel

Final Drive Clamshell Guards

Final Drive Flange Protection

Rear Screen

Heated Seat

Heavy Duty Grill Door, Hinged

Lights
  • Basic (6) Lights
  • Premium (10) HID and Halogen Lights

Multi-shank Ripper and Ripper Hydraulics

Power Train Oil Change System

Rear Vision Camera

Reversing Fan

Sound Suppression (Europe)

Track Guide Guards

Turbine Precleaner

Winch Arrangement (PACCAR PA90)

Waste (Landfill) Arrangements
  • Waste Handling Arrangement Includes: • Engine Enclosures with Bolt-in Perforated Corrugated Doors • Insulated Clean Emissions Module • Cab, Front Door Screen Ready Mountings • Cab, Enhanced Clean • Fenders, Heavy Duty • Chassis Guarding on Mainframe • Seal Guard Group • Crankcase Guard Group • Fuel Tank Guards • Final Drive Clamshell Guard • Dozer Lines Guards • Guard Group, Track Guide • Idler Seal Guards, Kevlar Design • Black Hood and Dozer Lift Cylinder • Final Drive Flange Protection Guards • Screen, Grill Door • Track Roller Frame Debris Guard

Landfill Bulldozer Blades - with Trash Racks
  • LGP S

Rear Striker Bars

Ripper Striker Bars

Cab Door Screens