< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Caterpillar has been the world leader in Track-Type Tractors for more than a century. The D6R delivers legendary Cat durability and reliability with proven technology designed to improve your productivity and your bottom line. From a rugged structure to fully integrated engine and power train systems, the D6R is a world-class tractor built to help you produce the highest quality work in demanding conditions seen in land-fill operations globally.

Engine

Units:
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Flywheel Power 195.0 hp 145.0 kW Less
Net Power - ISO 9249 195.0 hp 145.0 kW Less

Weights

Operating Weight 49648.0 lb 22520.0 kg Less

Weights - D6R XL

Operating Weight 49648.0 lb 22520.0 kg Less

Weights - D6R LGP

Operating Weight 52470.0 lb 23800.0 kg Less

Engine - D6R XL

Displacement 537.0 in3 8.8 L Less
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Flywheel Power (1) 195.0 hp 145.0 kW Less
No. of Cylinders 6 In-line 6 In-line Less

Operating Specifications - D6R XL

Ground Clearance 15.0 in 383.0 mm Less
Height - Top of ROPS 126.0 in 3195.0 mm Less
Length - with Blade 210.0 in 5332.0 mm Less
Length - without Blade 152.0 in 3860.0 mm Less
Operating Weight 49648.0 lb 22520.0 kg Less
Width - Over Trunnions 104.0 in 2640.0 mm Less

Track - D6R XL

Length of Track on Ground 113.0 in 2871.0 mm Less
Track Gauge 74.0 in 1880.0 mm Less
Width of Standard Track Shoe (2) 22.0 in 560.0 mm Less

Landfill Blades - D6R XL

Semi-Universal - Capacities with Trash Rack 14.3 yd3 11.2 m3 Less
Semi-Universal - Width 128.3 in 3260.0 mm Less

Engine - D6R LGP

Displacement 537.0 in3 8.8 L Less
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Flywheel Power (1) 195.0 hp 145.0 kW Less
No. of Cylinders 6 In-line 6 In-line Less

Operating Specifications - D6R LGP

Ground Clearance 17.0 in 433.0 mm Less
Height - Top of ROPS 128.0 in 3245.0 mm Less
Length - with Blade 215.0 in 5465.0 mm Less
Length - without Blade 167.0 in 4247.0 mm Less
Operating Weight 52470.0 lb 23800.0 kg Less
Width - Over Trunnions 155.0 in 3941.0 mm Less

Track - D6R LGP

Length of Track on Ground 129.0 in 3275.0 mm Less
Track Gauge 90.2 in 2290.0 mm Less
Width of Standard Track Shoe 36.0 in 914.0 mm Less

Landfill Blades - D6R LGP

Straight - Capacities with Trash Rack 12.1 yd3 9.3 m3 Less
Straight - Width 160.0 in 4063.0 mm Less

Waste Handling Guards

Protecting critical machine components, maximizing productivity, safety


Debris Resistant Features

Enhancing productivity and preventing damage


Technology Solutions

Technology to reduce costs and improve productivity


Serviceability

Stay up and running


Total Customer Support

Renowned dealer support