< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Caterpillar has been the world leader in Track-Type Tractors for more than a century. The D7R delivers legendary Cat durability and reliability with proven technology designed to improve your productivity and your bottom line. From a rugged structure to fully integrated engine and power train systems, the D7R is a world-class tractor built to help you produce the highest quality work in demanding conditions seen in land-fill operations globally.

Engine

Units:
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Flywheel Power 240.0 hp 179.0 kW Less
Net Power - ISO 9249 240.0 hp 179.0 kW Less

Weights

Operating Weight 60870.0 lb 27610.0 kg Less

Weights - D7R LGP

Operating Weight 65190.0 lb 29570.0 kg Less

Engine - D7R

Displacement 537.0 in3 8.8 L Less
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Flywheel Power (1) 240.0 hp 179.0 kW Less
No. of Cylinders 6 In-line 6 In-line Less

Operating Specifications - D7R

Ground Clearance 16.0 in 416.0 mm Less
Height - Top of ROPS 129.0 in 3280.0 mm Less
Length - with Blade 238.0 in 6037.0 mm Less
Length - without Blade 187.0 in 4736.0 mm Less
Operating Weight 60870.0 lb 27610.0 kg Less
Width - Over Trunnions 113.0 in 2876.0 mm Less

Track - D7R

Length of Track on Ground 113.0 in 2870.0 mm Less
Track Gauge 78.0 in 1980.0 mm Less
Width of Standard Track Shoe 24.0 in 610.0 mm Less

Landfill Blades - D7R

Semi-Universal - Capacities with Trash Rack 18.4 yd3 14.0 m3 Less
Semi-Universal - Width 145.3 in 3690.0 mm Less

Engine - D7R LGP

Displacement 537.0 in3 8.8 L Less
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Flywheel Power (1) 240.0 hp 179.0 kW Less
No. of Cylinders 6 In-line 6 In-line Less

Operating Specifications - D7R LGP

Ground Clearance 19.5 in 496.0 mm Less
Height - Top of ROPS 132.3 in 3360.0 mm Less
Length - with Blade 229.0 in 5807.0 mm Less
Length - without Blade 187.0 in 4736.0 mm Less
Operating Weight 65190.0 lb 29570.0 kg Less
Width - Over Trunnions 134.0 in 3396.0 mm Less

Track - D7R LGP

Length of Track on Ground 125.0 in 3175.0 mm Less
Track Gauge 88.0 in 2235.0 mm Less
Width of Standard Track Shoe 36.0 in 914.0 mm Less

Landfill Blades - D7R LGP

Straight - Capacities with Trash Rack 16.1 yd3 12.3 m3 Less
Straight - Width 177.2 in 4500.0 mm Less

Waste Handling Guards

Protecting critical machine components, maximizing productivity, safety


Debris Resistant Features

Enhancing productivity and preventing damage


Technology Solutions

Technology to reduce costs and improve productivity


Serviceability

Stay up and running


Total Customer Support

Renowned dealer support