< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Caterpillar has been the world leader in Track-Type Tractors for more than a century. The D8R delivers legendary Cat durability and reliability with proven technology designed to improve your productivity and your bottom line. From a rugged structure to fully integrated engine and power train systems, the D8R is a world-class tractor built to help you produce the highest quality work in demanding conditions seen in land-fill operations globally.

Engine

Units:
Engine Model Cat® 3406C DI TA Cat® 3406C DI TA Less
Flywheel Power 305.0 hp 228.0 kW Less
Net Power - ISO 9249 305.0 hp 228.0 kW Less

Weights

Operating Weight 82880.0 lb 37630.0 kg Less

Weights - D8R LGP

Operating Weight 83687.0 lb 37960.0 kg Less

Engine - D8R

Displacement 893.0 in3 14.6 L Less
Engine Model Cat® 3406C DI TA Cat® 3406C DI TA Less
Flywheel Power (1) 305.0 hp 228.0 kW Less
No. of Cylinders 6 In-line 6 In-line Less

Operating Specifications - D8R

Ground Clearance 20.8 in 528.0 mm Less
Height - Top of ROPS (2) 138.0 in 3498.0 mm Less
Length - with Blade 253.5 in 6438.0 mm Less
Length - without Blade 179.3 in 4554.0 mm Less
Operating Weight 82880.0 lb 37630.0 kg Less
Width - Over Trunnions 120.0 in 3050.0 mm Less

Track - D8R

Length of Track on Ground 126.0 in 3206.0 mm Less
Track Gauge 82.0 in 2082.0 mm Less
Width of Standard Track Shoe 28.0 in 710.0 mm Less

Landfill Blades - D8R

Semi-Universal - Capacities with Trash Rack 26.1 yd3 20.0 m3 Less
Semi-Universal - Width 155.0 in 3937.0 mm Less

Engine - D8R LGP

Displacement 893.0 in3 14.6 L Less
Engine Model Cat® 3406C DI TA Cat® 3406C DI TA Less
Flywheel Power (1) 305.0 hp 228.0 kW Less
No. of Cylinders 6 In-line 6 In-line Less

Operating Specifications - D8R LGP

Ground Clearance 20.4 in 519.0 mm Less
Height - Top of ROPS (2) 138.0 in 3498.0 mm Less
Length - with Blade 247.3 in 6281.0 mm Less
Length - without Blade 179.3 in 4554.0 mm Less
Operating Weight 83687.0 lb 37960.0 kg Less
Width - Over Trunnions 134.0 in 3396.0 mm Less

Track - D8R LGP

Length of Track on Ground 126.0 in 3206.0 mm Less
Track Gauge 92.0 in 2337.0 mm Less
Width of Standard Track Shoe 28.0 in 710.0 mm Less

Landfill Blades - D8R LGP

Semi-Universal - Capacities with Trash Rack 27.6 yd3 21.1 m3 Less
Semi-Universal - Width 173.2 in 4400.0 mm Less

Waste Handling Guards

Protecting critical machine components, maximizing productivity, safety


Debris Resistant Features

Enhancing productivity and preventing damage


Technology Solutions

Technology to reduce costs and improve productivity


Serviceability

Stay up and running


Total Customer Support

Renowned dealer support