D6N WH

< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Waste Handling Guards

Extensive guarding helps protect critical machine components, body panels and the cooling system from being damaged by debris under harsh waste handling environments.


Debris Resistant Features

A variety of debris environment features is included with the Waste Handling Arrangement to reduce plugging, extend service life, and enhance productivity.


Required Attachments

These attachments must be ordered in addition to the basic Waste Handling Arrangement.


Recommended Options

Features for peak performance. Several additional options are recommended to assist in matching your site requirements.


Differential Steering System

Differential Steering maintains power to both tracks while turning. Operator controls machine speed, direction and steering with the tiller bar controller, while maximizing production.


Undercarriage

Elevated sprocket design isolates the final drives from ground induced impacts for excellent component life. The XL or the LGP configurations allow you to match the machine to your specific application.


Serviceability

Cat elevated sprocket tractors use a new generation modular design that simplifies service and repair. Easy maintenance and fast in-field component exchange gives you more time on the job.


Complete Customer Support

Unmatched in the industry!


Overview

Specifically designed for waste handling and landfill debris environments.

Engine

Units:
Engine Model Cat® C6.6 ACERT™ Cat® C6.6 ACERT™ Less
Flywheel Power 150.0 hp 111.8 kW Less
Gross Power 173.0 hp 129.0 kW Less
RPM 2200.0 RPM 2200.0 RPM Less
Number of Cylinders 6 6 Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 439.0 in3 7.2 L Less

Service Refill Capacities

Fuel Tank 79.0 gal 299.0 L Less

Weights

Operating Weight 42454.0 lb 19257.0 kg Less
Operating Weight XL-DS 38224.0 lb 17338.0 kg Less
Shipping Weight XL-DS 37492.0 lb 17006.0 kg Less
Operating Weight LGP-DS 42454.0 lb 19257.0 kg Less
Shipping Weight LGP-DS 41722.0 lb 18925.0 kg Less

Dimensions

Ground Clearance 16.7 in 424.0 mm Less
Width without Blade 98.0 in 2492.0 mm Less
Width with Blade 116.5 in 2960.0 mm Less
Height ROPS/Cab 10.11 ft 3083.0 mm Less
Overall Length Basic Tractor 12.27 ft 3.74 m Less
Overall Length with Blade 18.1 ft 5.53 m Less

Undercarriage

Shoes/Side - XL 40 40 Less
Track Gauge – LGP 85.0 in 2160.0 mm Less
Track on Ground - XL 101.6 in 2581.0 mm Less
Track Rollers/Side - XL 7 7 Less
Ground Contact Area – LGP 8122.0 in2 5.24 m2 Less
Ground Contact Area – XL 4882.0 in2 3.15 m2 Less
Shoes/Side – LGP 46 46 Less
Track Gauge – XL 74.0 in 1890.0 mm Less
Track Rollers/Side – LGP 8 8 Less
Track on Ground – LGP 123.0 in 3117.0 mm Less
Width of Shoe – LGP 33.0 in 840.0 mm Less
Width of Shoe – XL 24.0 in 610.0 mm Less

Blades

Blade Type SU, VPAT SU, VPAT Less
XL SU-Blade Capacity with Trash Rack 7.8 yd3 6.0 m3 Less
XL SU-Blade Width 10.5 ft 3.19 m Less
XL VPAT-Blade Capacity with Trash Rack 8.4 yd3 6.4 m3 Less
XL VPAT-Blade Width 10.7 ft 3.27 m Less
LGP VPAT-Blade Capacity with Trash Rack 6.0 yd3 4.6 m3 Less
LGP VPAT-Blade Width 13.4 ft 4.08 m Less

Rippers

Each Additional Shank 172.0 lb 78.0 kg Less

Transmission

1.0 Forward 2.0 mph 3.3 km/h Less
2.0 Forward 3.5 mph 5.7 km/h Less
3.0 Forward 6.0 mph 9.7 km/h Less
1.0 Reverse 2.5 mph 4.0 km/h Less
2.0 Reverse 4.3 mph 7.0 km/h Less
3.0 Reverse 7.4 mph 12.0 km/h Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
3.59% p.a. over 60 months competitive finance

Flexible, Competitive Finance. Take advantage of Caterpillar Financial Australia Limited’s separate offer which must end 31 December 2015.

Learn More