8200

Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network..

Overview

Delivering extremely high levels of overburden removal productivity at a low cost per tonne (ton), the Cat 8200 model dragline offers all of the innovative technology of our flagship model - the Cat 8750 - but on a mid-range size scale. Along with a lower initial capital outlay compared to larger draglines, the 8200’s unique combination of technology, size, and long operating life ensures the low total cost of ownership you need for a strong return on your investment.

Specifications

Units:
Bucket Capability 46-61 m3 (60-80 yd3) 46-61 m3 (60-80 yd3) Less
Boom Length 100 m (328 ft) 100 m (328 ft) Less
Working Weight (Approximate) 3.8-4.1 million kg (8.5-9.1 million lb) 3.8-4.1 million kg (8.5-9.1 million lb) Less

Weights - 300k RSL

Boom Length @ 39° (100 m/328 ft) - Ballast Weight, approximate 857000.0 lb 388729.0 kg Less
Boom Length @ 39° (100 m/328 ft) - Net Weight, domestic, approximate with bucket 7600000.0 lb 3447302.0 kg Less
Boom Length @ 39° (100 m/328 ft) - Working Weight, approximate with bucket 8457000.0 lb 3836030.0 kg Less

Weights - 400k RSL

Boom Length @ 39° (100 m/328 ft) - Ballast Weight, approximate 1390000.0 lb 630493.0 kg Less
Boom Length @ 39° (100 m/328 ft) - Net Weight, domestic, approximate with bucket 7700000.0 lb 3492661.0 kg Less
Boom Length @ 39° (100 m/328 ft) - Working Weight, approximate with bucket 9090000.0 lb 4123155.0 kg Less

Electrical

Drag Motors 3 or 4 × 1230 kW (3 or 4 × 1,650 hp) 3 or 4 × 1230 kW (3 or 4 × 1,650 hp) Less
Hoist Motors 3 or 4 × 1230 kW (3 or 4 × 1,650 hp) 3 or 4 × 1230 kW (3 or 4 × 1,650 hp) Less
IGBT-AFE Inverter Cabinets 2 Water-Cooled 2 Water-Cooled Less
Swing Motors 3 or 4 × 932 kW (3 or 4 × 1,250 hp) 3 or 4 × 932 kW (3 or 4 × 1,250 hp) Less
Walking Motors 2 × 932 kW (2 × 1,250 hp) 2 × 932 kW (2 × 1,250 hp) Less

Base

Bearing Area 3217.0 ft2 298.9 m2 Less
Bearing Pressure 131-144.8 kPa (19-21 psi) 131-144.8 kPa (19-21 psi) Less
Circle Rail Diameter 50.0 ft 15.2 m Less
Outside Diameter 64.0 ft 19.5 m Less
Rollers (average diameter) 12.0 in 30.5 cm Less
Swing Gear (pitch diameter) 42.75 ft 13.03 m Less

Walking Mounting

Bearing Pressure (@ 80% of working weight) 191.7-208.5 kPa (27.80-30.24 psi) 191.7-208.5 kPa (27.80-30.24 psi) Less
Combined Bearing Area 1690.0 ft2 157.0 m2 Less
Length of Step (approximate) 7.41 ft 2.26 m Less
Overall Width Over Shoes 96.0 ft 29.3 m Less
Shoe Width and Length 3.9 m × 19.8 m (13 ft × 65 ft) 3.9 m × 19.8 m (13 ft × 65 ft) Less

Dimensions/Working Ranges

Approximate Working Weight 3.8-4.1 million kg (8.5-9.1 million lb) 3.8-4.1 million kg (8.5-9.1 million lb) Less
Boom Lengths 328.0 ft 100.0 m Less
Bucket Capabilities 46-61 m3 (60-80 yd3) 46-61 m3 (60-80 yd3) Less
Rated Suspended Load 136 077-181 457 kg (300,000-400,000 lb) 136 077-181 457 kg (300,000-400,000 lb) Less

AC Electrics

More reliable and efficient electrics


Operator’s Cab

Maximize your performance with enhanced safety and comfort features


Mechanical Systems

Maximizing your uptime with durable and dependable mechanical systems


Major Structures

Bolstering your life-of-mine investment with robust and durable dragline structures


Cat MineStar System and Technology Solutions

Evolving your mine for greater safety and productivity


Dragline Model Selection

Maximizing your return on investment and optimizing your dragline performance


Aftermarket Solutions

Improving your productivity and reliability over the life of your machine


Safety

Designed with your safety as our top priority


Serviceability

Designed to get you back to work fast


Customer Support

Stay up and running with service and support from our unmatched global network


Operator Training

Maximize your investment


Sustainability

Higher standards for a better tomorrow


Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers