MD6290

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

With a robust, proven design and sturdy, long-lasting systems, the MD6290 is highly effective in a variety of environments, both in soft- and hard-rock applications. Offering 29 000 kg (63,934 lb) of bit load, the MD6290 has just the right amount of force, rotational torque 12 880 N•m (9,500 ft-lb) and on-board air (1,700 cfm) to achieve fast penetration rates and optimize drilling efficiency. Furthering the drill's performance and versatility is the exclusive patented Hammer/Tricone Pipe Rack that allows the drill to be converted between tricone drilling, for soft rock conditions, and DTH drilling, for hard rock conditions, in less than five minutes. Innovative technology is found throughout the MD6290, making it a highly efficient machine that delivers low cost of ownership. The MD6290 can accommodate multiple mast sizes: 8 m, 10 m, and 11 m.

Specifications

Units:
Bit Load up to 29 000 kg (up to 63,934 lb) up to 29 000 kg (up to 63,934 lb) Less
Hole Diameter 152 – 270 mm (6.0 – 10.6 in) 152 – 270 mm (6.0 – 10.6 in) Less
Engine C15 (Tier 3) – 403 kW (540 hp) at 2,100 rpm C15 (Tier 3) – 403 kW (540 hp) at 2,100 rpm Less
Multi-Pass Hole Depth (10 m Mast) Up to 52.7 m (173 ft) Up to 52.7 m (173 ft) Less
Multi-Pass Hole Depth (11 m Mast) Up to 32.3 m (106 ft) Up to 32.3 m (106 ft) Less
Multi-Pass Hole Depth (8 m Mast) Up to 45.1 m (148 ft) Up to 45.1 m (148 ft) Less
Single-Pass Hole Depth (10 m Mast) Up to 10.1 m (33 ft 2 in) Up to 10.1 m (33 ft 2 in) Less
Single-Pass Hole Depth (11 m Mast) Up to 11.0 m (36 ft) Up to 11.0 m (36 ft) Less
Single-Pass Hole Depth (8 m Mast) Up to 8.6 m (28 ft 2 in) Up to 8.6 m (28 ft 2 in) Less
Working Weight 120152.0 lb 54500.0 kg Less

Rated Capacity

Bit/hole diameter 152-270 mm (6-10.625 in) 152-270 mm (6-10.625 in) Less
Depth multi-pass (10 m/32 ft 9¾ in mast) Up to 52.7 m (Up to 173 ft 0 in) Up to 52.7 m (Up to 173 ft 0 in) Less
Depth multi-pass (11 m/36 ft 0 in mast) Up to 32.3 m (Up to 106 ft 0 in) Up to 32.3 m (Up to 106 ft 0 in) Less
Depth multi-pass (8 m/26 ft 3 in mast) Up to 45.1 m (Up to 148 ft 0 in) Up to 45.1 m (Up to 148 ft 0 in) Less
Depth single-pass (10 m/32 ft 9¾ in mast) Up to 10.1 m (Up to 33 ft 2 in) Up to 10.1 m (Up to 33 ft 2 in) Less
Depth single-pass (11 m/36 ft 0 in mast) Up to 11.0 m (Up to 36 ft 0 in) Up to 11.0 m (Up to 36 ft 0 in) Less
Depth single-pass (8 m/26 ft 3 in mast) Up to 8.6 m (Up to 28 ft 2 in) Up to 8.6 m (Up to 28 ft 2 in) Less

Operating Temperature

Altitude Up to 4572 m (Up to 15,000 ft) Up to 4572 m (Up to 15,000 ft) Less
Cold weather option -40.0 ° F -40.0 ° C Less
Maximum ambient rating (standard) 125.0 ° F 52.0 ° C Less
Minimum ambient rating (standard) -20.0 ° F -28.0 ° C Less

Pull-down/Hoisting Capacity

Adjustable head guide shoes Steel with replaceable Nylatron™ Steel with replaceable Nylatron™ Less
Cable sheaves (cylinder) – outside diameter 16.0 in 406.0 mm Less
Cable sheaves (top and bottom) – outside diameter 22.0 in 559.0 mm Less
Cable type – 25 mm (1 in) DYFORM 8 DYFORM 8 Less
Cylinder bore – diameter 7.0 in 178.0 mm Less
Cylinder rod – diameter 5.0 in 127.0 mm Less
Feed rate 0-42.9 m/min (0-141 ft/min) 0-42.9 m/min (0-141 ft/min) Less
Head travel (10 m/32 ft 9¾ in mast) 464.0 in 11.79 m Less
Head travel (11 m/36 ft 0 in mast) 492.0 in 12.5 m Less
Head travel (8 m/26 ft 3 in mast) 404.0 in 10.26 m Less
Number of cylinders 1 1 Less
Pull-down cylinder stroke (10 m/32 ft 9¾ in mast) 232.0 in 5.89 m Less
Pull-down cylinder stroke (11 m/36 ft 0 in mast) 246.0 in 6.25 m Less
Pull-down cylinder stroke (8 m/26 ft 3 in mast) 202.0 in 5.1 m Less
Rated hoist capacity Up to 210 kN (Up to 47,100 lbf) Up to 210 kN (Up to 47,100 lbf) Less
Rated pull-down capacity Up to 267 kN (Up to 60,000 lbf) Up to 267 kN (Up to 60,000 lbf) Less
Retract rate 0-44.8 m/min (0-147 ft/min) 0-44.8 m/min (0-147 ft/min) Less
Sheave guards Standard at bottom plate Standard at bottom plate Less
Type Open-loop, hydraulic (stationary barrel, moving rod) Open-loop, hydraulic (stationary barrel, moving rod) Less

Rotary Drive System

Horsepower capacity 186.0 hp 139.0 kW Less
Drive motor See Hydraulic System See Hydraulic System Less
Gearbox Casting design Casting design Less
Gearing Straight spur Straight spur Less
Lubrication Oil flooded Oil flooded Less
Main thrust bearing Taper roller Taper roller Less
Ratio 16:1 16:1 Less
Rotation speed 0-220 rpm 0-220 rpm Less
Torque 0-12 880 N·m (0-9,500 lbf-ft) 0-12 880 N·m (0-9,500 lbf-ft) Less

Mast

Construction ASTM 500 grade B rectangular tubing, welded ASTM 500 grade B rectangular tubing, welded Less
Hose rack Sheet steel trough for moving hoses Sheet steel trough for moving hoses Less
Hydraulic lines Pressure-rated steel hydraulic tubing Pressure-rated steel hydraulic tubing Less
Main chord size – Front 203 mm × 102 mm × 6 mm (8 in × 4 in × 0.25 in) 203 mm × 102 mm × 6 mm (8 in × 4 in × 0.25 in) Less
Main chord size – Rear 102 mm × 102 mm × 13 mm (4 in × 4 in × 0.5 in) 102 mm × 102 mm × 13 mm (4 in × 4 in × 0.5 in) Less
Pivot and raising area Rectangular tubing A frame; reinforced in high-stress areas Rectangular tubing A frame; reinforced in high-stress areas Less
Table hole diameter (diameter deck hole for guide bushing) 11.0 in 279.0 mm Less

Mast – Elevating Cylinders

Cylinder bore diameter 7.0 in 178.0 mm Less
Cylinder connection pins diameter 1.75 in 45.0 mm Less
Cylinder rod diameter 3.5 in 89.0 mm Less
Cylinder stroke 38.0 in 965.0 mm Less
Lift capacity each cylinder 105800.0 lb 471.0 kN Less
Number of cylinders 2 2 Less

Operator’s Cab

Climate Control Wall mounted, AC/heating/pressurizing unit Wall mounted, AC/heating/pressurizing unit Less
Construction 12 gauge steel welded to formed 12 gauge channel and angle supports 12 gauge steel welded to formed 12 gauge channel and angle supports Less
Door latches Heavy-duty latches with lockable handles Heavy-duty latches with lockable handles Less
Floor area 32.4 ft2 3.0 m2 Less
Height inside 76.5 in 1943.0 mm Less
Helper’s seat Fixed folding jump seat Fixed folding jump seat Less
Insulation, floor [closed-cell foam with 3 mm (0.125 in) pyramid vinyl surface] 0.375 in 10.0 mm Less
Insulation, wall and ceiling (thermal) 1.0 in 25.0 mm Less
Left door to work deck Swing-type, HD hinge Swing-type, HD hinge Less
Length at floor 78.0 in 1981.0 mm Less
Location To the right from the mast if facing rear deck from the rear end To the right from the mast if facing rear deck from the rear end Less
Number of doors 2 with windows (included in above) 2 with windows (included in above) Less
Number of windows 10 10 Less
Operator’s seat One swivel-type with armrests, headrest and retractable seatbelt One swivel-type with armrests, headrest and retractable seatbelt Less
Other Window wipers and washers Window wipers and washers Less
Right door Swing-type, HD hinge Swing-type, HD hinge Less
Sound levels 80 dB(A) or less 80 dB(A) or less Less
Type Shock-mounted; two-man, integrated FOPS certified Shock-mounted; two-man, integrated FOPS certified Less
Width at floor 59.75 in 1518.0 mm Less
Windows (tinted safety glass in rubber mounting) 0.25 in 6.0 mm Less

Undercarriage

Brake release Automatic Automatic Less
Brakes Spring set, hydraulic release Spring set, hydraulic release Less
Final drive Independent hydrostatic, 2-speed motors Independent hydrostatic, 2-speed motors Less
Front Three-point oscillating type Three-point oscillating type Less
Gradeability mast down 32% 32% Less
Maximum drive horsepower per track 204.0 hp 152.0 kW Less
Number of rollers on each side 10 10 Less
Overall length (variable with adjustment) 200.0 in 5080.0 mm Less
Pad type Triple grouser Triple grouser Less
Pad width 29.5 in 750.0 mm Less
Rear axle (solid) 8.0 in 203.0 mm Less
Rock guards/chain guides Standard full-length guards Standard full-length guards Less
Rollers Sealed, oil-flooded Sealed, oil-flooded Less
Track adjustment means Hydraulic with grease gun Hydraulic with grease gun Less
Track drive disconnect Standard (manual) Standard (manual) Less
Tram speed maximum 1.95 mph 3.14 km/h Less
Type Excavator type Excavator type Less
Upper track chain support Two (2) carrier rollers Two (2) carrier rollers Less
Width over tracks 154.0 in 3912.0 mm Less

Mainframe

Construction Electric welded Electric welded Less
Handrails – Diameter 1.9 in 48.0 mm Less
Handrails – Height 48.0 in 1219.0 mm Less
Jacks, mast pivot and deck Welded integrally to mainframe Welded integrally to mainframe Less
Machine deck Access both sides Access both sides Less
Main rails (ASTM 500 Grade B rectangular tubing heavily cross-braced and reinforced at high-stress areas) 203 mm × 406 mm × 13 mm (8 in × 16 in × 0.5 in) 203 mm × 406 mm × 13 mm (8 in × 16 in × 0.5 in) Less
Toolbox Lockable door, below cab side walkway Lockable door, below cab side walkway Less
Tow hooks Welded, two (2) front Welded, two (2) front Less

Drill Table and Work Deck

Deck floor material Non-skid sheet metal Non-skid sheet metal Less
Drill deck area 73.8 ft2 6.86 m2 Less
Drill deck length 104.75 in 2661.0 mm Less
Drill deck width 101.5 in 2578.0 mm Less
Hand rails – Diameter 1.9 in 48.0 mm Less
Hand rails – Height 48.0 in 1219.0 m Less
Table height off ground 52.0 in 1321.0 mm Less

Dust Curtain (Optional Hydraulic Lifters, Front and Rear)

Dust deflector Natural rubber seal Natural rubber seal Less
Dust deflector – Diameter 14.0 in 356.0 mm Less
Dust deflector – Thickness 0.5 in 13.0 mm Less
Enclosed area 45.14 ft2 4.2 m2 Less
Location Directly below table bushing Directly below table bushing Less
Material (rubber nylon reinforced) 0.25 in 6.0 mm Less
Split for excess Front and rear with 305 mm (12 in) overlap Front and rear with 305 mm (12 in) overlap Less

Hydraulic System

Accessory Circuit/Feed Pump (Open-loop) – Maximum flow 75.0 gal/min 283.0 L/min Less
Accessory Circuit/Feed Pump (Open-loop) – Pressure rating 3335.0 psi 230.0 bar Less
Accessory Circuit/Feed Pump (Open-loop) – Type Axial piston, variable volume Axial piston, variable volume Less
Fan Circuit Pump – Maximum flow (dual fan) 65.0 gal/min 246.0 L/min Less
Fan Circuit Pump – Maximum flow (single fan) 57.0 gal/min 216.0 L/min Less
Fan Circuit Pump – Pressure rating 3000.0 psi 207.0 bar Less
Fan Circuit Pump – Type Gear Gear Less
Fan Drive Motor(s) – Dual fan 2 2 Less
Fan Drive Motor(s) – Pressure rating (continuous) 6000.0 psi 414.0 bar Less
Fan Drive Motor(s) – Single fan 1 1 Less
Fan Drive Motor(s) – Type Piston Piston Less
Filtration (all filters have indicators and bypass) – Case return 12 micron absolute 12 micron absolute Less
Filtration (all filters have indicators and bypass) – Charge 3 micron, 1 per loop 3 micron, 1 per loop Less
Filtration (all filters have indicators and bypass) – Loop 12 micron, 2 per loop (optional) 12 micron, 2 per loop (optional) Less
Filtration (all filters have indicators and bypass) – Main return 12 micron absolute 12 micron absolute Less
Left Track/Rotation Pump (Closed-loop) – Maximum flow 69.3 gal/min 262.0 L/min Less
Left Track/Rotation Pump (Closed-loop) – Pressure rating 5510.0 psi 380.0 bar Less
Left Track/Rotation Pump (Closed-loop) – Type Axial piston, variable volume Axial piston, variable volume Less
Pump Drive Gearbox – Drive Rubber coupler/drive shaft to front of engine Rubber coupler/drive shaft to front of engine Less
Pump Drive Gearbox – Type 3 pad 3 pad Less
Right Track Pump (Closed-loop) – Maximum flow 69.3 gal/min 262.0 L/min Less
Right Track Pump (Closed-loop) – Pressure rating 5510.0 psi 380.0 bar Less
Right Track Pump (Closed-loop) – Type Axial piston, variable volume Axial piston, variable volume Less
Rotation Drive Motor – Pressure rating 5000.0 psi 345.0 bar Less
Rotation Drive Motor – Type Axial piston variable volume Axial piston variable volume Less
Track Drive Motors (2) – Pressure rating 6000.0 psi 414.0 bar Less
Track Drive Motors (2) – Two-speed 107/125 cc 107/125 cc Less
Track Drive Motors (2) – Type Bent axis fixed volume Bent axis fixed volume Less

Oil Cooling System (Hydraulic Tank)

Reservoir pressure Atmospheric, filtered breather Atmospheric, filtered breather Less
Reservoir with sight and temperature gauge 170.0 gal 644.0 L Less

Lubrication

Type Centralized manual (optional auto-lubrication) Centralized manual (optional auto-lubrication) Less

Engine (Standard) – C15

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Batteries Two (2) 8-D Two (2) 8-D Less
Engine shut-down system Energized to run Energized to run Less
Fuel tank 365.0 gal 1382.0 L Less
Full load 2100.0 RPM 2100.0 RPM Less
Jacket water cooling/CAC Radiator Radiator Less
Manufacturer Caterpillar Caterpillar Less
Model C15 (Tier 3) C15 (Tier 3) Less
Muffler (inlet and outlet) 5.0 in 127.0 mm Less
Muffler guard 10 gauge for personal protection 10 gauge for personal protection Less
Optional fuel tank 283.0 gal 1071.0 L Less
Rated horsepower 540.0 hp 403.0 kW Less
Starting system 24V DC 24V DC Less
Turbo and manifold covers Blankets and/or exhaust wrap Blankets and/or exhaust wrap Less

Engine (Optional) – C27

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Air cleaner type Dry-type with safety element Dry-type with safety element Less
Batteries Four (4) 8-D Four (4) 8-D Less
Batteries Four (4) 8-D Four (4) 8-D Less
Engine shut-down system Energized to run Energized to run Less
Engine shut-down system Energized to run Energized to run Less
Fuel tank 365.0 gal 1382.0 L Less
Fuel tank 365.0 gal 1382.0 L Less
Full load 2100.0 RPM 2100.0 RPM Less
Full load 2100.0 RPM 2100.0 RPM Less
Jacket water cooling/CAC Radiator Radiator Less
Jacket water cooling/CAC Radiator Radiator Less
Manifold covers Blankets and/or exhaust wrap Blankets and/or exhaust wrap Less
Manifold covers Blankets and/or exhaust wrap Blankets and/or exhaust wrap Less
Manufacturer Caterpillar Caterpillar Less
Manufacturer Caterpillar Caterpillar Less
Model C27 (Tier 2) C27 (Tier 2) Less
Model C27 (Tier 2) C27 (Tier 2) Less
Muffler (inlet and outlet) 5.0 in 127.0 mm Less
Muffler (inlet and outlet) 5.0 in 127.0 mm Less
Muffler guard 10 gauge for personal protection 10 gauge for personal protection Less
Muffler guard 10 gauge for personal protection 10 gauge for personal protection Less
Optional fuel tank 283.0 gal 1071.0 L Less
Optional fuel tank 283.0 gal 1071.0 L Less
Rated horsepower 875.0 hp 652.0 kW Less
Rated horsepower 800.0 hp 597.0 kW Less
Starting system 24V DC 24V DC Less
Starting system 24V DC 24V DC Less

Engine (Optional) – QSK-19 (Non-Cert)

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Batteries Four (4) 8-D Four (4) 8-D Less
Engine shut-down system Energized to run Energized to run Less
Fuel tank 365.0 gal 1382.0 L Less
Full load 2100.0 RPM 2100.0 RPM Less
Jacket water cooling Radiator Radiator Less
Manifold covers Blankets and/or exhaust wrap Blankets and/or exhaust wrap Less
Manufacturer Cummins Cummins Less
Model QSK-19 (Non-Cert) QSK-19 (Non-Cert) Less
Muffler (inlet and outlet) 5.0 in 127.0 mm Less
Muffler guard 10 gauge for personal protection 10 gauge for personal protection Less
Optional fuel tank 283.0 gal 1071.0 L Less
Rated horsepower 750.0 hp 559.0 kW Less
Starting system 24V DC 24V DC Less

Engine (Optional) – QSK-19 (Tier 2)

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Batteries Four (4) 8-D Four (4) 8-D Less
Engine shut-down system Energized to run Energized to run Less
Fuel tank 365.0 gal 1382.0 L Less
Full load 2100.0 RPM 2100.0 RPM Less
Jacket water cooling/CAC Radiator Radiator Less
Manifold covers Blankets and/or exhaust wrap Blankets and/or exhaust wrap Less
Manufacturer Cummins Cummins Less
Model QSK-19 (Tier 2) QSK-19 (Tier 2) Less
Muffler (inlet and outlet) 5.0 in 127.0 mm Less
Muffler guard 10 gauge for personal protection 10 gauge for personal protection Less
Optional fuel tank 283.0 gal 1071.0 L Less
Rated horsepower 760.0 hp 566.0 kW Less
Starting system 24V DC 24V DC Less

Operator’s Controls

Filter Indicators Filter indicators for engine and compressor intake, filter indicators are standard Filter indicators for engine and compressor intake, filter indicators are standard Less
Filter Indicators Hydraulic fluid system, indicator lights for interlocks, rotary head rpm gauge and heating systems control are optional Hydraulic fluid system, indicator lights for interlocks, rotary head rpm gauge and heating systems control are optional Less
Location Console at front and side cab wall, placed 45° to the deck Console at front and side cab wall, placed 45° to the deck Less
Standard Compressor Controls Compressor temperature Compressor temperature Less
Standard Compressor Controls Air pressure gauge Air pressure gauge Less
Standard Compressor Controls Air shut-off control (electric) (high air temperature) Air shut-off control (electric) (high air temperature) Less
Standard Drilling Controls Level indicator (bubble) Level indicator (bubble) Less
Standard Drilling Controls On/off light switch (electric) On/off light switch (electric) Less
Standard Drilling Controls Wiper/washer controls (electric) Wiper/washer controls (electric) Less
Standard Drilling Controls Deck wrench control (electric) Deck wrench control (electric) Less
Standard Drilling Controls Dust curtain (electric) Dust curtain (electric) Less
Standard Drilling Controls Dust/water injection (electric) Dust/water injection (electric) Less
Standard Drilling Controls Mast lock (electric) Mast lock (electric) Less
Standard Drilling Controls Carousel indexing control (electric) Carousel indexing control (electric) Less
Standard Drilling Controls Carousel in/out control (electric) Carousel in/out control (electric) Less
Standard Drilling Controls Rotation control (electric over hydraulic) Rotation control (electric over hydraulic) Less
Standard Drilling Controls Mast elevation control (hydraulic) Mast elevation control (hydraulic) Less
Standard Drilling Controls Leveling jack controls (hydraulic) Leveling jack controls (hydraulic) Less
Standard Drilling Controls Drill hourmeter (gauge) Drill hourmeter (gauge) Less
Standard Drilling Controls Carousel indexing (electric) Carousel indexing (electric) Less
Standard Drilling Controls Propel controls (electric over hydraulic) Propel controls (electric over hydraulic) Less
Standard Drilling Controls Pull-down pressure control (pilot hydraulic) Pull-down pressure control (pilot hydraulic) Less
Standard Drilling Controls Pull-down control (electric over hydraulic) Pull-down control (electric over hydraulic) Less
Standard Drilling Controls HOBO/Break-out wrench control (electric) HOBO/Break-out wrench control (electric) Less
Standard Engine Controls Fuel level Fuel level Less
Standard Engine Controls Coolant temperature/high temperature shut-off Coolant temperature/high temperature shut-off Less
Standard Engine Controls Oil pressure (low pressure shut-off) Oil pressure (low pressure shut-off) Less
Standard Engine Controls Auto shut-down bypass Auto shut-down bypass Less
Standard Engine Controls Voltmeter Voltmeter Less
Standard Engine Controls Engine hourmeter Engine hourmeter Less
Standard Engine Controls Tachometer Tachometer Less
Standard Engine Controls Stop button Stop button Less
Standard Engine Controls Start button Start button Less
Standard Engine Controls Throttle control Throttle control Less

Leveling Jacks

Counterbalance valves Internal at each cylinder Internal at each cylinder Less
Cylinder bore 5.5 in 140.0 mm Less
Cylinder rod diameter 3.0 in 76.0 mm Less
Cylinder stroke 48.0 in 1219.0 mm Less
Cylinder stroke (optional front) 60.0 in 1524.0 mm Less
Inner extension boot – Outside diameter 8.625 in 219.0 mm Less
Inner extension boot – Wall 0.322 in 8.0 mm Less
Lift capacity (each) 65300.0 lb 290.0 kN Less
Location 2 front; 2 rear 2 front; 2 rear Less
Number 4 4 Less
Pad connection Ball and socket Ball and socket Less
Pad diameter 24.0 in 610.0 mm Less

Accessories, Tools and Handling Equipment

Bit Sub – Bottom thread Depends on bit diameter Depends on bit diameter Less
Bit Sub – Diameter Depends on pipe diameter Depends on pipe diameter Less
Bit Sub – Length for 11 m (36 ft 0 in) mast 60.0 in 1524.0 mm Less
Bit Sub – Length for 8 m (26 ft 3 in) and 10 m (32 ft 9¾ in) mast 30.0 in 762.0 mm Less
Bit Sub – Table bushing (optional) Roller bushing or two-piece Roller bushing or two-piece Less
Bit Sub – Table bushing (standard) One (1) piece insert One (1) piece insert Less
Bit Sub – Top thread Depends on pipe diameter Depends on pipe diameter Less
Deck Wrench – Impact means Stationary jaw Stationary jaw Less
Deck Wrench – Location Drill deck Drill deck Less
Deck Wrench – Wrench plate (T1-Steel) 3.0 in 76.0 mm Less
Deck Wrench – Wrench positioning Hydraulic cylinder Hydraulic cylinder Less
Drill Pipe (optional) – Diameter (customer specification) 114 mm-178 mm (4.5 in-7.0 in) 114 mm-178 mm (4.5 in-7.0 in) Less
Drill Pipe (optional) – Length 30.0 ft 9.14 m Less
Drill Pipe (optional) – Optional length 35.0 ft 10.67 m Less
Drill Pipe (optional) – Wall thickness 0.75 in 19.0 mm Less
HOBO Break-out Wrench – Location Outside mast, under pipe rack Outside mast, under pipe rack Less
HOBO Break-out Wrench – Power Hydraulic Cylinders Hydraulic Cylinders Less
HOBO Break-out Wrench – Support Pivot Pivot Less
HOBO Break-out Wrench – Wrench type Patented HOBO (Hydraulically Operated Break-Out) Patented HOBO (Hydraulically Operated Break-Out) Less
Note 4-pod carousel for 8 m (26 ft 3 in) and 10 m (32 ft 9¾ in) mast, 2-pod carousel for 11 m (36 ft 0 in) mast 4-pod carousel for 8 m (26 ft 3 in) and 10 m (32 ft 9¾ in) mast, 2-pod carousel for 11 m (36 ft 0 in) mast Less
Pipe Rack (outside the mast) – Length of drill pipe 30.0 ft 9.14 m Less
Pipe Rack (outside the mast) – Location Outside mast Outside mast Less
Pipe Rack (outside the mast) – Optional length of drill pipe 35.0 ft 10.67 m Less
Pipe Rack (outside the mast) – Pipe rack index Hydraulic motor through chain drive Hydraulic motor through chain drive Less
Pipe Rack (outside the mast) – Pipe rack swing Hydraulic cylinders (2) Hydraulic cylinders (2) Less
Pipe Rack (outside the mast) – Size of drill pipe/capacity – 11 m (36 ft 0 in) mast, 2 pipes 114 mm to 178 mm (4.5 in to 7 in) 114 mm to 178 mm (4.5 in to 7 in) Less
Pipe Rack (outside the mast) – Size of drill pipe/capacity – 8 m (26 ft 3 in) and 10 m (32 ft 9¾ in) mast, 4 pipes 114 mm to 178 mm (4.5 in to 7 in) 114 mm to 178 mm (4.5 in to 7 in) Less
Pipe Rack (outside the mast) – Type Carousel, with stationary breaker plates Carousel, with stationary breaker plates Less
Top Adapter Sub – Bottom thread Depends on pipe diameter Depends on pipe diameter Less
Top Adapter Sub – Diameter Depends on pipe diameter Depends on pipe diameter Less
Top Adapter Sub – Length 28.0 in 711.0 mm Less
Top Adapter Sub – Top thread (API Reg.) 5.5 in 140.0 mm Less
Winch System (mounted on the mast) – Cable size 0.5 in 13.0 mm Less
Winch System (mounted on the mast) – Rating 3500.0 lb 1587.0 kg Less
Winch System (mounted on the mast) – Swivel hook Self-closing gate Self-closing gate Less

Cooler Assembly: Radiator – CAC-Oil Cooler Assembly for Cat® C15 (Tier 3) 403 kN (540 hp), single, front-end mounted

Compressor oil core hose connection (O-ring boss) 2.5 in 64.0 mm Less
Cooler height 55.0 in 1397.0 mm Less
Cooler width 106.0 in 2692.0 mm Less
Engine radiator – Coolant connections (bottom tank) 3.5 in 89.0 mm Less
Engine radiator – Coolant connections (top tank) 2.5 in 64.0 mm Less
Engine radiator – Top tank Sealed top tank, pressure cap, overflow tube and sight glass Sealed top tank, pressure cap, overflow tube and sight glass Less
Fan diameter (10 blades) 48.0 in 1219.0 mm Less
Fan guard Welded Welded Less
Fan speed 1525.0 RPM 1525.0 RPM Less
Hydraulic oil cooler – Air-to-air cooler (O.D.) 4.5 in 114.0 mm Less
Hydraulic oil cooler – Hose connections (O-ring boss) 1.625 in 41.0 mm Less
Hydraulic oil cooler – Standard ambient rating 125.0 ° F 52.0 ° C Less
Special Note Air-finned, three-core, radiator/aftercooling/hydraulic side-by-side compressor, CAC-stacked Air-finned, three-core, radiator/aftercooling/hydraulic side-by-side compressor, CAC-stacked Less

Cooler Assembly: Radiator – CAC-Oil Cooler Assembly for Cat C27 (Tier 2) 597 kW (800 hp), single, front-end mounted

Cooler height (dual fan) 65.0 in 1651.0 mm Less
Cooler width (dual fan) 114.0 in 2896.0 mm Less
Engine radiator – Standard ambient rating 125.0 ° F 52.0 ° C Less
Engine radiator – Top tank Sealed deaeriation tank, pressure cap, overflow tube and sight glass Sealed deaeriation tank, pressure cap, overflow tube and sight glass Less
Fan guard Welded Welded Less
Fan speed 1700.0 RPM 1700.0 RPM Less
Fan – diameter (two fans, 16 blades) 46.0 in 1168.0 mm Less
Special Note Air-finned, four-core, radiator/hydraulic side-by-side compressor, CAC–stacked Air-finned, four-core, radiator/hydraulic side-by-side compressor, CAC–stacked Less

Cooler Assembly: Radiator – Coolant-Oil Cooler Assembly for Cummins QSK-19 (Tier 1) 559 kW (750 hp), single, front-end mounted

Cooler height (single fan) 61.0 in 1549.0 mm Less
Cooler width (single fan) 101.625 in 2581.0 mm Less
Engine radiator – Standard ambient rating 125.0 ° F 52.0 ° C Less
Engine radiator – Top tank Sealed deaeriation tank, pressure cap, overflow tube and sight glass Sealed deaeriation tank, pressure cap, overflow tube and sight glass Less
Fan guard Welded Welded Less
Fan speed 1525.0 RPM 1525.0 RPM Less
Fan – diameter (10 blades) 48.0 in 1219.0 mm Less
Special Note Air-finned, three-core, radiator/hydraulic side-by-side compressor-stacked Air-finned, three-core, radiator/hydraulic side-by-side compressor-stacked Less

Cooler Assembly: Radiator – CAC-Oil Cooler Assembly for Cummins QSK-19 (Tier 2) 567 kW (760 hp), single, front-end mounted

Cooler height (dual fan) 65.0 in 1651.0 mm Less
Cooler width (dual fan) 114.0 in 2896.0 mm Less
Engine radiator – Standard ambient rating 125.0 ° F 52.0 ° C Less
Engine radiator – Top tank Sealed deaeriation tank, pressure cap, overflow tube and sight glass Sealed deaeriation tank, pressure cap, overflow tube and sight glass Less
Fan guard Welded Welded Less
Fan speed 1700.0 RPM 1700.0 RPM Less
Fan – diameter (two fans, 16 blades) 46.0 in 1168.0 mm Less
Special Note Air-finned, four-core, radiator/hydraulic side-by-side compressor, CAC–stacked Air-finned, four-core, radiator/hydraulic side-by-side compressor, CAC–stacked Less

Compressor (Standard): Oil-flooded, single-stage screw

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Air shut-off Hydraulic cylinder – operated from operator’s seat Hydraulic cylinder – operated from operator’s seat Less
Controls Automatic with safety shut-down Automatic with safety shut-down Less
Discharge air flow (sea level) 30 m3/min (1,050 ft3/min) 30 m3/min (1,050 ft3/min) Less
Drive Direct coupled to engine flywheel Direct coupled to engine flywheel Less
Maximum operating pressure 125.0 psi 8.6 bar Less
Oil cooling Air-to-oil cooler, thermostatically controlled Air-to-oil cooler, thermostatically controlled Less
Oil filtration 12 micron replaceable element 12 micron replaceable element Less
Oil separation Vertical barrier element, pre-separation in 136 L (36 gal) (T-tank) Vertical barrier element, pre-separation in 136 L (36 gal) (T-tank) Less

Compressor (Optional): Oil-flooded, single-stage screw

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Air cleaner type Dry type with safety element Dry type with safety element Less
Discharge air flow (sea level) 48 m3/min (1,700 ft3/min) 48 m3/min (1,700 ft3/min) Less
Discharge air flow (sea level) 35 m3/min (1,250 ft3/min) 35 m3/min (1,250 ft3/min) Less
Maximum operating pressure 100.0 psi 6.9 bar Less
Maximum operating pressure 125.0 psi 8.6 bar Less

Compressor (Optional): Oil-flooded, two-stage screw (high-pressure)

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Discharge air flow (sea level) 38 m3/min (1,350 ft3/min) 38 m3/min (1,350 ft3/min) Less
Discharge air flow (sea level) 43 m3/min (1,500 ft3/min) 43 m3/min (1,500 ft3/min) Less
Discharge air flow (sea level) 33 m3/min (1,150 ft3/min) 33 m3/min (1,150 ft3/min) Less
Maximum operating pressure 10.3/24.1 bar (150/350 psi) 10.3/24.1 bar (150/350 psi) Less

Machine Service & Support

Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary for meeting their production requirements.


Customized Training

Caterpillar provides customized on-site and/or classroom training for rotary drill operators and mine operation supervisors with the goal of developing internal training competency for the customer. The comprehensive training package is designed in module form to target key production issues specific to a given customer’s operation.


Safety

Our goal is to provide a safe workplace while producing products that exceed the needs of our customers and shareholders. As a responsible corporate citizen, we commit to the safe manufacture, installation and operation of our products.


A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers