MD6420

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network.

Overview

The MD6420 rotary drill is highly productive and versatile due to a proven, robust design and long-lasting systems. Powered to drill large holes in soft- and hard-rock applications, this drill is equipped to perform in a variety of environments around the world. Features like the drill's heavy-duty frame deliver reliable performance, outstanding availability and low cost of ownership. Like all Cat® drills, the MD6420 is designed to deliver just the right amount bit load force (up to 42 000 kg/92,594 lb), rotary torque 15 185 N•m (11,200 ft-lb) and on-board air 56.6 m3/min (2,000 cfm) to achieve fast penetration rates and optimize drilling based on mining conditions. An industry first, the patented Tricone Pipe Rack places a tricone bit on each pipe when single-pass drilling. Removal of bit from the bit sub and lead pipe can take only one shift, increasing productivity. This is just one example of the many innovative technologies found on the MD6420 that combine to offer all-around value and performance. The MD6420 can accommodate multiple mast sizes: 10 m, 13 m, and 16 m.

Specifications

Units:
Bit Load up to 42 000 kg (up to 92,594 lb) up to 42 000 kg (up to 92,594 lb) Less
Hole Diameter 229 – 311 mm (9.0 – 12.25 in) 229 – 311 mm (9.0 – 12.25 in) Less
Engine C27 (Tier 2) – 597 kW (800 hp) at 2,100 rpm C27 (Tier 2) – 597 kW (800 hp) at 2,100 rpm Less
Multi-Pass Hole Depth (13 m Mast) Up to 74.4 m (244 ft) Up to 74.4 m (244 ft) Less
Multi-Pass Hole Depth (16 m Mast) Up to 65.2 m (214 ft) Up to 65.2 m (214 ft) Less
Single-Pass Hole Depth (13 m Mast) Up to 13.4 m (44 ft) Up to 13.4 m (44 ft) Less
Single-Pass Hole Depth (16 m Mast) Up to 16.46 m (54 ft) Up to 16.46 m (54 ft) Less
Working Weight 201723.0 lb 91500.0 kg Less

Operating Temperature

Altitude Up to 4572 m (Up to 15,000 ft) Up to 4572 m (Up to 15,000 ft) Less
Cold weather option -40.0 ° F -40.0 ° C Less
Maximum ambient rating (standard) 125.0 ° F 52.0 ° C Less
Minimum ambient rating (standard) -20.0 ° F -28.0 ° C Less

Pull-down/Hoisting Capacity

Adjustable head guide shoes Steel with replaceable Nylatron Steel with replaceable Nylatron Less
Cable sheaves (cylinder) – outside diameter 18.0 in 457.0 mm Less
Cable sheaves (top and bottom) – outside diameter 18.0 in 457.0 mm Less
Cable type – 29 mm (1.125 in) DYFORM 8 DYFORM 8 Less
Cylinder bore – diameter 6.5 in 165.0 mm Less
Cylinder rod – diameter 5.0 in 127.0 mm Less
Drilling feed rate 0-19 m/min (0-61 ft/min) 0-19 m/min (0-61 ft/min) Less
Head travel (13 m/40 ft configuration) 600.0 in 15.24 m Less
Head travel (16 m/50 ft configuration) 720.0 in 18.29 m Less
Hoist capacity Up to 15 970 kg (Up to 35,207 lbf) Up to 15 970 kg (Up to 35,207 lbf) Less
Number of cylinders 2 2 Less
Pull-down capacity Up to 383 kN (Up to 86,000 lbf) Up to 383 kN (Up to 86,000 lbf) Less
Pull-down cylinder stroke (13 m/40 ft configuration) 300.0 in 7.62 m Less
Pull-down cylinder stroke (16 m/50 ft configuration) 360.0 in 9.14 m Less
Retract rate 0-33.5 m/min (0-110 ft/min) 0-33.5 m/min (0-110 ft/min) Less
Sheave guards Standard at bottom plate Standard at bottom plate Less
Sheave pins with roller bearing – diameter 2.75 in 70.0 mm Less
Type Open-loop hydraulic (stationary barrel, moving rod) Open-loop hydraulic (stationary barrel, moving rod) Less

Rotary Drive System

Horsepower capacity 290.0 hp 216.0 kW Less
Drive motor See Hydraulic System See Hydraulic System Less
Gearbox Casting design Casting design Less
Gearing Straight spur Straight spur Less
Lubrication Oil-flooded Oil-flooded Less
Main thrust bearing Taper roller Taper roller Less
Ratio 16 to 1 16 to 1 Less
Rotation speed optional 0-110 rpm, 0-150 rpm 0-110 rpm, 0-150 rpm Less
Torque 0-15 185 N∙m (0-11, 200 lbf-ft) 0-15 185 N∙m (0-11, 200 lbf-ft) Less

Engine (Standard) – C27 Tier 2

Rated horsepower 800.0 hp 597.0 kW Less
Full load 2100.0 RPM 2100.0 RPM Less
Air cleaner type Dry-type with safety element Dry-type with safety element Less
Batteries Four (4) 8-D Four (4) 8-D Less
Fuel tank 400.0 gal 1514.0 L Less
Manifold covers Blankets and/or exhaust wrap Blankets and/or exhaust wrap Less
Manufacturer Caterpillar Caterpillar Less
Model C27 Tier 2 C27 Tier 2 Less
Muffler (inlet and outlet) 6.0 in 152.0 mm Less
Optional fuel tank 450.0 gal 1703.0 L Less
Safety shut-down system Energized to run Energized to run Less
Starting system 24V DC 24V DC Less

Engine (Optional) – QST-30

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Batteries Four (4) 8-D Four (4) 8-D Less
Fuel tank 400.0 gal 1514.0 L Less
Full load 2100.0 RPM 2100.0 RPM Less
Jacket water cooling and/or CAC Radiator Radiator Less
Manifold covers Blankets and/or exhaust wrap Blankets and/or exhaust wrap Less
Manufacturer Cummins Cummins Less
Model QST-30 QST-30 Less
Muffler (inlet and outlet) 6.0 in 152.0 mm Less
Optional fuel tank 450.0 gal 1703.0 L Less
Rated horsepower – Non-cert 634 and 783 kW (850 and 1,050 hp) 634 and 783 kW (850 and 1,050 hp) Less
Rated horsepower – Tier 2 1050.0 hp 783.0 kW Less
Safety shut-down system Energized to run Energized to run Less
Starting system 24V DC 24V DC Less

Mast

Construction ASTM 500 grade B rectangular tubing, welded ASTM 500 grade B rectangular tubing, welded Less
Hose rack Sheet steel trough for moving hoses Sheet steel trough for moving hoses Less
Hydraulic lines Pressure-rated steel hydraulic tubing Pressure-rated steel hydraulic tubing Less
Main chord size – Front 203 mm × 102 mm × 9.5 mm (8 in × 4 in × 0.375 in) 203 mm × 102 mm × 9.5 mm (8 in × 4 in × 0.375 in) Less
Main chord size – Rear 152 mm × 152 mm × 13 mm (6 in × 6 in × 0.5 in) 152 mm × 152 mm × 13 mm (6 in × 6 in × 0.5 in) Less
Mast-Elevating Cylinders – Counterbalance valves Internal for each cylinder Internal for each cylinder Less
Mast-Elevating Cylinders – Cylinder bore – diameter 10.0 in 254.0 mm Less
Mast-Elevating Cylinders – Cylinder connection pins – diameter 3.5 in 89.0 mm Less
Mast-Elevating Cylinders – Cylinder rod – diameter 4.5 in 114.0 mm Less
Mast-Elevating Cylinders – Cylinder stroke 44.0 in 1118.0 mm Less
Mast-Elevating Cylinders – Lift capacity each cylinder 215875.0 lb 960.0 kN Less
Mast-Elevating Cylinders – Number of cylinders 2 2 Less
Pivot and raising area Rectangular tubing A frame, reinforced in high-stress areas Rectangular tubing A frame, reinforced in high-stress areas Less

13- or 16-Meter Mast Configuration

Depth multi-pass (13 m/40 ft configuration) Up to 74.4 m (Up to 244 ft) Up to 74.4 m (Up to 244 ft) Less
Depth multi-pass (16 m/50 ft configuration) Up to 65.2 m (Up to 214 ft) Up to 65.2 m (Up to 214 ft) Less
Depth single pass (13 m/40 ft configuration) 44.0 ft 13.4 m Less
Depth single pass (16 m/50 ft configuration) 54.0 ft 16.46 m Less
Hole diameter Up to 311 mm (Up to 12.25 in) Up to 311 mm (Up to 12.25 in) Less

Operator’s Cab

Climate Control Wall-mounted, AC/heating/ pressurizing unit Wall-mounted, AC/heating/ pressurizing unit Less
Construction 12-gauge steel welded to formed channel and angle supports 12-gauge steel welded to formed channel and angle supports Less
Door latches Heavy-duty latches with lockable handles Heavy-duty latches with lockable handles Less
Floor area 32.4 ft2 3.0 m2 Less
Height inside 76.5 in 1943.0 mm Less
Helper’s seat Fixed folding jump seat Fixed folding jump seat Less
Insulation, floor 9.5 mm (0.375 in) closed-cell foam with 3 mm (0.125 in) pyramid vinyl surface 9.5 mm (0.375 in) closed-cell foam with 3 mm (0.125 in) pyramid vinyl surface Less
Insulation, wall and ceiling (thermal) 2.0 in 51.0 mm Less
Left door to work deck Swing-type HD hinge Swing-type HD hinge Less
Length at floor 78.0 in 1981.0 mm Less
Location To the right from the mast if facing rear deck from the rear end To the right from the mast if facing rear deck from the rear end Less
Number of doors Two with windows (included in above) Two with windows (included in above) Less
Number of windows 10 10 Less
Operator’s seat One swivel-type with armrests, headrest and retractable seat belt One swivel-type with armrests, headrest and retractable seat belt Less
Other Window wipers and washers Window wipers and washers Less
Right door Swing-type HD hinge Swing-type HD hinge Less
Sound levels 80 dB(A) or less 80 dB(A) or less Less
Type Shock-mounted; two-man, integrated FOPS certified Shock-mounted; two-man, integrated FOPS certified Less
Width at floor 59.75 in 1518.0 mm Less
Windows (tinted safety glass in rubber mounting) 0.25 in 6.0 mm Less

Undercarriage

Brake release Automatic Automatic Less
Brakes Spring set, hydraulic release Spring set, hydraulic release Less
Final drive Independent hydrostatic motors Independent hydrostatic motors Less
Front Three-point oscillating type Three-point oscillating type Less
Gradeability mast down 17% 17% Less
Maximum drive horsepower per track 290.0 hp 216.0 kW Less
Number of rollers on each side 13 13 Less
Overall length (variable with adjustment) 234.0 in 5944.0 mm Less
Pad type Triple grouser Triple grouser Less
Pad width 29.5 in 750.0 mm Less
Rear axle 10.0 in 254.0 mm Less
Rock guards/chain guards Standard full-length guards Standard full-length guards Less
Rollers Sealed, oil-flooded Sealed, oil-flooded Less
Track adjustment means Hydraulic with grease gun Hydraulic with grease gun Less
Track drive disconnect Standard (manual) Standard (manual) Less
Tram speed maximum 1.41 mph 2.27 km/h Less
Type Excavator type Excavator type Less
Upper track chain support Three (3) carrier rollers Three (3) carrier rollers Less

Mainframe, Decks and Walkways

Construction Electric welded Electric welded Less
Hand rails – Diameter 1.9 in 48.0 mm Less
Hand rails – Height 43.0 in 1092.0 mm Less
Jacks, mast pivot and deck Welded integrally to mainframe Welded integrally to mainframe Less
Machine deck Access both sides Access both sides Less
Main rails – ASTM 500 grade B 203 mm × 406 mm × 13 mm (8 in × 16 in × 0.5 in) 203 mm × 406 mm × 13 mm (8 in × 16 in × 0.5 in) Less
Tools and battery box Lockable door, below front deck Lockable door, below front deck Less
Tow hooks Welded, two (2) front Welded, two (2) front Less

Drill Table and Work Deck

Deck floor material Non-skid floor plate Non-skid floor plate Less
Drill deck length – work deck 85.0 in 2159.0 mm Less
Drill deck width 111.0 in 2819.0 mm Less
Hand rails – Diameter 1.9 in 48.0 mm Less
Hand rails – Height 43.0 in 1092.0 mm Less
Table height off ground 57.0 in 1448.0 mm Less
Viewing hatch In the rear deck; hydraulically operated from the cab In the rear deck; hydraulically operated from the cab Less
Wide walkways Around the drill deck Around the drill deck Less

Dust Curtain (Optional Hydraulic Lifters, Front and Rear)

Dust deflector Natural rubber seal Natural rubber seal Less
Dust deflector – Diameter 14.0 in 356.0 mm Less
Dust deflector – Thickness 0.5 in 18.0 mm Less
Enclosed area 45.14 ft2 4.2 m2 Less
Location Directly below table bushing Directly below table bushing Less
Material (rubber nylon reinforced) 0.25 in 6.4 mm Less
Split for access Front and rear with 305 mm (12 in) overlap Front and rear with 305 mm (12 in) overlap Less

Hydraulic System

Accessory Circuit/Feed Pump (Open-loop) – Maximum flow 100.0 gal/min 378.5 L/min Less
Accessory Circuit/Feed Pump (Open-loop) – Operating Pressure 3330.0 psi 230.0 bar Less
Accessory Circuit/Feed Pump (Open-loop) – Type Axial piston, variable volume Axial piston, variable volume Less
Fan Circuit Pump (Open-loop) – Maximum flow – dual fan 216/216 L/min (57/57 gal/min) 216/216 L/min (57/57 gal/min) Less
Fan Circuit Pump (Open-loop) – Pressure rating 3500.0 psi 241.0 bar Less
Fan Circuit Pump (Open-loop) – Type Oil gear Oil gear Less
Fan Drive Motors – Operating Pressure 3330.0 psi 230.0 bar Less
Fan Drive Motors – Type Piston Piston Less
Filtration (all filters have indicators and bypass) – Case return 12 micron 12 micron Less
Filtration (all filters have indicators and bypass) – Charge 3 micron 1 per loop 3 micron 1 per loop Less
Filtration (all filters have indicators and bypass) – Loop 12 micron 2 per loop (optional) 12 micron 2 per loop (optional) Less
Filtration (all filters have indicators and bypass) – Main return 12 micron 12 micron Less
Left Track/Rotation Pump (Closed-loop) – Maximum flow 100.0 gal/min 378.5 L/min Less
Left Track/Rotation Pump (Closed-loop) – Operating Pressure 5500.0 psi 380.0 bar Less
Left Track/Rotation Pump (Closed-loop) – Type Axial piston, variable volume Axial piston, variable volume Less
Pump Drive Gearbox – Drive Rubber coupler/drive shaft to front of engine Rubber coupler/drive shaft to front of engine Less
Pump Drive Gearbox – Type 4 pad 4 pad Less
Right Track Pump (Closed-loop) – Maximum flow 100.0 gal/min 378.5 L/min Less
Right Track Pump (Closed-loop) – Operating Pressure 5500.0 psi 380.0 bar Less
Right Track Pump (Closed-loop) – Type Axial piston, variable volume Axial piston, variable volume Less
Rotation Drive Motors (2) – Pressure rating 5000.0 psi 345.0 bar Less
Rotation Drive Motors (2) – Type Axial piston fixed displacement, quantity 2 Axial piston fixed displacement, quantity 2 Less
Track Drive Motors (2) – Pressure rating 5000.0 psi 345.0 bar Less
Track Drive Motors (2) – Type Axial piston Axial piston Less

Oil Cooling System (Hydraulic Tank)

Reservoir breather Atmospheric, filtered breather Atmospheric, filtered breather Less
Reservoir – with sight and temperature gauge 319.0 gal 1208.0 L Less

Lubrication System

Type Centralized manual (optional auto lubrication) Centralized manual (optional auto lubrication) Less

Engine (Optional) – C27 Tier 2

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Batteries Four (4) 8-D Four (4) 8-D Less
Fuel tank 400.0 gal 1514.0 L Less
Full load 2100.0 RPM 2100.0 RPM Less
Jacket water cooling and/or CAC Radiator Radiator Less
Manifold covers Blankets and/or exhaust wrap Blankets and/or exhaust wrap Less
Manufacturer Caterpillar Caterpillar Less
Model C27 Tier 2 C27 Tier 2 Less
Muffler (inlet and outlet) 6.0 in 152.0 mm Less
Optional fuel tank 450.0 gal 1703.0 L Less
Rated horsepower 875.0 hp 652.0 kW Less
Safety shut-down system Energized to run Energized to run Less
Starting system 24V DC 24V DC Less

Operator’s Controls

Location Console at front and side cab wall, placed 45° to the deck Console at front and side cab wall, placed 45° to the deck Less
Optional Indicator lights for interlocks, rotary head rpm gauge and heating systems control Indicator lights for interlocks, rotary head rpm gauge and heating systems control Less
Optional Filter indicators for engine and compressor intake Filter indicators for engine and compressor intake Less
Optional Filter indicators for hydraulic fluid system Filter indicators for hydraulic fluid system Less
Standard Compressor Controls Compressor temperature gauge Compressor temperature gauge Less
Standard Compressor Controls Air pressure gauge Air pressure gauge Less
Standard Compressor Controls Air shut-off control (electric) (high air temperature) Air shut-off control (electric) (high air temperature) Less
Standard Drilling Controls On/off light switch (electric) On/off light switch (electric) Less
Standard Drilling Controls Drill hourmeter (gauge) Drill hourmeter (gauge) Less
Standard Drilling Controls Level indicator (electric) Level indicator (electric) Less
Standard Drilling Controls Deck wrench control (electric) Deck wrench control (electric) Less
Standard Drilling Controls Dust curtain (electric) Dust curtain (electric) Less
Standard Drilling Controls Dust/water injection (electric) Dust/water injection (electric) Less
Standard Drilling Controls Carousel indexing (electric) Carousel indexing (electric) Less
Standard Drilling Controls Carousel in/out control (electric) Carousel in/out control (electric) Less
Standard Drilling Controls Rotation control (electric over hydraulic) Rotation control (electric over hydraulic) Less
Standard Drilling Controls Mast elevation control (hydraulic) Mast elevation control (hydraulic) Less
Standard Drilling Controls Leveling jacks controls (hydraulic) Leveling jacks controls (hydraulic) Less
Standard Drilling Controls Wiper/washer controls (electric) Wiper/washer controls (electric) Less
Standard Drilling Controls Mast lock (electric) Mast lock (electric) Less
Standard Drilling Controls Propel controls (electric over hydraulic) Propel controls (electric over hydraulic) Less
Standard Drilling Controls Pull-down pressure control (pilot hydraulic) Pull-down pressure control (pilot hydraulic) Less
Standard Drilling Controls Pull-down control (electric over hydraulic) Pull-down control (electric over hydraulic) Less
Standard Drilling Controls HOBO/Break-out wrench control (electric) HOBO/Break-out wrench control (electric) Less
Standard Engine Controls Voltmeter Voltmeter Less
Standard Engine Controls Coolant temperature/high temperature shut-off Coolant temperature/high temperature shut-off Less
Standard Engine Controls Oil pressure (low pressure shut-off) Oil pressure (low pressure shut-off) Less
Standard Engine Controls Start button Start button Less
Standard Engine Controls Fuel level Fuel level Less
Standard Engine Controls Throttle control Throttle control Less
Standard Engine Controls Tachometer Tachometer Less
Standard Engine Controls Stop button Stop button Less
Standard Engine Controls Engine hourmeter Engine hourmeter Less

Leveling Jacks

Counterbalance valves External at each cylinder External at each cylinder Less
Cylinder bore 7.0 in 178.0 mm Less
Cylinder rod diameter 4.0 in 102.0 mm Less
Cylinder stroke 48.0 in 1219.0 mm Less
Cylinder stroke – Optional 60.0 in 1524.0 mm Less
Inner extension tube – Outside diameter 9.0 in 229.0 mm Less
Inner extension tube – Wall thickness 0.5 in 12.7 mm Less
Lift capacity (each) 96163.0 lb 428.0 kN Less
Location Two front, two rear Two front, two rear Less
Number 4 4 Less
Pad connection Ball and socket Ball and socket Less
Pad diameter – Drill end 36.0 in 914.0 mm Less
Pad diameter – Non-drill end 30.0 in 762.0 mm Less

Accessories, Tools and Handling Equipment

Bit Sub – Bottom thread Depends on bit diameter Depends on bit diameter Less
Bit Sub – Diameter Depends on pipe diameter Depends on pipe diameter Less
Bit Sub – Length Up to 2286 m (Up to 90 in) Up to 2286 m (Up to 90 in) Less
Bit Sub – Table bushing Roller-type or two-piece with replaceable liner Roller-type or two-piece with replaceable liner Less
Bit Sub – Top thread Depends on pipe diameter Depends on pipe diameter Less
Bit Sub – Wall thickness 1.0 in 25.0 mm Less
Deck Wrench – Impact means Stationary jaw, flats at 15° off axis Stationary jaw, flats at 15° off axis Less
Deck Wrench – Location Drill deck Drill deck Less
Deck Wrench – Wrench plate (T1-Steel) 3.0 in 76.0 mm Less
Deck Wrench – Wrench positioning Hydraulic cylinder Hydraulic cylinder Less
Drill Pipe (optional) – Diameter 178 mm, 194 mm, 219 mm (7.0 in, 7.625 in, 8.625 in) 178 mm, 194 mm, 219 mm (7.0 in, 7.625 in, 8.625 in) Less
Drill Pipe (optional) – Length – (standard for 16 m/50 ft configuration) – two pipes coupled together plus bit sub 25.0 ft 7.62 m Less
Drill Pipe (optional) – Threads Depends on pipe outside diameter Depends on pipe outside diameter Less
Drill Pipe (optional) – Wall thickness 1.0 in 25.4 mm Less
HOBO Break-out Wrench – Location Lower left, outside mast Lower left, outside mast Less
HOBO Break-out Wrench – Power Hydraulic cylinders (4) Hydraulic cylinders (4) Less
HOBO Break-out Wrench – Support Mast-mounted Mast-mounted Less
HOBO Break-out Wrench – Wrench type Patented HOBO (Hydraulic Operated Break Out) Patented HOBO (Hydraulic Operated Break Out) Less
Pipe Rack (Inside the Mast) Carousel with stationary pods and breaker plates Carousel with stationary pods and breaker plates Less
Pipe Rack (Inside the Mast) – 13 m/40 ft configuration (optional deep hole package) – 5 pipes: 12.19 m (40 ft) pipe – outside diameter 178 mm, 194 mm, 219 mm (7.0 in, 7.625 in, 8.625 in) 178 mm, 194 mm, 219 mm (7.0 in, 7.625 in, 8.625 in) Less
Pipe Rack (Inside the Mast) – 13 m/40 ft configuration (standard) – 4 pipes: 12.19 m (40 ft) pipe 178 mm, 194 mm, 219 mm (7.0 in, 7.625 in, 8.625 in) 178 mm, 194 mm, 219 mm (7.0 in, 7.625 in, 8.625 in) Less
Pipe Rack (Inside the Mast) – 16 m/50 ft configuration (optional deep hole package) – 4 pipes: 12.19 m (40 ft) pipe – outside diameter 178 mm, 194 mm, 219 mm (7.0 in, 7.625 in, 8.625 in) 178 mm, 194 mm, 219 mm (7.0 in, 7.625 in, 8.625 in) Less
Pipe Rack (Inside the Mast) – 16 m/50 ft configuration (standard) – 4 pipes: 7.62 m (25 ft) pipe 178 mm, 194 mm, 219 mm (7.0 in, 7.625 in, 8.625 in) 178 mm, 194 mm, 219 mm (7.0 in, 7.625 in, 8.625 in) Less
Pipe Rack (Inside the Mast) – Pipe rack index Hydraulic cylinder with locking pin Hydraulic cylinder with locking pin Less
Pipe Rack (Inside the Mast) – Pipe rack swing Hydraulic cylinders (2) Hydraulic cylinders (2) Less
Top Adapter Sub – Bottom thread Depends on pipe diameter Depends on pipe diameter Less
Top Adapter Sub – Diameter Depends on pipe diameter Depends on pipe diameter Less
Top Adapter Sub – Length 36.0 in 914.0 mm Less
Top Adapter Sub – Top thread (API Reg.) 5.5 in 140.0 mm Less
Top Adapter Sub – Wall thickness 1.0 in 25.0 mm Less
Winch System – Brakes Automatic Automatic Less
Winch System – Cable size 0.5 in 13.0 mm Less
Winch System – Location Mounted on mast Mounted on mast Less
Winch System – Rating 3500.0 lb 1587.0 kg Less
Winch System – Safety hook Swivel-type positive lock Swivel-type positive lock Less

Cooler Assembly: Radiator – CAC-Oil Cooler Assembly Cat® C27 (Non-cert, Tier 2)

Cooler height – dual fan 65.0 in 1651.0 mm Less
Cooler width – dual fan 114.0 in 2896.0 mm Less
Engine radiator – Standard ambient rating 125.0 ° F 52.0 ° C Less
Engine radiator – Top tank Sealed deaeriation tank, pressure cap, overflow tube and sight glass Sealed deaeriation tank, pressure cap, overflow tube and sight glass Less
Fan diameter (two fans, 16 blades) 46.0 in 1168.0 mm Less
Fan guard Welded Welded Less
Fan speed 1550.0 RPM 1550.0 RPM Less
Special Note Split coolers for low pressure drilling Split coolers for low pressure drilling Less
Special Note Single, front-end mounted for high pressure drilling Single, front-end mounted for high pressure drilling Less

Cooler Assembly: Radiator – Oil Cooler Assembly Cummins QST-30 (Tier 2)

Cooler height – dual fan 65.0 in 1651.0 mm Less
Cooler width – dual fan 114.0 in 2896.0 mm Less
Engine radiator – Standard ambient rating 125.0 ° F 52.0 ° C Less
Engine radiator – Top tank Sealed deaeriation tank, pressure cap, overflow tube and sight glass Sealed deaeriation tank, pressure cap, overflow tube and sight glass Less
Fan diameter (two fans, 16 blades) 46.0 in 1168.0 mm Less
Fan guard Welded Welded Less
Fan speed 1500.0 RPM 1500.0 RPM Less
Special Note Split cooler Split cooler Less

Cooler Assembly: Radiator – CAC-Oil Cooler Assembly Cummins QST-30

Cooler height – each unit 72.25 in 1835.0 mm Less
Cooler width – each unit 72.25 in 1835.0 mm Less
Engine radiator – Standard ambient rating 125.0 ° F 52.0 ° C Less
Engine radiator – Top tank Sealed deaeriation tank, pressure cap, overflow tube and sight glass Sealed deaeriation tank, pressure cap, overflow tube and sight glass Less
Fan diameter (one fan, 10 blades) 48.0 in 1219.0 mm Less
Fan guard Welded Welded Less
Fan speed 1550.0 RPM 1550.0 RPM Less
Special Note Split-mounted on opposite sides of the deck or single, front-end mounted Split-mounted on opposite sides of the deck or single, front-end mounted Less

Compressor (Standard): Oil-flooded, single-stage screw

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Air shut-off Hydraulic cylinder-operated from operator’s seat Hydraulic cylinder-operated from operator’s seat Less
Controls Automatic with safety shut-down Automatic with safety shut-down Less
Discharge air flow (sea level) 56.6 m3/min (2,000 ft3/min) 56.6 m3/min (2,000 ft3/min) Less
Drive Direct coupled to engine flywheel Direct coupled to engine flywheel Less
Maximum operating pressure 100.0 psi 6.9 bar Less
Oil cooling Air-to-oil cooler, thermostatically controlled Air-to-oil cooler, thermostatically controlled Less
Oil filtration 12 micron replaceable element 12 micron replaceable element Less
Oil separation Vertical barrier element, pre-separation in 167 L (44 gal) sump, vertical tank Vertical barrier element, pre-separation in 167 L (44 gal) sump, vertical tank Less

Compressor (Optional): Oil-flooded, single-stage screw

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Air shut-off Hydraulic cylinder-operated from operator’s seat Hydraulic cylinder-operated from operator’s seat Less
Controls Automatic with safety shut-down Automatic with safety shut-down Less
Discharge air flow (sea level) 42.5 m3/min (1,500 ft3/min) 42.5 m3/min (1,500 ft3/min) Less
Discharge air flow (sea level) 67.9 m3/min (2,400 ft3/min) 67.9 m3/min (2,400 ft3/min) Less
Drive Direct coupled to engine flywheel Direct coupled to engine flywheel Less
Maximum operating pressure 10.3/24.1/34.4 bar (150/350/500 psi) 10.3/24.1/34.4 bar (150/350/500 psi) Less
Maximum operating pressure 100.0 psi 6.9 bar Less
Oil cooling Air-to-oil cooler, thermostatically controlled Air-to-oil cooler, thermostatically controlled Less
Oil filtration 12 micron replaceable element 12 micron replaceable element Less
Oil separation Vertical barrier element, pre-separation in 167 L (44 gal) sump, vertical tank Vertical barrier element, pre-separation in 167 L (44 gal) sump, vertical tank Less
Oil separation Vertical barrier element, pre-separation in 189 L (50 gal) sump, vertical Vertical barrier element, pre-separation in 189 L (50 gal) sump, vertical Less

Machine Service & Support

Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary for meeting their production requirements.


Customized Training

Caterpillar provides customized on-site and/or classroom training for rotary drill operators and mine operation supervisors with the goal of developing internal training competency for the customer. The comprehensive training package is designed in module form to target key production issues specific to a given customer’s operation.


Safety

Our goal is to provide a safe workplace while producing products that exceed the needs of our customers and shareholders. As a responsible corporate citizen, we commit to the safe manufacture, installation and operation of our products.


A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers