MD6540

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

A versatile and highly productive drill, the MD6540 is powered to drill large holes in soft- or hard-rock applications and efficiently operate in extreme conditions. Our engineers built the MD6540 to be productive, reliable, easy to service, safe and comfortable anywhere on the globe. It is the ideal size and weight to be highly mobile, making it the best value in its class. It also has an advanced technology platform that includes drill monitoring and auto functions, among other systems, that further support its productivity and low cost of ownership. Powered to drill 229-381 mm (9-15 in) diameter holes, the MD6540 delivers the right amount of bit load (54 000 kg/119,050 lb), rotary torque (20 880 N•m/15,400 ft-lb at 124 rpm), and on-board air (3,600 cfm) to achieve fast penetration rates. And with a small footprint and a quick setup, you realize greater production time. Furthering its robust design and availability, the MD6540 conquers extreme environmental conditions with its ability to efficiently drill in temperatures ranging from +52° C (125° F) to -40° (C/F) and altitudes over 4572 m (15,000 ft). Coupled with innovative technology and low cost of ownership, the MD6540 is delivering value from start to finish. The MD6540 can accommodate two mast sizes: 16 m and 20 m.

Specifications

Units:
Bit Load up to 54 000 kg (up to 119,050 lb) up to 54 000 kg (up to 119,050 lb) Less
Hole Diameter 229–381 mm (9.0–15 in) 229–381 mm (9.0–15 in) Less
Engine Series 2000 16V – 899 kW (1,205 hp) at 1,800 rpm Series 2000 16V – 899 kW (1,205 hp) at 1,800 rpm Less
Multi-Pass Hole Depth (16 m Mast) Up to 84.73 m (278 ft) Up to 84.73 m (278 ft) Less
Multi-Pass Hole Depth (20 m Mast) Up to 65.58 m (215 ft 2 in) Up to 65.58 m (215 ft 2 in) Less
Single-Pass Hole Depth (16 m Mast) Up to 16.15 m (53 ft) Up to 16.15 m (53 ft) Less
Single-Pass Hole Depth (20 m Mast) Up to 19.86 m (65 ft 2 in) Up to 19.86 m (65 ft 2 in) Less
Working Weight 288806.0 lb 131000.0 kg Less

Rated Capacity

16 Meter Configuration – Depth multi-pass Up to 84.73 m (Up to 278 ft) Up to 84.73 m (Up to 278 ft) Less
16 Meter Configuration – Depth single-pass Up to 16.15 m (Up to 53 ft) Up to 16.15 m (Up to 53 ft) Less
20 Meter Configuration – Depth multi-pass Up to 65.58 m (Up to 215 ft 2 in) Up to 65.58 m (Up to 215 ft 2 in) Less
20 Meter Configuration – Depth single-pass Up to 19.86 m (Up to 65 ft 2 in) Up to 19.86 m (Up to 65 ft 2 in) Less
Hole diameter 229-381 mm (9-15 in) 229-381 mm (9-15 in) Less

Operating Temperature

Altitude 4572 m (over 15,000 ft) 4572 m (over 15,000 ft) Less
Cold weather option -40.0 ° F -40.0 ° C Less
Maximum ambient rating – standard unit 125.0 ° F 52.0 ° C Less
Minimum ambient rating – standard unit -20.0 ° F -28.0 ° C Less

Pull-down/Hoisting Capacity

Adjustable head guide shoes Steel with replaceable Nylatron™ Steel with replaceable Nylatron™ Less
Cable sheaves (cylinder) – PD 22.0 in 559.0 mm Less
Cable sheaves (top and bottom) – PD 24.0 in 610.0 mm Less
Cable type – DYFORM 8 1.125 in 29.0 mm Less
Cylinder bore – diameter 8.75 in 222.0 mm Less
Cylinder rod – diameter 4.75 in 121.0 mm Less
Drilling feed/retract rate 0-37.5 m/min (0-123 ft/min) 0-37.5 m/min (0-123 ft/min) Less
Hoist capacity Up to 383 kN (Up to 86,000 lbf) Up to 383 kN (Up to 86,000 lbf) Less
Number of cylinders 1 1 Less
Pull-down capacity Up to 489 kN (Up to 110,000 lbf) Up to 489 kN (Up to 110,000 lbf) Less
Sheave guards Standard at bottom plate Standard at bottom plate Less
Type Closed-loop hydraulic (stationary rod, moving barrel) Closed-loop hydraulic (stationary rod, moving barrel) Less

Rotary Drive System

Drive motor See Hydraulic System See Hydraulic System Less
Gearbox Casting design Casting design Less
Gearing Straight spur Straight spur Less
Lubrication Oil flooded Oil flooded Less
Main thrust bearing Taper roller Taper roller Less
Ratio 16:1 16:1 Less
Rotation power 363.0 hp 271.0 kW Less
Rotation speed 0-150 rpm HSLT (standard); 0-124 rpm LSHT option 0-150 rpm HSLT (standard); 0-124 rpm LSHT option Less
Torque – LSHT option 0-20 880 N∙m (15,400 lbf-ft) 0-20 880 N∙m (15,400 lbf-ft) Less
Torque – Standard HSLT 0-17 219 N∙m (12,700 lbf-ft) 0-17 219 N∙m (12,700 lbf-ft) Less

Cooler Assemblies

Engine Radiator/Cooler – Size 2540 mm wide × 2057 mm tall (100 in wide × 81 in tall) 2540 mm wide × 2057 mm tall (100 in wide × 81 in tall) Less
Engine Radiator/Cooler – Top tank Sealed deaeriation tank, pressure cap, overflow tube and sight glass Sealed deaeriation tank, pressure cap, overflow tube and sight glass Less
Engine Radiator/Cooler – Type Jacket water and secondary loop, stacked Jacket water and secondary loop, stacked Less
Fan (common to each unit) 2 per cooler – 1067 mm diameter (42 in); 6 blades, 1 per motor – Fan guard Welded Welded Less
Fan (common to each unit) 2 per cooler – 1067 mm diameter (42 in); 6 blades, 1 per motor – Fan speed 2-speed fans – high speed 1,600 rpm 2-speed fans – high speed 1,600 rpm Less
Fan (common to each unit) 2 per cooler – 1067 mm diameter (42 in); 6 blades, 1 per motor – Maximum ambient rating 125.0 ° F 52.0 ° C Less
Oil Cooler – Compressor section size 2540 mm wide × 1778 mm tall (100 in wide × 70 in tall) 2540 mm wide × 1778 mm tall (100 in wide × 70 in tall) Less
Oil Cooler – Hydraulic section size 70.0 in 1778.0 mm Less
Oil Cooler – Type Separate cores, stacked Separate cores, stacked Less

Compressor (Standard)

Air cleaner – Model SSG 20 (two each) SSG 20 (two each) Less
Air cleaner – Type Dry-type with safety element Dry-type with safety element Less
Air shut-off Hydraulic cylinder-operated from operator’s seat Hydraulic cylinder-operated from operator’s seat Less
Controls Automatic with safety shut-down Automatic with safety shut-down Less
Discharge air flow (sea level) 3600.0 cfm 102.0 m3/min Less
Discharge flow maximum setting (sea level) 3600.0 cfm 102.0 m3/min Less
Discharge flow minimum setting (sea level) Adjustable down to 51 m3/min (Adjustable down to 1,800 ft3/min) Adjustable down to 51 m3/min (Adjustable down to 1,800 ft3/min) Less
Drive Direct coupled to engine flywheel Direct coupled to engine flywheel Less
Maximum operating pressure 100.0 psi 6.9 bar Less
Oil cooling Air-to-oil cooler, thermostatically controlled Air-to-oil cooler, thermostatically controlled Less
Oil filtration 12 micron replaceable element 12 micron replaceable element Less
Oil separation Vertical barrier element, pre-separation in 189 L (50 gal) sump, vertical tank Vertical barrier element, pre-separation in 189 L (50 gal) sump, vertical tank Less
Type Oil-flooded, single-stage screw Oil-flooded, single-stage screw Less

Engine (Standard)

Air cleaner – Model 55G 20 55G 20 Less
Air cleaner – Type Dry-type with safety element Dry-type with safety element Less
Batteries Four (4) each 8-D Four (4) each 8-D Less
Fuel tank 2055 L + 1234 L; total 3289 L (543 gal + 326 gal; total 869 gal) 2055 L + 1234 L; total 3289 L (543 gal + 326 gal; total 869 gal) Less
Full load RPM 1,800 1,800 Less
Manufacturer Detroit Diesel Detroit Diesel Less
Model Series 2000 16V Tier 2 Series 2000 16V Tier 2 Less
Muffler – Inlet – two 5.0 in 127.0 mm Less
Muffler – Outlet – two 6.0 in 152.0 mm Less
Rated horsepower 1205.0 hp 899.0 kW Less
Safety shut-down system Energized to run Energized to run Less
Starting system 24V DC, dual starters 24V DC, dual starters Less
Turbo and manifold covers Blankets, custom-fitted Blankets, custom-fitted Less

Mast

Construction ASTM 500 grade B rectangular tubing ASTM 500 grade B rectangular tubing Less
Hose tray Bolt-on fabrications, steel lower, aluminum upper Bolt-on fabrications, steel lower, aluminum upper Less
Hydraulic lines Pressure-rated steel hydraulic tubing Pressure-rated steel hydraulic tubing Less
Main chord size – Front 203 mm × 102 mm (8 in × 4 in) 203 mm × 102 mm (8 in × 4 in) Less
Main chord size – Rear 127 mm × 127 mm (5 in × 5 in) 127 mm × 127 mm (5 in × 5 in) Less
Mast-Elevating Cylinders – Cylinder bore diameters 216 mm; 184 mm; 152 mm (8.50 in; 7.25 in; 6 in) 216 mm; 184 mm; 152 mm (8.50 in; 7.25 in; 6 in) Less
Mast-Elevating Cylinders – Cylinder rod 203 mm; 171 mm; 114 mm (8 in; 6.75 in; 4.5 in) 203 mm; 171 mm; 114 mm (8 in; 6.75 in; 4.5 in) Less
Mast-Elevating Cylinders – Cylinder stroke 161.8 in 4110.0 mm Less
Mast-Elevating Cylinders – Lift capacity each cylinder 150800.0 lb 671.0 kN Less
Mast-Elevating Cylinders – Number of cylinders 2 2 Less
Pipe rack – Feed cable tensioner Automatic Automatic Less
Pipe rack – Outside diameter – 4 each 254 mm and 273 mm (10 in and 10.75 in) 254 mm and 273 mm (10 in and 10.75 in) Less
Pipe rack – Outside diameter – 5 each 194 mm through 235 mm (7.625 in through 9.25 in) 194 mm through 235 mm (7.625 in through 9.25 in) Less
Pivot and raising area Rectangular tubing A frame, reinforced in high-stress areas, with 127 mm (5 in) high-strength plate Rectangular tubing A frame, reinforced in high-stress areas, with 127 mm (5 in) high-strength plate Less

Operator’s Cab

Climate control Roof-mounted, AC/heating/pressurizing unit Roof-mounted, AC/heating/pressurizing unit Less
Construction 12-gauge steel welded to 51 mm (2 in) steel tube 12-gauge steel welded to 51 mm (2 in) steel tube Less
Door latches Large heavy-duty latches with lockable handles Large heavy-duty latches with lockable handles Less
Floor area 47.3 ft2 4.4 m2 Less
Height inside 83.5 in 2121.0 mm Less
Helper’s seat Full-cushion type, collapsible, stow-away and removable Full-cushion type, collapsible, stow-away and removable Less
Insulation, floor 3 mm (0.125 in) pyramid vinyl surface 3 mm (0.125 in) pyramid vinyl surface Less
Left door to drill deck Swing-type HD hinge Swing-type HD hinge Less
Length at floor 102.0 in 2581.0 mm Less
Location Adjacent to the drill deck Adjacent to the drill deck Less
Number of doors Two with 2 (each) windows (included in above) Two with 2 (each) windows (included in above) Less
Number of windows 12 12 Less
Operator’s seat One swivel-type with armrests, headrest and retractable seat belt One swivel-type with armrests, headrest and retractable seat belt Less
Right door Swing-type HD hinge Swing-type HD hinge Less
Roof Roof viewing hatch with window (protected with FOPS-certified cage) Roof viewing hatch with window (protected with FOPS-certified cage) Less
Sound levels 72 db(A) 72 db(A) Less
Type One piece, three man; shock-mounted; integrated FOPS certified, fully electrical/electronic One piece, three man; shock-mounted; integrated FOPS certified, fully electrical/electronic Less
Width at floor 71.75 in 1822.0 mm Less
Windows Tinted thermopane glass in rubber mounting Tinted thermopane glass in rubber mounting Less

Undercarriage

Brake release Automatic Automatic Less
Brakes Spring set, hydraulic release Spring set, hydraulic release Less
Final drive Independent hydrostatic motors Independent hydrostatic motors Less
Front Three-point oscillating type Three-point oscillating type Less
Gradeability mast down 66% 66% Less
Maximum drive horsepower per track 360.0 hp 268.0 kW Less
Number of rollers on each side 11 11 Less
Overall length (variable with adjustment) 264.0 in 6706.0 mm Less
Pad type Triple grouser Triple grouser Less
Pad width 35.4 in 900.0 mm Less
Rear axle 14.0 in 356.0 mm Less
Rock guards Standard full-length guards Standard full-length guards Less
Rollers Sealed, oil-flooded Sealed, oil-flooded Less
Track adjustment means Hydraulic with grease gun Hydraulic with grease gun Less
Track drive disconnect Standard (manual) Standard (manual) Less
Tram speed maximum 1.3 mph 2.09 km/h Less
Type Excavator type Excavator type Less
Upper track chain support Three (3) carrier rollers Three (3) carrier rollers Less

Mainframe, Decks and Walkways

Construction Electric-welded plate box design, sculpted to reduce stress Electric-welded plate box design, sculpted to reduce stress Less
Hand rails – steel tube – Diameter 1.9 in 48.0 mm Less
Hand rails – steel tube – Height 48.0 in 3759.0 mm Less
Jacks, mast pivot and deck Welded integrally to mainframe Welded integrally to mainframe Less
Machine deck Access all sides Access all sides Less
Main rails Box section construction comprised of top, bottom and vertical plates, and internal stiffeners – made of ASTM Grade 50 Box section construction comprised of top, bottom and vertical plates, and internal stiffeners – made of ASTM Grade 50 Less
Tools and battery box In-board extra-large toolbox (sunk in drilling deck) In-board extra-large toolbox (sunk in drilling deck) Less
Tow eyes Welded, two front Welded, two front Less

Drill Table and Work Deck

Deck floor material Ry-grip non-slip floor plate Ry-grip non-slip floor plate Less
Drill deck length – work deck 223.0 in 5664.0 mm Less
Drill deck width 242.0 in 6147.0 mm Less
Dust curtain – Length 232.0 in 5893.0 mm Less
Dust curtain – Material – rubber nylon reinforced 0.25 in 6.0 mm Less
Dust curtain – Width 114.0 in 2896.0 mm Less
Dust reflector Directly below table bushing Directly below table bushing Less
Feature Wide walkways Wide walkways Less
Hand rails – steel tube – Diameter 1.9 in 48.0 mm Less
Hand rails – steel tube – Height 48.0 in 1219.0 mm Less
Material Natural rubber seal Natural rubber seal Less
Material – Diameter with hinged retainer 22.0 in 559.0 mm Less
Material – Thickness 0.9 in 23.0 mm Less
Table height off ground – drill on tracks 73.0 in 1854.0 mm Less
Viewing hatch operated from the cab In the drill deck; hydraulically In the drill deck; hydraulically Less

Hydraulic System

Accessory Circuit Pump (Open-Loop) – Maximum flow 50.0 gal/min 189.0 L/min Less
Accessory Circuit Pump (Open-Loop) – Pressure rating 5800.0 psi 400.0 bar Less
Accessory Circuit Pump (Open-Loop) – Type Axial piston, variable volume Axial piston, variable volume Less
Fan Circuit Pumps for Split Coolers (2) – Maximum flow – dual fan 65.0 gal/min 264.0 L/min Less
Fan Circuit Pumps for Split Coolers (2) – Pressure rating 3500.0 psi 241.0 bar Less
Fan Circuit Pumps for Split Coolers (2) – Type Double gear Double gear Less
Fan Drive Motors for Split Coolers (2) – Pressure rating 6000.0 psi 414.0 bar Less
Fan Drive Motors for Split Coolers (2) – Type Piston Piston Less
Filtration (all filters have indicators and bypass) – Case return 12 micron 12 micron Less
Filtration (all filters have indicators and bypass) – Charge 3 micron 1 per loop 3 micron 1 per loop Less
Filtration (all filters have indicators and bypass) – Loop 12 micron 2 per loop 12 micron 2 per loop Less
Filtration (all filters have indicators and bypass) – Main return (2 each) 12 micron 12 micron Less
Left Track/Rotation Pump (Closed-loop) – Maximum flow 125.0 gal/min 473.0 L/min Less
Left Track/Rotation Pump (Closed-loop) – Pressure rating 5800.0 psi 400.0 bar Less
Left Track/Rotation Pump (Closed-loop) – Type Axial piston, variable volume Axial piston, variable volume Less
Pump Drive Gearbox – Drive Rubber coupler/drive shaft to front of engine Rubber coupler/drive shaft to front of engine Less
Pump Drive Gearbox – Type 4 pad 4 pad Less
Right Track/Feed Pump (Closed-Loop) – Maximum flow 125.0 gal/min 473.0 L/min Less
Right Track/Feed Pump (Closed-Loop) – Pressure rating 4495.0 psi 310.0 bar Less
Right Track/Feed Pump (Closed-Loop) – Type Axial piston, variable volume Axial piston, variable volume Less
Rotation Drive Motors (2) – Pressure rating 5000.0 psi 345.0 bar Less
Rotation Drive Motors (2) – Type Axial, piston Axial, piston Less
Track Drive Motors (2) – Operating pressure 6000.0 psi 414.0 bar Less
Track Drive Motors (2) – Type Axial, piston Axial, piston Less

Oil Cooling System (Hydraulic Tank)

Reservoir breather Atmospheric, filtered breather 10 micron Atmospheric, filtered breather 10 micron Less
Reservoir – with sight and temperature gauge 360.0 gal 1363.0 L Less

Lubrication System

Type Automatic lubrication system Automatic lubrication system Less

Operator’s Controls/Gauges

Drill Monitor System One-touch auto-leveling; one-touch single-pass drilling functions included One-touch auto-leveling; one-touch single-pass drilling functions included Less
Drill Monitor System Split console controls are configured with touch-screen interface to display drill health and performance Split console controls are configured with touch-screen interface to display drill health and performance Less
Drill Monitor System Drill performance and monitoring includes a downloadable memory function Drill performance and monitoring includes a downloadable memory function Less
Drill Monitor System Auto-drill System is fully configurable with any GPS/tracking or fleet management/optimization system with one point of plug-in Auto-drill System is fully configurable with any GPS/tracking or fleet management/optimization system with one point of plug-in Less
Location Split console at front and side cab wall, placed so controls in operator’s reach while arms resting on seat armrests Split console at front and side cab wall, placed so controls in operator’s reach while arms resting on seat armrests Less
Standard Compressor Controls Low compressor oil pressure, engine shut-down Low compressor oil pressure, engine shut-down Less
Standard Compressor Controls Compressor discharge temperature Compressor discharge temperature Less
Standard Compressor Controls Full/minimum displacement switch Full/minimum displacement switch Less
Standard Compressor Controls Air pressure gauge Air pressure gauge Less
Standard Compressor Controls High compressor discharge temperature, engine shut-down High compressor discharge temperature, engine shut-down Less
Standard Compressor Controls Compressor start/run control Compressor start/run control Less
Standard Drilling Controls: All Electric/Electronic Compressor controls Compressor controls Less
Standard Drilling Controls: All Electric/Electronic Viewing hatch door control Viewing hatch door control Less
Standard Drilling Controls: All Electric/Electronic Winch control Winch control Less
Standard Drilling Controls: All Electric/Electronic Level indicator Level indicator Less
Standard Drilling Controls: All Electric/Electronic Deck wrench control Deck wrench control Less
Standard Drilling Controls: All Electric/Electronic Dust curtain Dust curtain Less
Standard Drilling Controls: All Electric/Electronic Dust/water injection Dust/water injection Less
Standard Drilling Controls: All Electric/Electronic Pipe rack in/out control Pipe rack in/out control Less
Standard Drilling Controls: All Electric/Electronic Propel controls Propel controls Less
Standard Drilling Controls: All Electric/Electronic Rotation control Rotation control Less
Standard Drilling Controls: All Electric/Electronic Rod catcher control Rod catcher control Less
Standard Drilling Controls: All Electric/Electronic Mast lock Mast lock Less
Standard Drilling Controls: All Electric/Electronic Pull-down pressure control Pull-down pressure control Less
Standard Drilling Controls: All Electric/Electronic Mast elevation control Mast elevation control Less
Standard Drilling Controls: All Electric/Electronic HOBO wrench control HOBO wrench control Less
Standard Drilling Controls: All Electric/Electronic Leveling jacks controls Leveling jacks controls Less
Standard Drilling Controls: All Electric/Electronic Pull-down control Pull-down control Less
Standard Engine Controls/Indicators Tachometer Tachometer Less
Standard Engine Controls/Indicators On/off light switch On/off light switch Less
Standard Engine Controls/Indicators Hourmeter Hourmeter Less
Standard Engine Controls/Indicators Drill hour Drill hour Less
Standard Engine Controls/Indicators Fuel level Fuel level Less
Standard Engine Controls/Indicators Diagnostic connection Diagnostic connection Less
Standard Engine Controls/Indicators Diagnostic fault and indicator lights Diagnostic fault and indicator lights Less
Standard Engine Controls/Indicators Low-pressure shut-down Low-pressure shut-down Less
Standard Engine Controls/Indicators Water temperature Water temperature Less
Standard Engine Controls/Indicators Fuel primer Fuel primer Less
Standard Engine Controls/Indicators Stop button Stop button Less
Standard Engine Controls/Indicators Auto shut-down bypass Auto shut-down bypass Less
Standard Engine Controls/Indicators Oil pressure (electric) Oil pressure (electric) Less
Standard Engine Controls/Indicators High water temperature shut-down High water temperature shut-down Less
Standard Engine Controls/Indicators Electric voltmeter Electric voltmeter Less
Standard Engine Controls/Indicators Start button Start button Less
Standard Engine Controls/Indicators Throttle control Throttle control Less

Leveling Jacks

Cylinder bore diameter – Drilling end 8.0 in 203.0 mm Less
Cylinder bore diameter – Non-drilling end 7.0 in 178.0 mm Less
Cylinder rod diameter – Drilling end 5.0 in 127.0 mm Less
Cylinder rod diameter – Non-drilling end 4.0 in 102.0 mm Less
Cylinder stroke – Drilling end 48.0 in 1219.0 mm Less
Cylinder stroke – Non-drilling end 60.0 in 1524.0 mm Less
Lift capacity – Each drilling end 150796.0 lb 671.0 kN Less
Lift capacity – Each non-drilling end 115423.0 lb 513.0 kN Less
Location 2 front, 2 rear 2 front, 2 rear Less
Number 4 4 Less
Pad connection Ball and socket Ball and socket Less
Pad diameter 42.0 in 1067.0 mm Less
Safety check valves CBVs internal at each cylinder CBVs internal at each cylinder Less

Accessories, Tools and Handling Equipment

Adapter Sub – Bottom thread Depends on pipe diameter Depends on pipe diameter Less
Adapter Sub – Diameter Depends on pipe diameter Depends on pipe diameter Less
Adapter Sub – Length 36.5 in 927.0 mm Less
Adapter Sub – Top thread – API reg. 5.5 in 140.0 mm Less
Adapter Sub – Wall thickness 1.0 in 25.0 mm Less
Bit Sub – Bottom thread Depends on pipe diameter Depends on pipe diameter Less
Bit Sub – Diameter Depends on pipe diameter Depends on pipe diameter Less
Bit Sub – Top thread Depends on pipe diameter Depends on pipe diameter Less
Bit Sub – Wall thickness 1.0 in 25.0 mm Less
Deck Wrench – Impact means Stationary jaw, flats at 15° off axis Stationary jaw, flats at 15° off axis Less
Deck Wrench – Location Drill deck Drill deck Less
Deck Wrench – Wrench plate (T1-Steel) 3.0 in 76.0 mm Less
Deck Wrench – Wrench positioning Hydraulic cylinder Hydraulic cylinder Less
Drill Pipe (optional) – Diameter – customer specifications 194 mm, 273 mm (7.625 in, 10.75 in) 194 mm, 273 mm (7.625 in, 10.75 in) Less
Drill Pipe (optional) – Length – for 16 m mast 45.0 ft 13.7 m Less
Drill Pipe (optional) – Length – for 20 m mast (2 each on starter string) 30.0 ft 9.1 m Less
Drill Pipe (optional) – Threads Depends on pipe size Depends on pipe size Less
Drill Pipe (optional) – Wall thickness 1.0 in 25.0 mm Less
HOBO Wrench – Location Lower left, outside mast Lower left, outside mast Less
HOBO Wrench – Pipe rack (inside the mast) – Typical configuration 5-pod pipe carousel for up to 235 mm (9.25 in) outside diameter 5-pod pipe carousel for up to 235 mm (9.25 in) outside diameter Less
HOBO Wrench – Pipe rack (inside the mast) – Typical configuration 4-pod pipe carousel for 273 mm (10.75 in) outside diameter 4-pod pipe carousel for 273 mm (10.75 in) outside diameter Less
HOBO Wrench – Power Hydraulic cylinders (3) Hydraulic cylinders (3) Less
HOBO Wrench – Support Mast-mounted Mast-mounted Less
HOBO Wrench – Wrench type Patented HOBO (Hydraulic Operated Break Out) Patented HOBO (Hydraulic Operated Break Out) Less
Table Bushing Roller deck bushing Roller deck bushing Less
Winch – Auto shut-off Located in crown, automatically shuts off winch when ball weight is seated Located in crown, automatically shuts off winch when ball weight is seated Less
Winch – Brakes Automatic Automatic Less
Winch – Cable size 0.625 in 16.0 mm Less
Winch – Location Front of mast in mast pivot area Front of mast in mast pivot area Less
Winch – Rating – Optional 12000.0 lb 5443.0 kg Less
Winch – Rating – Rated winch 8000.0 lb 3629.0 kg Less
Winch – Safety hook Swivel-type positive lock Swivel-type positive lock Less

Options

Cold Weather Package – Temperatures to: -40.0 ° F -40.0 ° C Less
Dust Collection The Dry Dust Suppression System uses a fan-wheel arrangement with aggressively pitched fins/vanes. The Dry Dust Suppression System uses a fan-wheel arrangement with aggressively pitched fins/vanes. Less
Dust Collection These fins/vanes provide 173 m3/min (6,100 ft3/min) air flow & can develop up to 508 mm (20 in) water vacuum at the deck inlet. These fins/vanes provide 173 m3/min (6,100 ft3/min) air flow & can develop up to 508 mm (20 in) water vacuum at the deck inlet. Less
Heating and Circulation – Drainage for water-injection system temperatures to: -40.0 ° F -40.0 ° C Less
Water Injection Hydraulic pump and motor arrangement with below-deck tanks 2922 L (772 gal) capacity. Hydraulic pump and motor arrangement with below-deck tanks 2922 L (772 gal) capacity. Less

Machine Service & Support

Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary for meeting their production requirements.


Customized Training

Caterpillar provides customized on-site and/or classroom training for rotary drill operators and mine operation supervisors with the goal of developing internal training competency for the customer. The comprehensive training package is designed in module form to target key production issues specific to a given customer’s operation.


Safety

Our goal is to provide a safe workplace while producing products that exceed the needs of our customers and shareholders. As a responsible corporate citizen, we commit to the safe manufacture, installation and operation of our products.


A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers