MD6240

Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network..

Overview

High productivity and low cost of ownership is yours with the MD6240 Rotary Drill. With bit load force of 24 000 kg (52,911 lb) and the capability to drill depths up to 55.47 m (182 ft) the MD6240 is well equipped to drill in hard or soft rock applications. Built to be reliable, safe and easy to service for years to come.

Specifications

Units:
Bit Load 24 000 kg (52,911 lb) 24 000 kg (52,911 lb) Less
Hole Diameter 152-270 mm (6-10.625 in) 152-270 mm (6-10.625 in) Less
Engine C27 (Tier 2) - 597 kW (800 hp) at 2,100 rpm C27 (Tier 2) - 597 kW (800 hp) at 2,100 rpm Less
Compressor 48 m³/min (1,700 ft³/min) 6.9 bar (100 psi) 48 m³/min (1,700 ft³/min) 6.9 bar (100 psi) Less
Engine Cat® C27 Tier 2 597 kW (800 hp) at 2,100 rpm 597 kW (800 hp) at 2,100 rpm Less
Hole Depth Single-pass (12 m/39 ft mast) Up to 12.80 m (42 ft)/Multi-pass Up to 55.47 m (182 ft) Up to 12.80 m (42 ft)/Multi-pass Up to 55.47 m (182 ft) Less
Hole Depth Single-pass (15 m/49 ft mast) Up to 15.85 m (52 ft)/Multi-pass Up to 31.08 m (102 ft) Up to 15.85 m (52 ft)/Multi-pass Up to 31.08 m (102 ft) Less

Rated Capacity

Bit/hole diameter 152-270 mm (6-10.625 in) 152-270 mm (6-10.625 in) Less
Depth multi-pass (12 m/39 ft mast) Up to 55.47 m (Up to 182 ft) Up to 55.47 m (Up to 182 ft) Less
Depth multi-pass (15 m/49 ft mast) Up to 31.08 m (Up to 102 ft) Up to 31.08 m (Up to 102 ft) Less
Depth single-pass (12 m/39 ft mast) Up to 12.80 m (Up to 42 ft) Up to 12.80 m (Up to 42 ft) Less
Depth single-pass (15 m/49 ft mast) Up to 15.85 m (Up to 52 ft) Up to 15.85 m (Up to 52 ft) Less

Operating Temperature

Altitude Up to 4572 m (Up to 15,000 ft) Up to 4572 m (Up to 15,000 ft) Less
Cold weather option -40.0 ° F -40.0 ° C Less
Maximum ambient rating (standard) 125.0 ° F 52.0 ° C Less
Minimum ambient rating (standard) -20.0 ° F -28.0 ° C Less

Pull-down/Hoisting Capacity

Adjustable head guide shoes Steel with replaceable Nylatron Steel with replaceable Nylatron Less
Automatic cable Hydraulic cylinder, tensioning system powered by fan circuit Hydraulic cylinder, tensioning system powered by fan circuit Less
Cable sheaves (cylinder) OD 16.0 in 406.0 mm Less
Cable sheaves (top and bottom) OD 20.0 in 508.0 mm Less
Cable type - 25 mm (1 in) DYFORM 8 DYFORM 8 Less
Cylinder bore - diameter 6.5 in 165.0 mm Less
Cylinder rod - diameter 4.0 in 102.0 mm Less
Drilling feed/retract rate 0-38.1 m/min (0-125 ft/min) 0-38.1 m/min (0-125 ft/min) Less
Head travel (12 m/39 ft) 572.4 in 14.54 m Less
Head travel (15 m/49 ft) 693.0 in 17.6 m Less
Number of cylinders 1 1 Less
Pull-down cylinder stroke (12 m/39 ft) 286.2 in 7.27 m Less
Pull-down cylinder stroke (15 m/49 ft) 346.5 in 8.8 m Less
Rated hoist capacity Up to 222 kN (Up to 50,000 lbf) Up to 222 kN (Up to 50,000 lbf) Less
Rated pull-down capacity Up to 222 kN (Up to 50,000 lbf) Up to 222 kN (Up to 50,000 lbf) Less
Sheave guards Standard at bottom plate Standard at bottom plate Less
Type Closed-loop, hydraulic (stationary rod, moving barrel) Closed-loop, hydraulic (stationary rod, moving barrel) Less

Rotary Drive System

Horsepower capacity 186.0 hp 139.0 kW Less
Drive motor See Hydraulic System See Hydraulic System Less
Gearbox Casting design Casting design Less
Gearing Straight spur Straight spur Less
Lubrication Oil-flooded Oil-flooded Less
Main thrust bearing Taper roller Taper roller Less
Ratio 16:1 16:1 Less
Rotation speed 0-220 rpm 0-220 rpm Less
Torque 0-12 880 N·m (0-9,500 ft-lb) 0-12 880 N·m (0-9,500 ft-lb) Less

Cooler Assembly

Compressor cooler - Height 72.0 in 1829.0 mm Less
Compressor cooler - Width 64.0 in 1626.0 mm Less
Engine radiator, top tank Sealed deaeration tank, pressure cap, overflow tube and sight glass Sealed deaeration tank, pressure cap, overflow tube and sight glass Less
Fan diameter (one fan per cooler, 10 blades) 48.0 in 1219.0 mm Less
Fan guard Welded Welded Less
Fan speed - maximum 1525.0 RPM 1525.0 RPM Less
Radiator/hydraulic cooler - Height 58.0 in 1473.0 mm Less
Radiator/hydraulic cooler - Width 58.0 in 1473.0 mm Less
Special Note Split coolers, air-finned, three- or four-core, radiator/hydraulic stacked, compressor separate Split coolers, air-finned, three- or four-core, radiator/hydraulic stacked, compressor separate Less
Standard ambient rating 125.0 ° F 52.0 ° C Less

Compressor (Standard)

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Air shut-off Hydraulic cylinder-operated from operator’s seat Hydraulic cylinder-operated from operator’s seat Less
Controls Automatic with safety shut-down Automatic with safety shut-down Less
Discharge air flow (sea level) 1700.0 cfm 48.0 m3/min Less
Drive Direct coupled to engine flywheel Direct coupled to engine flywheel Less
Maximum operating pressure 100.0 psi 6.9 bar Less
Oil cooling Air-to-oil cooler, thermostatically controlled Air-to-oil cooler, thermostatically controlled Less
Oil filtration 12 micron replaceable element 12 micron replaceable element Less
Oil separation Vertical barrier element, pre-separation in 189 L (50 gal) horizontal sump (T-tank) Vertical barrier element, pre-separation in 189 L (50 gal) horizontal sump (T-tank) Less
Type Oil-flooded, single-stage screw Oil-flooded, single-stage screw Less

Compressor (Optional)

Air cleaner Dry-type with safety element Dry-type with safety element Less
Discharge air flow (sea level) 33 m3/min (1,150 ft3/min); 38 m3/min (1,350 ft3/min); 43 m3/min (1,500 ft3/min) 33 m3/min (1,150 ft3/min); 38 m3/min (1,350 ft3/min); 43 m3/min (1,500 ft3/min) Less
Maximum operating pressure 10.3/24.1 bar or 10.3/24.1/34.5 bar (150/350 psi or 150/350/500 psi) 10.3/24.1 bar or 10.3/24.1/34.5 bar (150/350 psi or 150/350/500 psi) Less
Type (high pressure) Oil-flooded, two-stage screw Oil-flooded, two-stage screw Less

Engine (Standard) - C27 Tier 2

Rated horsepower 800.0 hp 597.0 kW Less
Full load 2100.0 RPM 2100.0 RPM Less
Air cleaner type Dry-type with safety element Dry-type with safety element Less
Batteries Four (4) 8-D Four (4) 8-D Less
Fuel tank 350.0 gal 1325.0 L Less
Jacket water cooling/CAC Radiator Radiator Less
Manifold covers Blankets and/or exhaust wrap Blankets and/or exhaust wrap Less
Manufacturer Caterpillar Caterpillar Less
Model C27 Tier 2 C27 Tier 2 Less
Muffler (inlet and outlet) 5.0 in 127.0 mm Less
Muffler guard 10 gauge for personal protection 10 gauge for personal protection Less
Optional fuel tank 415.0 gal 1571.0 L Less
Optional rated horsepower 875.0 hp 652.0 kW Less
Safety shut-down system Energized to run Energized to run Less
Starting system 24V DC 24V DC Less

Engine (Optional) - QST-30

Air cleaner type Dry-type with safety element Dry-type with safety element Less
Batteries Four (4) 8-D Four (4) 8-D Less
Fuel tank 350.0 gal 1325.0 L Less
Full load 2100.0 RPM 2100.0 RPM Less
Jacket water cooling Radiator Radiator Less
Model QST-30 (Non-Cert) QST-30 (Non-Cert) Less
Muffler (inlet and outlet) 5.0 in 127.0 mm Less
Muffler guard 10 gauge for personal protection 10 gauge for personal protection Less
Optional Tier 2 rated horsepower 1050.0 hp 783.0 kW Less
Optional fuel tank 415.0 gal 1571.0 L Less
Rated horsepower 1050.0 hp 783.0 kW Less
Safety shut-down system Energized to run Energized to run Less
Starting system 24V DC 24V DC Less
Turbo and manifold covers Blankets and/or exhaust wrap Blankets and/or exhaust wrap Less

Mast

Construction ASTM 500 grade B rectangular tubing, welded ASTM 500 grade B rectangular tubing, welded Less
Hose tray Sheet steel trough for moving hoses Sheet steel trough for moving hoses Less
Hydraulic lines Pressure-rated steel hydraulic tubing Pressure-rated steel hydraulic tubing Less
Pivot and raising area Rectangular tubing A-frame; reinforced in high-stress areas Rectangular tubing A-frame; reinforced in high-stress areas Less
Table hole diameter (diameter deck hole for guide bushing) 11.0 in 279.0 mm Less

Mast - Elevating Cylinders

Cylinder bore diameter 8.0 in 203.0 mm Less
Cylinder connection pins diameter 2.25 in 57.0 mm Less
Cylinder rod diameter 4.0 in 102.0 mm Less
Cylinder stroke 42.6 in 1082.0 mm Less
Lift capacity each cylinder 125065.0 lb 556.0 kN Less
Number of cylinders 2 2 Less

Operator’s Cab

Climate Control Wall-mounted, AC/heating/pressurizing unit Wall-mounted, AC/heating/pressurizing unit Less
Construction 12 gauge steel welded to formed 12 gauge channel and angle supports 12 gauge steel welded to formed 12 gauge channel and angle supports Less
Door latches Heavy-duty latches with lockable handles Heavy-duty latches with lockable handles Less
Floor area 32.4 ft2 3.0 m2 Less
Height inside 76.5 in 1943.0 mm Less
Helper’s seat Fixed folding jump seat Fixed folding jump seat Less
Insulation, floor [closed-cell foam with 3 mm (0.125 in) pyramid vinyl surface] 0.375 in 10.0 mm Less
Insulation, wall and ceiling (thermal) 1.0 in 25.0 mm Less
Left door to work deck Swing-type HD hinge Swing-type HD hinge Less
Length at floor 78.0 in 1981.0 mm Less
Number of doors 2 with windows (included above) 2 with windows (included above) Less
Number of windows 10 10 Less
Operator’s seat One swivel-type with armrests, headrest and retractable seat belt One swivel-type with armrests, headrest and retractable seat belt Less
Other Window wipers and washers Window wipers and washers Less
Right door Swing-type HD hinge Swing-type HD hinge Less
Sound levels 80 dB(A) or less 80 dB(A) or less Less
Type Shock-mounted; two-man, integrated FOPS certified Shock-mounted; two-man, integrated FOPS certified Less
Width at floor 59.75 in 1518.0 mm Less
Windows (tinted safety glass in rubber mounting) 0.25 in 6.0 mm Less

Undercarriage

Brakes Spring set, hydraulic release Spring set, hydraulic release Less
Final drive Independent hydrostatic motors Independent hydrostatic motors Less
Front axle Three-point oscillating type Three-point oscillating type Less
Gradeability mast down 32% 32% Less
Maximum drive horsepower per track 204.0 hp 152.0 kW Less
Number of lower rollers 12 12 Less
Overall length 224.6 in 5705.0 mm Less
Pad type Triple grouser Triple grouser Less
Pad width 29.5 in 750.0 mm Less
Rear axle (solid) 8.0 in 203.0 mm Less
Rock guards/chain guides Standard full-length guards Standard full-length guards Less
Rollers Sealed, oil-flooded Sealed, oil-flooded Less
Tram speed maximum 1.25 mph 2.0 km/h Less
Type Excavator type Excavator type Less
Upper track chain support Two (2) carrier rollers Two (2) carrier rollers Less
Width over tracks 154.0 in 3912.0 mm Less

Mainframe

Construction Electric welded Electric welded Less
Handrails - Diameter 1.9 in 48.0 mm Less
Handrails - Height 48.0 in 1219.0 mm Less
Jacks, mast pivot and deck Welded integrally to mainframe Welded integrally to mainframe Less
Machine deck Access both sides Access both sides Less
Main rails (ASTM 500 Grade B rectangular tubing heavily cross-braced and reinforced at high-stress areas) 203 mm × 406 mm × 13 mm (8 in × 16 in × 0.5 in) 203 mm × 406 mm × 13 mm (8 in × 16 in × 0.5 in) Less
Toolbox Lockable door, below cab side walkway Lockable door, below cab side walkway Less
Tow hooks Welded, two (2) front Welded, two (2) front Less

Mainframe - Leveling Jacks

Counterbalance valves Internal at each cylinder Internal at each cylinder Less
Cylinder bore 5.5 in 140.0 mm Less
Cylinder rod diameter 3.0 in 76.0 mm Less
Cylinder stroke 60.0 in 1524.0 mm Less
Inner extension boot - Outside diameter 8.625 in 219.0 mm Less
Inner extension boot - Wall 0.322 in 8.0 mm Less
Lift capacity 65300.0 lb 290.0 kN Less
Location 2 front; 2 rear 2 front; 2 rear Less
Number 4 4 Less
Pad connection Ball and socket Ball and socket Less
Pad diameter 24.0 in 610.0 mm Less

Drill Table and Work Deck

Deck floor material Non-skid sheet metal Non-skid sheet metal Less
Drill deck area 73.8 ft2 6.8 m2 Less
Drill deck length 104.75 in 2661.0 mm Less
Drill deck width 101.5 in 2578.0 mm Less
Table height off ground 52.0 in 1321.0 mm Less

Dust Suppression

Dust collector capacity 4500.0 cfm 127.0 m3/min Less

Dust Curtain (Optional Hydraulic Lifters, Front and Rear)

Enclosed area 45.14 ft2 4.2 m2 Less
Material (rubber nylon reinforced) 0.25 in 6.0 mm Less
Split for excess Front and rear with 305 mm (12 in) overlap Front and rear with 305 mm (12 in) overlap Less

Hydraulic System

Fan Drive Motor(s) - Single Fan - Pressure rating (continuous) 6000.0 psi 414.0 bar Less
Fan Drive Motor(s) - Single Fan - Type Piston Piston Less
Fan/Accessory Circuit Pump (Open-loop) - Maximum flow - dual fan (one per cooler) 72.0 gal/min 273.0 L/min Less
Fan/Accessory Circuit Pump (Open-loop) - Pressure rating 5000.0 psi 345.0 bar Less
Fan/Accessory Circuit Pump (Open-loop) - Type Axial piston, variable volume Axial piston, variable volume Less
Filtration (all filters have indicators and bypass) - Case return 12 micron 12 micron Less
Filtration (all filters have indicators and bypass) - Charge 3 micron, 1 per loop 3 micron, 1 per loop Less
Filtration (all filters have indicators and bypass) - Loop 12 micron, 2 per loop (optional) 12 micron, 2 per loop (optional) Less
Filtration (all filters have indicators and bypass) - Main return 12 micron absolute 12 micron absolute Less
Left and Right Track/Rotation Pump (Closed-loop) - Maximum flow 75.0 gal/min 283.0 L/min Less
Left and Right Track/Rotation Pump (Closed-loop) - Pressure rating 5800.0 psi 400.0 bar Less
Left and Right Track/Rotation Pump (Closed-loop) - Type Axial piston, variable volume Axial piston, variable volume Less
Pump Drive Gearbox - Drive Rubber coupler/drive shaft to front of engine Rubber coupler/drive shaft to front of engine Less
Pump Drive Gearbox - Type 3 pad 3 pad Less
Rotation Drive Motor - Pressure rating 5000.0 psi 345.0 bar Less
Rotation Drive Motor - Type Axial piston variable volume Axial piston variable volume Less
Track Drive Motors (2) - Pressure rating 6000.0 psi 414.0 bar Less
Track Drive Motors (2) - Type Bent-axis fixed volume Bent-axis fixed volume Less

Oil Cooling System (Hydraulic Tank)

Reservoir pressure Atmospheric, filtered breather Atmospheric, filtered breather Less
Reservoir with sight and temperature gauge 170.0 gal 643.0 L Less

Lubrication

Type Centralized manual (optional auto-lubrication) Centralized manual (optional auto-lubrication) Less

Pipe Rack (outside the mast)

12 m (39 ft) mast arrangement 4 pods; 10.67 m (35 ft) long pipe 4 pods; 10.67 m (35 ft) long pipe Less
15 m (49 ft) mast arrangement 2 pods; 7.62 m (25 ft) long pipe 2 pods; 7.62 m (25 ft) long pipe Less
Pipe rack index Hydraulic motor through chain drive Hydraulic motor through chain drive Less
Pipe rack swing Hydraulic cylinders (2) Hydraulic cylinders (2) Less
Size of drill pipe/capacity 114-178 mm (4.5-7 in) 114-178 mm (4.5-7 in) Less
Type Carousel, with stationary pods and breaker plates Carousel, with stationary pods and breaker plates Less

Winch System

Cable size 0.5 in 13.0 mm Less
Rating 3500.0 lb 1587.0 kg Less

Solid Structures

To withstand your harsh quarry and mining environments


Power Group

High on efficiency; low on cost


Mast System

Strong and sturdy


Dust Collection

Largest chamber in the industry


Fully Equipped Cab

For operator safety and comfort


Serviceability and Customer Support

Easy and safe to access all service points


Technology

Cat® MineStar™ System - Terrain for Drilling


Safety

Because it’s your priority


Sustainability

Using resources wisely


MD6240 Standard Equipment

ENGINE
  • Metal turbo and exhaust manifold covers
  • Engine pre-lube
  • Additional filtration
  • Coolant conditioner

MAST
  • 152-270 mm (6-105⁄8 in) hole diameter
  • Up to 22 680 kg (50,000 lb) rated single cylinder pulldown/hoist system
  • Up to 24 000 kg (52,911 lb) bit load with one pipe in the drill string
  • Patented HOBO (Hydraulically Operated Break-Out) wrench operated from the cab
  • Auto cable tensioning system
  • 25° angle drilling package and mast locks
  • Winch system 1587 kg (3,500 lb) capacity

TOP DRIVE
  • Single motor
  • Rotation speed 0-220 rpm
  • Up to 12 880 N·m (9,500 ft-lb) torque

OPERATOR'S CAB
  • Integrated FOPS
  • Totally enclosed, insulated, two-man cab
  • Two (2) hinged doors with heavy duty freezer type door latch system
  • Ten (10) windows (safety glass, tinted)
  • Windshield wiper and washer kit
  • Ergonomic operator’s console with full instrumentation
  • Ergonomic operator’s seat with head and armrests, retractable seat belt, air suspension mount
  • Electric over hydraulic drill functions
  • Auxiliary functions operated by fingertip toggle switches
  • More than 3 m2 (32.4 ft2) of floor space
  • Excellent visibility
  • dB rating of 80 or less
  • Wall mounted air conditioner/heater/pressurizer, belt driven
  • Rubber shock-mounts to absorb vibration

UNDERCARRIAGE
  • Excavator type, with 10 lower rollers
  • 750 mm (29.5 in) triple grousers
  • Full length chain guides/rock guards

MAINFRAME AND DECK
  • Made of heavily cross-braced rectangular steel tubing
  • Rear deck is stationary during both angle and vertical drilling modes
  • Viewing hatch in rear deck, hydraulically operated from cab to help spotting holes
  • Four (4) hydraulic leveling jacks (152 cm/60 in)
  • Dust chamber clean-out door
  • Centralized lubrication system (34 points)
  • Additional mast rests mounted on non-drill end
  • 1325 L (350 gal) fuel tank under engine: - Additional fuel tank available as option
  • 1570 L (415 gal) additional fuel tank under compressor
  • 4 × 8D batteries

CAROUSEL
  • Hydraulically operated from the cab

COOLING - SPLIT COOLER ARRANGEMENT
  • Maximum ambient cooling capacity of 52° C (125° F) with replaceable cores

HYDRAULIC SYSTEM
  • Two (2) variable displacement axial piston pumps, in closed loop system, that operate the drill rotation, pulldown/hoist system, and tram functions
  • Double-gear pump, in open loop system, for all auxiliary functions and fan circuit
  • Dual filtration

DRILLING ACCESSORIES (TRICONE/ROTARY)
  • Top sub adapter
  • Table bushing
  • Bit sub [note: 12 m/39 ft configuration: 342 cm (135 in) S-S, 15 m/49 ft configuration: 152 cm (60 in) S-S]
  • Horseshoe bushing
  • Bit basket
  • Hoist plug (lifting bail)
  • Auto tool wrench/deck wrench

DUST SYSTEM
  • See Optional Equipment and select the required system

PAINT
  • Standard Caterpillar Colors

OTHER
  • Backup alarm
  • Filter kit for 50-hour preventive maintenance
  • Two (2) hard copy sets Operator/Service/Maintenance/Parts/Engine manuals, in English
  • One Link-One Parts manual on CD, Operator and Service manual in pdf
  • Seven (7) 60-watt LED lights for night drilling
  • Side walkways and handrails with side boarding ladder
  • Tool box, mounted under walkway (tools not included)
  • Lift kit
  • Towing hooks (front end)
  • Battery disconnect

MD6240 Optional Equipment

DRILLING ACCESSORIES KIT FOR HAMMER DRILLING (IN LIEU OF ROTARY DRILL ACCESSORIES)
  • Shock sub and adaptor, bit sub, two-piece table bushing, horseshoe bushing, hoist plug, bit basket, hammer oil injection system with 113.5 L (30 gal) tank

DUST COLLECTION
  • Dust Collector 4500 Series
  • Water injection system for dust suppression with three (3) tanks totaling 1271 L (336 gal) mounted under the front deck
  • Water injection system for dust suppression with total 1514 L (400 gal) tank mounted on top-deck (mounted in place of Dry Dust Collector)
  • Note: Dry Dust Collector and water injection on the same drill can be selected only with below deck tanks.

DRILLING
  • Drill pipe
  • Roller deck bushing
  • Two-piece (split) deck bushing
  • Rotary head RPM gauge, digital
  • Rotary torque control
  • Rotary/hammer shock sub
  • Rock oiler injection system (for Tricone); 113.56 L (30 gal)
  • Pipe guide roller assembly mounted on drill deck (rear deck)
  • Dual purpose carousel (hammer - Tricone pipe rack)

FLUIDS
  • Wiggins fuel only
  • Wiggins full service (fuel, hydraulic oil, coolant, engine oil)
  • Automatic lubrication system (34 points)
  • Drilling pipe thread lube system, activated from inside the cab

SYSTEM PROTECTION
  • Additional loop filters between pumps and motors
  • Hydraulic diagnostic test station
  • Engine mounted stop
  • Ground level engine shutdown
  • Rotating beacons (one on mast crown, one on cab, one on front-end)

COLD WEATHER AIDS
  • WEBASTO system (self-contained heater for engine coolant, water, hydraulic oil, fuel)
  • Cab floor heater (electric fan with heater core utilizing engine coolant)
  • Heating and circulation/drainage system for water injection installation, for -40° C (-40° F) with gate valve activated by temperature sensor
  • Cold weather package for temperatures down to -40° C (-40° F): - Two-speed fan arrangement for coolers - Electric heating elements for heating of fuel and water tanks, coolant, hydraulic oil tank - Insulation of bottom of the cab and fuel tanks - Compressor regulators enclosed in insulated box with electric heating element - Inlet control cylinder enclosed in a box with electric heating element - Cab floor heater - electric fan with heater core utilizing engine coolant - Thermo-glass in cab - Dead-end arctic hoses @ pivot points - Cold weather lubricants - Water injection hose (if water injection selected) with insulated sheath-electric heater - 40 kW (54 hp) diesel gen-set or on-board transformer to power heating package (mine site to provide plug)

INDICATOR SYSTEMS
  • Mast lock indicator
  • Jack retract indicators
  • Tram interlock, jacks (with indicator)
  • Tram interlock, head-position (pipe-in-hole)
  • Pipe rack interlock
  • Filter indicators, centrally mounted in cab (hydraulic, compressor, air intake)

MISCELLANEOUS
  • Sigma TFR7 air conditioner/heating/pressurizing unit upgrade on standard cab
  • 24 to 12 volt converter
  • Extra lighting package (5 additional 60 watt LED lights)
  • Blowdown hose with nozzle
  • Hydraulic rear dust curtain lifting system
  • Hydraulic front dust curtain lifting system
  • CE conformity kit
  • Special paint
  • Closed circuit camera system with two cameras for front and rear mounting and monitor in cab
  • Radio AM/FM, CD player and USB port for I-pod
  • Radio C.B. with antenna
  • XIR cab glass upgrade
  • Thermal double-pane glass upgrade
  • Cab window shades
  • Remote jump start terminals
  • Electric horn activated by push button in the cab
  • Gel-cell maintenance free battery upgrade
  • Main drill window cage
  • Lanyard attachment - cable with traveling hook on mast, and personnel harness
  • Tram remote control (pendant/cable) for operation of tram controls from ground
  • Winch remote control pendant (control outside cab)
  • 24V to 110V or 220V AC invertor
  • Mechanical tool kit (reference TV014590)
  • Three-point harness kit for operator’s seat
  • Water injection flow meter
  • Cab manometer
  • Extreme hot weather lubricant upgrade (compressor oil)
  • Extreme hot weather lubricant upgrade (hydraulic oil)
  • Basic engine shut down timer
  • Murphy EMS panel mounted in cab-dash
  • EMS lap top harness/terminal mounted inside cab
  • Mirror kit (includes three bolt-on mirrors)
  • Slope indicator mounted in cab to indicate forward and lateral angle
  • Hydraulic oil temperature gauge mounted in dash
  • Document holder mounted inside the cab

A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers