< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Cat® Electric Rope Shovels: The ultimate in power and performance for removing overburden and ore.

Dimensions

Units:
Dipper payload 50.0 tons 45.4 tonnes Less
Dipper capacity 18.4-39.0 m3 (24-51 yd3) 18.4-39.0 m3 (24-51 yd3) Less
Effective length of dipper handle 31.0 ft 9.45 m Less
Length of boom 59.0 ft 18.0 m Less
Overall length of dipper handle 41.5 ft 12.65 m Less

Weights

Working weight, with dipper and standard links 1740000.0 lb 789251.0 kg Less
Ballast (furnished by customer) 352000.0 lb 159665.0 kg Less
General purpose dipper - 25.2 m3 (33 yd3) 110000.0 lb 49895.0 kg Less
Net weight, domestic, without ballast or dipper 1278000.0 lb 579691.0 kg Less
Note These weights will vary slightly depending upon dipper and optional equipment selection. These weights will vary slightly depending upon dipper and optional equipment selection. Less

Main Structures

Crawler Mounting - Number and diameter of rollers: Lower (16) 28.0 in 71.0 cm Less
Crawler Mounting - Number and diameter of rollers: Lower rear (2) 35.0 in 89.0 cm Less
Crawler Mounting - Number and diameter of rollers: Upper Slides Slides Less
Crawler Mounting - Number and pitch of treads (96) 17.8 in 45.0 cm Less
Crawler Mounting - Overall length of mounting 33.66 ft 10.26 m Less
Crawler Mounting - Overall width 139.7 cm (55 in) treads, standard 26.9 ft 8.2 m Less
Crawler Mounting - Overall width 182.88 cm (72 in) treads 28.31 ft 8.63 m Less
Crawler Mounting - Take-up tumblers diameter 47.5 in 120.7 cm Less
Crawler Mounting - Total effective bearing area (139.7 cm/55 in treads) 20.81 m2 (224 ft2); 371.6 kPa (53.9 psi) 20.81 m2 (224 ft2); 371.6 kPa (53.9 psi) Less
Crawler Mounting - Total effective bearing area (182.88 cm/72 in treads) 27.2 m2 (293 ft2); 284.1 kPa (41.2 psi) 27.2 m2 (293 ft2); 284.1 kPa (41.2 psi) Less
Hoist Hoist machinery consists of a motor coupled to two gear reductions, which drive the 137 cm (54 in) hoist drum. Hoist machinery consists of a motor coupled to two gear reductions, which drive the 137 cm (54 in) hoist drum. Less
Planetary Propel Dual-motor independent drive. Dual-motor independent drive. Less
Revolving Frame - Welded, impact-resistant steel: Length 22.7 ft 6.92 m Less
Revolving Frame - Welded, impact-resistant steel: Width 10.5 ft 3.2 m Less
Swing Two parallel shaft units mounted to either side of the revolving frame. Each unit is driven by a vertically mounted motor. Two parallel shaft units mounted to either side of the revolving frame. Each unit is driven by a vertically mounted motor. Less
Turntable - Cast alloy steel swing rack pitch diameter 14.34 ft 4.37 m Less
Turntable - Number of tapered rollers 54 54 Less
Turntable - Tapered rollers diameter 7.38 in 18.73 cm Less
Turntable - Tapered, forged alloy steel roller rails diameter 12.86 ft 3.92 m Less
Turntable - Teeth external cut (face) 8.0 in 20.32 cm Less

Optimal Working Ranges

Clearance height (boom point sheaves) 59.55 ft 18.15 m Less
Clearance radius (boom point sheaves) 57.35 ft 17.48 m Less
Clearance radius (revolving frame) 26.18 ft 7.98 m Less
Clearance under frame (to ground) 10.07 ft 3.07 m Less
Clearance under lowest point in truck frame/propel gearcase 30.0 in 0.78 m Less
Cutting height (maximum) 51.05 ft 15.56 m Less
Cutting radius (maximum) 71.46 ft 21.78 m Less
Dumping height 30.25 ft 9.22 m Less
Dumping height at maximum electric crowd limit 23.0 ft 7.0 m Less
Dumping radius (maximum) 61.32 ft 18.69 m Less
Height of A-frame 39.17 ft 11.94 m Less
Operator’s eye level 26.9 ft 8.2 m Less
Overall width 40.65 ft 12.39 m Less
Radius of level floor 51.12 ft 15.58 m Less

Lube System

Components 4 pumps (2 for lubricant and 2 for grease) located in an insulated, double-walled lube room. 4 pumps (2 for lubricant and 2 for grease) located in an insulated, double-walled lube room. Less
Type Single-line system applies lubricant and grease via the PLC. Single-line system applies lubricant and grease via the PLC. Less

Electrical

Distribution System Requirements - Machine on large system 1320 kVA 1320 kVA Less
Distribution System Requirements - Machine on separate system 2000 kVA 2000 kVA Less
Drive IGBT Acutrol drive system. IGBT Acutrol drive system. Less
Main Electrical Systems - Lighting transformer 1 x 25 kVA, 120/240V secondary 1 x 25 kVA, 120/240V secondary Less
Main Electrical Systems - System voltage (nominal) 50/60 Hz, 7,200V 50/60 Hz, 7,200V Less
Main Electrical Systems - Trail cable (furnished by customer) SHD-3-#4 at 8,000V SHD-3-#4 at 8,000V Less
Main Electrical Systems - Transformer, auxiliary 250 kVA, 7,200V primary; 480V secondary 250 kVA, 7,200V primary; 480V secondary Less
Power Requirements - Average 15-minute demand 538-753 kW 538-753 kW Less
Power Requirements - Peak power 2152 kW 2152 kW Less
Power Requirements - Voltage 3 phase, 50/60 Hz, 7,200V (Other voltages available to suit customer requirements.) 3 phase, 50/60 Hz, 7,200V (Other voltages available to suit customer requirements.) Less

Front End

Boom - Boom welded, impact-resistant steel welded, impact-resistant steel Less
Boom - Boom point sheave diameters 6.82 ft 2.08 m Less
Boom - Boom point sheaves twin-grooved, flame-hardened twin-grooved, flame-hardened Less
Boom - Handle diameter 34.0 in 86.36 cm Less
Boom - Wall thickness (nominal) 1.75 in 4.45 cm Less
Rope Data - Boom susp. - Construction struct. strand struct. strand Less
Rope Data - Boom susp. - Diameter 2.75 in 69.9 mm Less
Rope Data - Boom susp. - No. 4 4 Less
Rope Data - Boom susp. - Type equalized equalized Less
Rope Data - Crowd - Construction 8 x 37 8 x 37 Less
Rope Data - Crowd - Diameter 2.38 in 60.3 mm Less
Rope Data - Crowd - No. 1 1 Less
Rope Data - Crowd - Type single dual single dual Less
Rope Data - Dipper trip - Construction 7 x 25 7 x 25 Less
Rope Data - Dipper trip - Diameter 0.63 in 16.0 mm Less
Rope Data - Dipper trip - No. 1 1 Less
Rope Data - Dipper trip - Type single single Less
Rope Data - Hoist - Construction 6 x 41 6 x 41 Less
Rope Data - Hoist - Diameter 2.25 in 57.2 mm Less
Rope Data - Hoist - No. 2 2 Less
Rope Data - Hoist - Type twin dual twin dual Less
Rope Data - Retract - Construction 8 x 37 8 x 37 Less
Rope Data - Retract - Diameter 2.38 in 60.3 mm Less
Rope Data - Retract - No. 1 1 Less
Rope Data - Retract - Type single dual single dual Less

Lights

Types Incandescent lights on ground lights, walkways and operator’s cab. Incandescent lights on ground lights, walkways and operator’s cab. Less
Types HPS lights on boom feet, top of A-frame, machinery house, lube room, control room, utility room and flood lights. HPS lights on boom feet, top of A-frame, machinery house, lube room, control room, utility room and flood lights. Less

Crowd

Components Rope Crowd with crowd machinery located at front center of the revolving frame; consisting of a motor, brake, drum and gearing. Rope Crowd with crowd machinery located at front center of the revolving frame; consisting of a motor, brake, drum and gearing. Less
Components Plastic-coated crowd and retract ropes are used to move the dipper handle fore and aft. Plastic-coated crowd and retract ropes are used to move the dipper handle fore and aft. Less

Machine Service & Support

Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary to meet their production requirements.


AC IGBT Electrics

With over 30 years of AC experience and over 200 operating AC machines, Bucyrus led the industry in AC electric rope shovels. Caterpillar will carry on this proud tradition.


AccessDirect™

AccessDirect is an electrical interface system that facilitates remote access to a machine’s onboard computer via the Internet.


MIDAS™

Celebrating its tenth anniversary on the market, the MIDAS health monitoring system continues to optimize machine performance by providing, logging and analyzing data on a variety of machine variables.


AccuLoad™

AccuLoad is a data analysis system that provides real-time feedback on dipper loads with industry leading accuracy of ±4% on greater than 90% of all loads. AccuLoad’s load calculation is accomplished without mechanical sensors, eliminating the need for recalibration, a common problem with other load-weighing systems.


Major Structures

Cat major structures are designed for extended performance in harsh mining conditions. Structures are manufactured using cold-weather, impact-resistant, high-strength steel with select welds of full-penetration, profiled and ground type.


Robust Front End Design

The Cat free-floating tubular handle design presents many benefits over traditional rack-and-pinion systems.


Cat® Cab

Caterpillar’s new state-of-the-art operator’s cab is the product of a multi-year collaboration between Caterpillar, mining companies and shovel operators. It has secured one patent and has an additional five patents pending.


HydraCrowd™

HydraCrowd represents the first new crowd technology developed in the past 70 years. A hydraulic cylinder inside the tubular dipper handle maintains all the benefits of the Cat front end while eliminating the need for routine crowd/retract rope replacements.


LatchFree™ Dipper System

The LatchFree Dipper System is Caterpillar’s solution to customers’ number-one cause of downtime­ - the latch assembly. The LatchFree dipper eliminates the latch assembly, replacing it with a strong steel link mounted to the dipper back - away from material flow.


FastFil™ Dipper Design

The unique FastFil dipper provides customers with faster and fuller dipper loads. Its trapezodial shape accommodates the natural configuration of the load, eliminating voids that occur with box-shaped dippers for improved fill factors.


Safety

Safety plays an integral role in everything we do at Caterpillar, from our factory floors to our service centers to our clients’ mine sites.


Training

The relationship between a highly productive mine and well-trained personnel is clear: the ability of your mining equipment to achieve promised production levels is as dependent on the operator’s knowledge and skill as it is on the equipment itself.


Computer Based Training (CBT) Modules

Caterpillar CBT modules provide convenient 24/7 access to training on a variety of topics ranging from safety and operation to mechanical and electrical repairs.