< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Cat® Electric Rope Shovels: The ultimate in power and performance for removing overburden and ore.

Dimensions

Units:
Dipper payload 90.0 tons 81.8 tonnes Less
Dipper capacity 19.1-61.2 m3 (25-80 yd3) 19.1-61.2 m3 (25-80 yd3) Less
Effective length of dipper handle 35.76 ft 10.9 m Less
Length of boom 67.0 ft 20.4 m Less
Overall length of dipper handle 47.0 ft 14.3 m Less

Weights

Working weight, with dipper and standard links 2880000.0 lb 1306346.0 kg Less
Ballast (furnished by customer) 574000.0 lb 260362.0 kg Less
General purpose dipper - 49.78 m3 (65 yd3) 162000.0 lb 73482.0 kg Less
Net weight, domestic, without ballast or dipper 2144000.0 lb 972502.0 kg Less
Note These weights will vary slightly depending upon dipper and optional equipment selection. These weights will vary slightly depending upon dipper and optional equipment selection. Less

Main Structures

Crawler Mounting - Number and diameter of rollers: Lower (8) 55.0 in 139.7 cm Less
Crawler Mounting - Number and diameter of rollers: Upper (10) 24.0 in 60.96 cm Less
Crawler Mounting - Number and pitch of treads (74) 24.375 in 61.91 cm Less
Crawler Mounting - Overall length of mounting 34.15 ft 10.41 m Less
Crawler Mounting - Overall width 213.36 cm (84 in) treads, standard 32.74 ft 9.98 m Less
Crawler Mounting - Overall width 274.32 cm (108 in) treads 34.25 ft 10.44 m Less
Crawler Mounting - Take-up tumblers diameter 62.0 in 157.48 cm Less
Crawler Mounting - Total effective bearing area (213.36 cm/84 in treads) 32.0 m2 (344 ft2); 401 kPa (58.1 psi) 32.0 m2 (344 ft2); 401 kPa (58.1 psi) Less
Crawler Mounting - Total effective bearing area (274.32 cm/108 in treads) 41 m2 (442.3 ft2); 311 kPa (45.2 psi) 41 m2 (442.3 ft2); 311 kPa (45.2 psi) Less
Hoist A planetary gearbox with dual-output pinions provides the hoist torque transfer from the electric motor to the hoist drum gear. A planetary gearbox with dual-output pinions provides the hoist torque transfer from the electric motor to the hoist drum gear. Less
Planetary Propel Dual-motor independent drive. Dual-motor independent drive. Less
Revolving Frame (Center Section) - Welded, impact-resistant steel: Length 27.49 ft 8.38 m Less
Revolving Frame (Center Section) - Welded, impact-resistant steel: Width 14.07 ft 4.29 m Less
Swing Two planetary gearboxes, each driven by a vertically mounted motor, are mounted on either side of the revolving frame. Two planetary gearboxes, each driven by a vertically mounted motor, are mounted on either side of the revolving frame. Less
Swing (cont'd) Dual-output pinion shafts from each gearbox engage the swing rack. Dual-output pinion shafts from each gearbox engage the swing rack. Less
Turntable - Forged rim, alloy steel swing rack pitch diameter 17.0 ft 5.18 m Less
Turntable - Number of tapered rollers 56 56 Less
Turntable - Tapered rollers diameter 8.25 in 20.96 cm Less
Turntable - Tapered, forged alloy steel roller rails diameter 14.76 ft 4.5 m Less
Turntable - Teeth external cut (face) 9.5 in 24.13 cm Less

Optimal Working Ranges

Clearance height (boom point sheaves) 65.94 ft 20.1 m Less
Clearance radius (boom point sheaves) 64.76 ft 19.74 m Less
Clearance radius (revolving frame) 28.44 ft 8.67 m Less
Clearance under frame (to ground) 11.32 ft 3.45 m Less
Clearance under lowest point in truck frame/propel gearcase 34.0 in 0.86 m Less
Cutting height (maximum) 56.76 ft 17.3 m Less
Cutting radius (maximum) 78.64 ft 23.97 m Less
Dumping height 34.78 ft 10.6 m Less
Dumping height at maximum electric crowd limit 27.72 ft 8.45 m Less
Dumping radius (maximum) 69.0 ft 21.0 m Less
Height of A-frame 43.64 ft 13.3 m Less
Operator’s eye level 28.35 ft 8.64 m Less
Overall width 42.68 ft 13.01 m Less
Radius of level floor 55.51 ft 16.92 m Less

Lube System

Components 6 pumps (4 for lubricant and 2 for grease) located in an insulated, double-walled lube room. 6 pumps (4 for lubricant and 2 for grease) located in an insulated, double-walled lube room. Less
Type Single-line system applies lubricant and grease via the PLC. Single-line system applies lubricant and grease via the PLC. Less

Electrical

Distribution System Requirements - Machine on large system 2000 kVA 2000 kVA Less
Distribution System Requirements - Machine on separate system 3500 kVA 3500 kVA Less
Drive IGBT Acutrol drive system. IGBT Acutrol drive system. Less
Main Electrical Systems - Lighting transformer 25 kVA, 120/240V secondary 25 kVA, 120/240V secondary Less
Main Electrical Systems - System voltage (nominal) 50/60 Hz, 7,200V 50/60 Hz, 7,200V Less
Main Electrical Systems - Trail cable (furnished by customer) SHD-3-#1/0 at 8,000V SHD-3-#1/0 at 8,000V Less
Main Electrical Systems - Transformer, auxiliary 350 kVA, 7,200V primary 350 kVA, 7,200V primary Less
Power Requirements - Average 15-minute demand 832-1165 kW 832-1165 kW Less
Power Requirements - Peak power 3330 kW 3330 kW Less
Power Requirements - Voltage 3 phase, 50/60 Hz, 7,200V (Other voltage options available to suit customer requirements.) 3 phase, 50/60 Hz, 7,200V (Other voltage options available to suit customer requirements.) Less

Front End

Boom - Boom welded, impact-resistant steel welded, impact-resistant steel Less
Boom - Boom point sheave diameters 96.0 in 243.84 cm Less
Boom - Boom point sheaves twin-grooved, flame-hardened twin-grooved, flame-hardened Less
Boom - Handle diameter 34.0 in 86.36 cm Less
Boom - Wall thickness (nominal) 3.0 in 7.62 cm Less
Rope Data - Boom susp. - Construction struct. strand struct. strand Less
Rope Data - Boom susp. - Diameter 3.25 in 82.6 mm Less
Rope Data - Boom susp. - No. 4 4 Less
Rope Data - Boom susp. - Type equalized equalized Less
Rope Data - Crowd - Construction 8 x 37 8 x 37 Less
Rope Data - Crowd - Diameter 2.5 in 63.5 mm Less
Rope Data - Crowd - No. 1 1 Less
Rope Data - Crowd - Type single dual single dual Less
Rope Data - Dipper trip - Construction 7 x 25 7 x 25 Less
Rope Data - Dipper trip - Diameter 0.625 in 15.9 mm Less
Rope Data - Dipper trip - No. 1 1 Less
Rope Data - Dipper trip - Type single single Less
Rope Data - Hoist - Construction 8 x 37 8 x 37 Less
Rope Data - Hoist - Diameter 2.75 in 69.8 mm Less
Rope Data - Hoist - No. 2 2 Less
Rope Data - Hoist - Type twin dual twin dual Less
Rope Data - Retract - Construction 8 x 37 8 x 37 Less
Rope Data - Retract - Diameter 2.5 in 63.5 mm Less
Rope Data - Retract - No. 1 1 Less
Rope Data - Retract - Type single dual single dual Less

Lights

Types Incandescent lights on ground lights, walkways and operator’s cab. Incandescent lights on ground lights, walkways and operator’s cab. Less
Types HPS lights on boom feet, top of A-frame, machinery house, lube room, control room, utility room and flood lights. HPS lights on boom feet, top of A-frame, machinery house, lube room, control room, utility room and flood lights. Less

Machine Service & Support

Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary to meet their production requirements.


AC IGBT Electrics

With over 30 years of AC experience and over 200 operating AC machines, Bucyrus led the industry in AC electric rope shovels. Caterpillar will carry on this proud tradition.


AccessDirect™

AccessDirect is an electrical interface system that facilitates remote access to a machine’s onboard computer via the Internet.


MIDAS™

Celebrating its tenth anniversary on the market, the MIDAS health monitoring system continues to optimize machine performance by providing, logging and analyzing data on a variety of machine variables.


AccuLoad™

AccuLoad is a data analysis system that provides real-time feedback on dipper loads with industry leading accuracy of ±4% on greater than 90% of all loads. AccuLoad’s load calculation is accomplished without mechanical sensors, eliminating the need for recalibration, a common problem with other load-weighing systems.


Major Structures

Cat major structures are designed for extended performance in harsh mining conditions. Structures are manufactured using cold-weather, impact-resistant, high-strength steel with select welds of full-penetration, profiled and ground type.


Robust Front End Design

The Cat free-floating tubular handle design presents many benefits over traditional rack-and-pinion systems.


Cat® Cab

Caterpillar’s new state-of-the-art operator’s cab is the product of a multi-year collaboration between Caterpillar, mining companies and shovel operators. It has secured one patent and has an additional five patents pending.


HydraCrowd™

HydraCrowd represents the first new crowd technology developed in the past 70 years. A hydraulic cylinder inside the tubular dipper handle maintains all the benefits of the Cat front end while eliminating the need for routine crowd/retract rope replacements.


LatchFree™ Dipper System

The LatchFree Dipper System is Caterpillar’s solution to customers’ number-one cause of downtime­ - the latch assembly. The LatchFree dipper eliminates the latch assembly, replacing it with a strong steel link mounted to the dipper back - away from material flow.


FastFil™ Dipper Design

The unique FastFil dipper provides customers with faster and fuller dipper loads. Its trapezodial shape accommodates the natural configuration of the load, eliminating voids that occur with box-shaped dippers for improved fill factors.


Safety

Safety plays an integral role in everything we do at Caterpillar, from our factory floors to our service centers to our clients’ mine sites.


Training

The relationship between a highly productive mine and well-trained personnel is clear: the ability of your mining equipment to achieve promised production levels is as dependent on the operator’s knowledge and skill as it is on the equipment itself.


Computer Based Training (CBT) Modules

Caterpillar CBT modules provide convenient 24/7 access to training on a variety of topics ranging from safety and operation to mechanical and electrical repairs.