7495 HF with Rope Crowd

< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Electric rope shovels have been successfully removing overburden and ore on mine sites around the world for more than a century. Driven by a vision to make these highly productive machines safer, more reliable and even more productive, we challenged the status quo and built an electric rope shovel that’s better.

Dimensions

Units:
Dipper payload 110.0 tons 100.0 tonnes Less
Dipper capacity 30.6-61.2 m3 (40-80 yd3) 30.6-61.2 m3 (40-80 yd3) Less
Dipper payload (Available dipper payloads up to 109 tonnes [120 tons] when specified) 110.0 tons 100.0 tonnes Less
Effective length of dipper handle 35.76 ft 10.9 m Less
Length of boom 67.0 ft 20.4 m Less
Overall length of dipper handle 47.0 ft 14.3 m Less

Weights

Working weight, with dipper and standard links 3150670.0 lb 1429120.0 kg Less
Ballast (furnished by customer) 667150.0 lb 302614.0 kg Less
General purpose dipper - 56 m3 (73 yd3) 177700.0 lb 80603.0 kg Less
Net weight, domestic, without ballast or dipper 2305820.0 lb 1045902.0 kg Less
Note These weights will vary slightly depending upon dipper and optional equipment selection. These weights will vary slightly depending upon dipper and optional equipment selection. Less

Main Structures

Crawler Mounting - Number and diameter of rollers: Lower (16) 31.25 in 79.4 cm Less
Crawler Mounting - Number and diameter of rollers: Lower rear (2) 42.0 in 106.7 cm Less
Crawler Mounting - Number and diameter of rollers: Upper Slides Slides Less
Crawler Mounting - Number and pitch of treads (94) 20.0 in 50.8 cm Less
Crawler Mounting - Overall length of mounting 37.5 ft 11.43 m Less
Crawler Mounting - Overall width 317.5 cm (125 in) treads, standard 41.76 ft 12.73 m Less
Crawler Mounting - Overall width 355.6 cm (140 in) treads 44.29 ft 13.5 m Less
Crawler Mounting - Take-up tumblers diameter 63.8 in 162.0 cm Less
Crawler Mounting - Total effective bearing area (317.5 cm treads) 57.13 m2 (245 kPa); 615 ft2 (35.6 psi) 57.13 m2 (245 kPa); 615 ft2 (35.6 psi) Less
Crawler Mounting - Total effective bearing area (355.6 cm treads) 64 m2 (219 kPa); 689 ft2 (31.8 psi) 64 m2 (219 kPa); 689 ft2 (31.8 psi) Less
Hoist A planetary gearbox with dual-output pinions provides the hoist torque transfer from the electric motor to the hoist drum gear. A planetary gearbox with dual-output pinions provides the hoist torque transfer from the electric motor to the hoist drum gear. Less
Planetary Propel Dual-motor independent drive Dual-motor independent drive Less
Revolving Frame (Center Section) - Welded, impact-resistant steel: Length 27.49 ft 8.38 m Less
Revolving Frame (Center Section) - Welded, impact-resistant steel: Width 12.07 ft 3.68 m Less
Swing Two planetary gearboxes, each driven by a vertically mounted motor, are mounted on either side of the revolving frame. Two planetary gearboxes, each driven by a vertically mounted motor, are mounted on either side of the revolving frame. Less
Swing (cont'd) Dual-output pinion shafts from each gearbox engage the swing rack. Dual-output pinion shafts from each gearbox engage the swing rack. Less
Turntable - Forged rim, alloy steel swing rack pitch diameter 17.26 ft 5.26 m Less
Turntable - Number of tapered rollers 50 50 Less
Turntable - Tapered rollers diameter 10.75 in 27.31 cm Less
Turntable - Tapered, forged alloy steel roller rails diameter 14.83 ft 4.52 m Less
Turntable - Teeth external cut (face) 9.5 in 24.13 cm Less

Lube System

Components Six pumps (four for lubricant and two for grease) located in an insulated, double-walled lube room Six pumps (four for lubricant and two for grease) located in an insulated, double-walled lube room Less
Type Single-line system applies lubricant and grease via the PLC Single-line system applies lubricant and grease via the PLC Less

Electrical

Distribution System Requirements - Machine on separate system 4000 kVA 4000 kVA Less
Drive IGBT Acutrol drive system IGBT Acutrol drive system Less
Lights HPS lights on boom feet, top of A-frame, machinery house, lube room, control room, utility room and flood lights HPS lights on boom feet, top of A-frame, machinery house, lube room, control room, utility room and flood lights Less
Lights Incandescent lights on ground lights, walkways and operator’s cab Incandescent lights on ground lights, walkways and operator’s cab Less
Main Electrical Systems - Lighting transformer 2 at 25 kVA, 120/240V secondary 2 at 25 kVA, 120/240V secondary Less
Main Electrical Systems - System voltage (nominal) 50/60 Hz, 7200V 50/60 Hz, 7200V Less
Main Electrical Systems - Trail cable (furnished by customer) SHD-3-#1/0 at 8000V SHD-3-#1/0 at 8000V Less
Main Electrical Systems - Transformer, auxiliary 350 kVA, 7200V primary 350 kVA, 7200V primary Less
Power Requirements - Average 15-minute demand 926-1297 kW 926-1297 kW Less
Power Requirements - Peak power 3706 kW 3706 kW Less
Power Requirements - Voltage 3 phase, 50/60 Hz, 7200V (Other voltage options available to suit customer requirements.) 3 phase, 50/60 Hz, 7200V (Other voltage options available to suit customer requirements.) Less
System voltage (nominal) 50/60 Hz, 7200V 50/60 Hz, 7200V Less
Trail cable (supplied by customer) SHD-3-#1/0 at 8000V SHD-3-#1/0 at 8000V Less
Transformer, auxiliary 350 kVA, 7200V primary 350 kVA, 7200V primary Less

Front End

Boom - Boom welded, impact-resistant steel welded, impact-resistant steel Less
Boom - Boom point sheave diameters 96.0 in 243.84 cm Less
Boom - Boom point sheaves twin-grooved, flame-hardened twin-grooved, flame-hardened Less
Boom - Handle diameter 34.0 in 86.36 cm Less
Boom - Wall thickness (nominal) 3.0 in 7.62 cm Less
Crowd Plastic-coated crowd and retract ropes are used to move the dipper handle fore and aft. Plastic-coated crowd and retract ropes are used to move the dipper handle fore and aft. Less
Crowd Rope Crowd consists of motor, brake, drum and gearing. Rope Crowd consists of motor, brake, drum and gearing. Less
Crowd Rope Crowd with crowd machinery located at the front center of the revolving frame. Rope Crowd with crowd machinery located at the front center of the revolving frame. Less
Rope Data - Boom susp. - Construction struct. strand struct. strand Less
Rope Data - Boom susp. - Diameter 3.25 in 82.6 mm Less
Rope Data - Boom susp. - No. 4 4 Less
Rope Data - Boom susp. - Type equalized equalized Less
Rope Data - Crowd - Construction 8 × 37 8 × 37 Less
Rope Data - Crowd - Diameter 2.5 in 63.5 mm Less
Rope Data - Crowd - No. 1 1 Less
Rope Data - Crowd - Type single dual single dual Less
Rope Data - Dipper trip - Construction 7 × 25 7 × 25 Less
Rope Data - Dipper trip - Diameter 0.75 in 19.1 mm Less
Rope Data - Dipper trip - No. 1 1 Less
Rope Data - Dipper trip - Type single single Less
Rope Data - Hoist - Construction 8 × 37 8 × 37 Less
Rope Data - Hoist - Diameter 2.75 in 69.8 mm Less
Rope Data - Hoist - No. 2 2 Less
Rope Data - Hoist - Type twin dual twin dual Less
Rope Data - Retract - Construction 8 × 37 8 × 37 Less
Rope Data - Retract - Diameter 2.5 in 63.5 mm Less
Rope Data - Retract - No. 1 1 Less
Rope Data - Retract - Type single dual single dual Less

Dimensions/Working Ranges

Dipper capacities 30.6-61.2 m3 (40-80 yd3) 30.6-61.2 m3 (40-80 yd3) Less
Dipper payload 120.0 tons 109.0 tonnes Less
Maximum dumping height 33.0 ft 10.06 m Less
Maximum dumping radius 71.0 ft 21.64 m Less
Operating weight 3150670.0 lb 1429120.0 kg Less

Dimensions - Optimal Working Ranges

Clearance height (boom point sheaves) 68.47 ft 20.87 m Less
Clearance radius (boom point sheaves) 64.47 ft 19.65 m Less
Clearance under frame (to ground) 12.34 ft 3.76 m Less
Clearance under lowest point in truck frame/propel gearcase 2.95 ft 0.9 m Less
Dumping height 33.0 ft 10.06 m Less
Dumping height at maximum electric crowd limit 28.25 ft 8.61 m Less
Height of A-frame 46.0 ft 14.0 m Less
Maximum clearance radius (revolving frame) 30.64 ft 9.34 m Less
Maximum cutting height 58.4 ft 17.8 m Less
Maximum cutting radius 82.68 ft 25.2 m Less
Maximum dumping radius 71.0 ft 21.64 m Less
Operator’s eye level 34.81 ft 10.61 m Less
Overall width 46.0 ft 13.96 m Less
Radius of level floor 57.32 ft 17.47 m Less

AC IGBT Electrics

Simple, Safe and Robust Electrics


Operator’s Cab

Maximize Operator Comfort and Safety to Boost Productivity


Front-end Design

Reduced Front-end Weight, Reliable Structural Strength


Crowd System

Reduce Torsional Stress and Extend Component Life with Our Traditional Design


LatchFree Dipper System

Preventing Downtime with a Revolutionary Approach


Dipper Options

Longer Dipper Life


Loading/Hauling Efficiency

Move More Material with Optimal Pass Match Pairings


Third Rail Swing System

Faster Cycle Times and Extended Component Life


Cat MineStar System and Technology Solutions

Evolving Your Mine for Greater Safety and Productivity


Major Structures

Bolstering Your Investment with Robust and Durable Structures


Lower Works

Keep Moving in All Mining Conditions


Safety

Designed with Your Safety as Our Top Priority


Serviceability

Designed to Get You Back to Work Fast


Customer Support

Stay Up and Running with Service and Support from Our Unmatched Global Network


Operator Training

Maximize Your Investment


Sustainability

Higher Standards for a Better Tomorrow