345D/345D L

< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 345D/345D L hydraulic excavator's high performance and rugged durability combine to maximize your productivity.

Engine

Units:
Engine Model Cat® C13 ACERT® Cat® C13 ACERT® Less
Net Flywheel Power 380.0 hp 283.0 kW Less
Net Power - ISO 9249 380.0 hp 283.0 kW Less
Net Power - SAE J1349 380.0 hp 283.0 kW Less
Net Power - EEC 80/1269 380.0 hp 283.0 kW Less
Bore 5.1 in 130.0 mm Less
Stroke 6.2 in 157.0 mm Less
Displacement 763.0 in3 12.5 L Less

Weights

Operating Weight 99150.0 lb 44970.0 kg Less

Track

Number of Shoes (each side) - Standard Undercarriage 49 49 Less
Number of Shoes (each side) - Long Undercarriage 52 52 Less
Number of Track Rollers (each side) - Standard Undercarriage 8 8 Less
Number of Track Rollers (each side) - Long Undercarriage 9 9 Less
Number of Carrier Rollers (each side) 2 2 Less

Swing Mechanism

Swing Speed 8.9 RPM 8.9 RPM Less
Swing Torque 109897.0 lb ft 149.0 kN·m Less

Drive

Maximum Travel Speed 2.9 mph 4.7 km/h Less
Maximum Drawbar Pull - Long Undercarriage 75987.0 lb 338.0 kN Less

Hydraulic System

Main System - Maximum Flow (Total) 194.0 gal/min 734.0 L/min Less
Maximum Pressure - Equipment - Normal 5080.0 psi 35000.0 kPa Less
Maximum Pressure - Travel 5080.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 4550.0 psi 31400.0 kPa Less
Pilot System - Maximum Flow 11.0 gal/min 43.0 L/min Less
Pilot System - Maximum Pressure 596.0 psi 4110.0 kPa Less
Boom Cylinder - Bore 6.3 in 160.0 mm Less
Boom Cylinder - Stroke 62.0 in 1575.0 mm Less
Stick Cylinder - Bore 7.5 in 190.0 mm Less
Stick Cylinder - Stroke (for Long Reach and Reach fronts) 70.0 in 1778.0 mm Less
Stick Cylinder - Stroke (for Mass Excavation fronts) 69.2 in 1758.0 mm Less
TB Family Bucket Cylinder - Bore 6.3 in 160.0 mm Less
TB Family Bucket Cylinder - Stroke 53.4 in 1356.0 mm Less
UB Family Bucket Cylinder - Bore 6.7 in 170.0 mm Less
UB Family Bucket Cylinder - Stroke 55.0 in 1396.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 186.0 gal 705.0 L Less
Cooling System 9.4 gal 35.5 L Less
Engine Oil 11.0 gal 42.0 L Less
Swing Drive (each) 2.6 gal 10.0 L Less
Final Drive (each) 4.0 gal 15.0 L Less
Hydraulic System (including tank) 150.0 gal 570.0 L Less
Hydraulic Tank 64.0 gal 243.0 L Less

Sound Performance

Performance ANSI/SAE J1166 MAY90 Meets OSHA and MSHA Requirements ANSI/SAE J1166 MAY90 Meets OSHA and MSHA Requirements Less

Standards

Brakes SAE J1026 APR90 SAE J1026 APR90 Less
Cab/FOGS SAE J1356 FEB 88 and ISO 10262-1998 SAE J1356 FEB 88 and ISO 10262-1998 Less

C13 Engine with ACERT® Technology

Built for power, reliability, economy and low emissions.


Hydraulics

Cat® hydraulics deliver power and precise control to keep material moving.


Operator Station

Designed for simple, easy operation, the 345D allows the operator to focus on production.


Undercarriage

Durable undercarriage absorbs stresses and provides excellent stability.


Structures

The 345D structural components are the backbone of the machine’s durability.


Boom, Sticks and Attachments

Designed for maximum flexibility to keep productivity and efficiency high on all jobs.


Work Tools

The 345D has extensive selection of work tools to optimize machine performance.


Versatility

A wide variety of optional and factory-installed attachments are available to enhance performance and improve job site management.


Service and Maintenance

Simplified service and maintenance save you time and money.


Complete Customer Support

Cat dealer services help you operate longer with lower costs.


345D/345D L Standard Equipment

Auto-lube ready

Auxiliary hydraulic valve and auxiliary pump drive location

Cab
  • Air conditioner, heater, defroster with automatic climate control
  • Ashtray with lighter
  • Bolt-on FOGS capability
  • Coat hook
  • Floor mat
  • Light, interior
  • Literature compartment
  • Positive filtered ventilation
  • Radio mounting (DIN size)
  • Seat belt, retractable
  • Seat, suspension, with high back and head rest
  • Skylight, openable, with sunshade
  • Storage compartment suitable for a lunch box cooler
  • Windshield wiper and washer (upper and lower)

Counterweight
  • 8000 kg for Standard and Long Fixed Gauge
  • 9000 kg for Long Variable Gauge

Engine
  • Cat® C13 with ACERT® Technology
  • Speed control, automatic

Fuel-Water separator

Hydraulic neutralizer lever for all controls

Lights, working
  • Frame mounted
  • Boom, both sides

Mirrors, frame and cab

Monitor, full graphic color display

Product Link ready

S·O·SSM analysis, engine and hydraulic sampling ports

Start-up level checks (engine oil & coolant, hydraulic oil)

Swing parking brake, automatic

Track
  • Grease lubricated
  • Guiding guards, idler and center sections

345D/345D L Optional Equipment

Auxiliary controls
  • Hammer (One-way), thumb (two-way), combined (Tool Control)

Auxiliary hydraulic lines for Booms and Sticks

Auxiliary hydraulic valve and pump attachments

Booms
  • Long Reach 7.4 m
  • Mass Excavation 6.55 m
  • Reach 6.9 m

Buckets
  • Bucket linkage:
  • Bucket sidecutters and tips

Cab
  • Power supply, 12V - 7A
  • Rear window emergency exit
  • Sunscreen

Check valves
  • Boom lowering
  • Stick lowering

Counterweights
  • 8000 kg for Varible Gauge
  • 9000 kg for Fixed Gauge

Guards
  • Falling Object, for cab
  • Front window
  • Heavy-duty, under house
  • Swivel guard
  • Guiding, full length
  • Guiding, sprocket end

Coupler
  • Dedicated type, controls, lines

Engine
  • Cold weather starting aid
  • Precleaner

Hand Control Pattern Changer

Lights, Cab mounted, two

Machine Security System (MSS)

Radio, AM/FM with two speakers

Sticks
  • 2.5 m M
  • 2.9 m R
  • 3.0 m M
  • 3.35 m R
  • 3.9 m LR/R
  • 4.3 m LR/R

Straight travel pedal

Track
  • 600 mm double-grouser shoes
  • 600 mm triple-grouser shoes
  • 750 mm double-grouser shoes
  • 750 mm triple-grouser shoes
  • 900 mm triple-grouser shoes

Travel alarm

Undercarriage
  • Fixed
  • Variable

Optimise Jobsite Efficiency with Cat® Machine and Technology Solutions

Talk to your Cat dealer about the range of innovative machine technology and fleet management solutions including GRADE, PAYLOAD and LINK technologies. Our 3-year Equipment Protection Plan is now standard on many models* and Caterpillar is standing behind fuel efficiency with our Fuel Edge Program. Plus your Cat dealer can offer competitive finance rates with Caterpillar Financial Australia. 

Learn More