< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Engine

Units:
Engine Model Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Net Flywheel Power 321.0 hp 236.0 kW Less
Bore 4.53 in 115.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 567.52 in3 9.3 L Less
Net Power - ISO 14396 321.0 hp 236.0 kW Less
Net Power - ISO 14396 (imperial) 316.0 hp 236.0 kW Less
Net Power - ISO 14396 (metric) 321.0 hp 236.0 kW Less

Weights

Operating Weight 83996.0 lb 38100.0 kg Less
Maximum Weight 83996.0 lb 38100.0 kg Less
Minimum Weight 78484.0 lb 35600.0 kg Less

Track

Number of Shoes (each side) - Long Undercarriage 49 49 Less
Number of Track Rollers (each side) - Long Undercarriage 9 9 Less
Number of Carrier Rollers (each side) - Long Undercarriage 2 2 Less

Swing Mechanism

Swing Speed 9.2 RPM 9.2 RPM Less
Swing Torque 80394.0 lb ft 109.0 kN·m Less

Drive

Maximum Travel Speed 3.04 mph 4.9 km/h Less
Maximum Drawbar Pull 66319.0 lb 295.0 kN Less

Hydraulic System

Main System - Maximum Flow (Total) 152.69 gal/min 578.0 L/min Less
Swing System - Maximum Flow 72.65 gal/min 275.0 L/min Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 4061.0 psi 28000.0 kPa Less
Pilot System - Maximum Flow 6.87 gal/min 26.0 L/min Less
Pilot System - Maximum Pressure 595.0 psi 4100.0 kPa Less
Boom Cylinder - Bore 5.91 in 150.0 mm Less
Boom Cylinder - Stroke 56.69 in 1440.0 mm Less
Stick Cylinder - Bore 6.69 in 170.0 mm Less
Stick Cylinder - Stroke 68.42 in 1738.0 mm Less
DB Family Bucket Cylinder - Bore 5.91 in 150.0 mm Less
DB Family Bucket Cylinder - Stroke 45.31 in 1151.0 mm Less
Maximum Pressure - Equipment 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Equipment (Heavy Lift) 5511.0 psi 38000.0 kPa Less

Service Refill Capacities

Fuel Tank Capacity 163.8 gal 620.0 L Less
Cooling System 14.8 gal 56.0 L Less
Swing Drive (each) 5.02 gal 19.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Hydraulic System (including tank) 100.4 gal 380.0 L Less
Hydraulic Tank 46.2 gal 175.0 L Less
Engine Oil (with filter) 8.1 gal 30.5 L Less

Sound Performance

Exterior Sound 106.0 dB(A) 106.0 dB(A) Less
Operator Noise - ISO 6396 72.0 dB(A) 72.0 dB(A) Less

Standards

Brakes ISO 10265 2008 ISO 10265 2008 Less
Cab/FOGS ISO 10262 1998 ISO 10262 1998 Less
Cab/ROPS ISO 12117 2008 ISO 12117 2008 Less

Hydraulics

Power to move more dirt, rock, and debris with speed and precision


Operator Station

Comfort and convenience to keep people productive


Engine

Reduced emissions, economical and reliable performance


Structures and Undercarriage

Built to work in rugged environments


Front Linkage

Made for high stress and long service life


Work Tools

Dig, hammer, rip, and cut with confidence


Integrated Technologies

Solutions that make work easier and more efficient


Serviceability

Fast, easy and safe access built in


Safety

Features to help protect people


Complete Customer Care

Service you can count on


Sustainability

Generations ahead in every way


336E L Standard Equipment

ENGINE
  • C9.3 ACERT
  • Biodiesel capable
  • Meets U.S. EPA Tier 4 Interim, European Union Stage IIIB and Japan MLTI Step 4 emission standards
  • 2300 m altitude capability
  • Electric priming pump
  • Automatic engine speed control
  • Standard, economy and high power modes
  • Two-speed travel
  • Side-by-side cooling system
  • Radial seal air filter
  • Primary filter with water separator and water separator indicator switch
  • Fuel differential indicator switch in fuel line
  • 2×4 micron main filters and 1×10 micron primary filter in fuel line
  • Water level indicator for water separator
  • Air cleaner with external precleaner
  • Quick drains, engine and hydraulic oil

HYDRAULIC SYSTEM
  • Electric regeneration circuit for boom and stick
  • Reverse swing dampening valve
  • Automatic swing parking brake
  • High performance hydraulic return filter
  • Capability of installing HP stackable valve and medium and QC valve
  • Capability of installing additional auxiliary pump (up to 80 L/min) and circuit
  • Boom lowering control device and stick lowering check valve
  • Capability of installing Cat Bio hydraulic oil

CAB
  • ROPS
  • Pressurized operator station with positive filtration
  • Mirror package
  • Sliding upper door window (left-hand cab door)
  • Glass-breaking safety hammer
  • Coat hook
  • Beverage holder
  • Literature holder
  • MP3-Ready Radio
  • Two stereo speakers
  • Storage shelf suitable for lunch or toolbox
  • Color LCD display with warning, filter/fluid change, and working hour information
  • Adjustable armrest
  • Height adjustable joystick consoles
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Capability of installing two additional pedals
  • Two power outlets, 10 amp (total)
  • Laminated glass front window and tempered other windows
  • Seat, high-back air suspension with heater and cooling
  • Travel alarm
  • Bi-level air conditioner (auto) with defroster (pressurized function)
  • Joysticks with three on/off switches and one modulation switch
  • Sunscreen
  • Vandal Guard Bosses

UNDERCARRIAGE
  • Grease Lubricated Track GLT2, resin seal
  • Towing eye on base frame
  • Guard, heavy-duty bottom, 5 mm, with swivel guard
  • Heavy-duty travel motor protection
  • Heavy-duty rollers

ELECTRICAL
  • 80 amp alternator
  • Circuit breaker
  • Capability to electrically connect a beacon

LIGHTS
  • Boom lights with time delay
  • Cab lights with time delay
  • Exterior lights integrated into storage box

SECURITY
  • Cat one key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Openable skylight for emergency exit
  • Rearview camera

COUNTERWEIGHT
  • 6.0 mt

TECHNOLOGY
  • Product Link

336E L Optional Equipment

ENGINE
  • Bio hydraulic oil package with compatible travel motors, fine filtration and bio oil

HYDRAULIC SYSTEM
  • High-pressure line
  • Medium-pressure line
  • Cat quick coupler line
  • Tool control system

CAB
  • Ashtray

UNDERCARRIAGE
  • Long undercarriage: - 600 mm (24") double grouser shoes - 600 mm (24") triple grouser shoes - 700 mm (28") triple grouser shoes - 800 mm (32") triple grouser shoes - 850 mm (34") triple grouser shoes
  • Guard, full length for long undercarriage
  • Segmented (3 Piece ) track guiding guard

COUNTERWEIGHT
  • 7.0 mt

FRONT LINKAGE
  • Bucket linkage, DB family with lifting eye
  • Bucket linkage, TB family with lifting eye
  • Heavy Duty 6.5 m (21'4") reach boom with left- and right-side light
  • Heavy Duty: - R2.8DB (9'2") 2800 mm (9'2") stick - R3.2DB (10'6") 3200 mm (10'6") stick - R3.9DB (12'10") 3900 mm (12'10") stick
  • Mass boom 6.18 m (20'3") with left- and right-side light: - M2.55TB (8'4") 2550 mm (8'4") stick - M2.15TB (7'1") 2150 mm (7'1") stick

LIGHTS
  • Halogen lights, cab mounted
  • HID lights, cab mounted

SECURITY
  • FOGS, bolt-on
  • Guard, cab front, mesh
  • Cat MSS (anti-theft device)

TECHNOLOGY
  • Cat Grade Control Depth and Slope