336E L Hybrid

< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

If you are looking for a large machine to do more work with less fuel, look no further than the new 336E L H, the industry’s first hydraulic hybrid excavator. This unique machine uses recovered energy from the swing to load your trucks all-day long using up to 33 percent less fuel* than our powerful 336D L machine doing the same amount of work. More important than being first is being best at delivering the most production with the least amount of fuel to reduce your overall costs and make your business more profitable. Bottom line is the new 336E L H is designed to put more money in your pocket while making you more competitive, and that’s good news for your business. *90-degree truck loading in 90% compacted material.

Engine

Units:
Engine Model Cat® C9.3 (ATAAC) Cat® C9.3 (ATAAC) Less
Net Flywheel Power 308.0 hp 230.0 kW Less
Net Power - ISO 9249 308.0 hp 230.0 kW Less
Bore 4.5 in 115.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 567.5 in3 9.3 L Less
Net Power - ISO 14396 (metric) 237 kW (322 ps or 318 hp) 237 kW (322 ps or 318 hp) Less
Net Power - ISO 9249 (imperial) 308.0 hp 230.0 kW Less
Net Power - ISO 9249 (metric) 313.0 hp 230.0 kW Less
Net Power - ISO 9249 (metric) 230 kW (313 ps or 308 hp) 230 kW (313 ps or 308 hp) Less
Power - ISO 14396 318.0 hp 237.0 kW Less
Power - ISO 14396 (imperial) 318.0 hp 237.0 kW Less
Power - ISO 14396 (metric) 322.0 hp 237.0 kW Less

Weights

Operating Weight 78705.0 lb 35700.0 kg Less
336E L H Operating Weight 78705.0 lb 35700.0 kg Less

Swing Mechanism

Swing Speed 9.0 RPM 9.0 RPM Less
Swing Torque 80394.0 lb ft 109.0 kN·m Less

Drive

Maximum Travel Speed 3.04 mph 4.9 km/h Less
Gradeability 35°/70% 35°/70% Less
Maximum Drawbar Pull 66319.0 lb 295.0 kN Less

Hydraulic System

Main System - Maximum Flow (Total) 150.6 gal/min 570.0 L/min Less
Swing System - Maximum Flow 72.9 gal/min 276.0 L/min Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 4569.0 psi 31500.0 kPa Less
Pilot System - Maximum Flow 7.4 gal/min 28.0 L/min Less
Pilot System - Maximum Pressure 595.0 psi 4100.0 kPa Less
Boom Cylinder - Bore 5.9 in 150.0 mm Less
Boom Cylinder - Stroke 56.7 in 1440.0 mm Less
Stick Cylinder - Bore 6.7 in 170.0 mm Less
Stick Cylinder - Stroke 68.4 in 1738.0 mm Less
DB Bucket Cylinder - Bore 5.9 in 150.0 mm Less
DB Bucket Cylinder - Stroke 45.3 in 1151.0 mm Less
Maximum Pressure - Equipment 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Equipment (Heavy Lift) 5366.0 psi 37000.0 kPa Less

Service Refill Capacities

Fuel Tank Capacity 163.8 gal 620.0 L Less
Cooling System 14.8 gal 56.0 L Less
Swing Drive (each) 5.0 gal 19.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Hydraulic System (including tank) 100.4 gal 380.0 L Less
Hydraulic Tank 46.2 gal 175.0 L Less
Engine Oil (with filter) 8.1 gal 30.5 L Less

Sound Performance

Operator Noise - ISO 6396 72.0 dB(A) 72.0 dB(A) Less

Hydraulics

The more it works, the more you save.


Engine

Reduced emissions, economical and reliable performance you can count on.


Operator Station

Your operators will enjoy the incredibly quiet and comfortable cab.


Structures & Undercarriage

You can take on a variety of tough tasks with this built-to-last machine.


Work Tools

You can dig, hammer, rip, and cut with confidence.


Front Linkage

You’ll experience a long service life even in the harshest of conditions.


Integrated Technologies

Make your team’s work easier and more efficient.


Serviceability

You can depend on safe, fast, and easy access.


Safety

Several built-in features will help protect your people.


Complete Customer Care

Your Cat dealer will support you like no other.


Sustainability

Your machine is designed to benefit generations ahead.


336E L Hybrid Standard Equipment

CAB
  • ROPS cab
  • Pressurized operator station with positive filtration
  • Mirror package
  • Sliding upper door window (left-hand cab door)
  • Glass-breaking safety hammer
  • Coat hook
  • Beverage holder
  • Literature holder
  • Two stereo speakers
  • Storage shelf for lunch or toolbox
  • Color LCD monitor
  • Adjustable armrest
  • Height-adjustable joystick consoles
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Capability of installing two additional pedals
  • Two power outlets, 10 amp (total)
  • Laminated glass front window and tempered other windows
  • Cab hatch emergency exit
  • Sunscreen
  • Radial wiper
  • Air pre-filter
  • Travel alarm
  • Air seat with backrest and heater
  • Seatbelt, retractable (50 cm width)
  • Bi-level air conditioner (auto) with defroster (pressurized function)
  • Joysticks with three on/off switches and one modulation switch
  • 12-volt radio ready
  • 70/30 split front windshield (L)

COUNTERWEIGHT
  • 4.9 mt

ELECTRICAL
  • 80 amp alternator
  • Circuit breaker
  • Capability to electrically connect a beacon

ENGINE
  • C9.3 diesel engine
  • Biodiesel capable
  • Meets U.S. EPA Tier 4 Interim, European Union Stage IIIB and Japan MLIT Step 4 emission standards
  • 2300 m altitude capability
  • Electric priming pump
  • Automatic engine speed control
  • Standard, economy and high power modes
  • Two-speed travel
  • Side-by-side cooling system
  • Radial seal air filter
  • Primary filter with water separator and water separator indicator switch
  • Fuel differential indicator switch in fuel line
  • 2×4 micron main filters and 1×10 micron primary filter in fuel line
  • Water level indicator for water separator
  • Starting kit, cold weather, -32° C
  • Jump start receptacle
  • Quick drains, engine and hydraulic oil

FRONT LINKAGE
  • Bucket linkage, DB family with lifting eye
  • HD 6.5 m (21'4") reach boom with left- and right-side light
  • Reach 3.2 m (10'6") stick

HYDRAULIC SYSTEM
  • Automatic swing parking brake
  • High performance hydraulic return filter
  • Capability of installing additional auxiliary pump and circuit
  • Boom lowering control device and stick lowering check valve
  • Boom and stick medium pressure lines
  • Boom and stick high pressure lines
  • Boom and stick QC lines
  • Tool control system

LIGHTS
  • Working lights, cab mounted with time delay
  • Halogen boom and cab lights with time delay
  • Exterior lights integrated into storage box

UNDERCARRIAGE
  • 600 mm triple grouser shoes (L)
  • Grease Lubricated Track (GLT2) with resin seal
  • Towing eye on base frame
  • Guard, heavy-duty bottom
  • Swivel guard
  • Full length track guiding guard
  • Heavy-duty travel motor protection
  • Heavy duty rollers

SECURITY
  • Cat one key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Openable skylight for emergency exit
  • Rearview camera

TECHNOLOGY
  • Product Link