336D/D L Series 2

< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The 336D2 incorporates innovations to improve your job site efficiency through low owning and operating costs, excellent performance, and high versatility.

Engine

Units:
Engine Model Cat® C9 Cat® C9 Less
Net Flywheel Power 268.0 hp 200.0 kW Less
Bore 4.41 in 112.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 537.0 in3 8.8 L Less
Engine Power (ISO 14396) 280.0 hp 209.0 kW Less
Net Power (SAE J1349/ISO 9249) 268.0 hp 200.0 kW Less

Weights

Operating Weight 81761.0 lb 37086.0 kg Less
Operating Weight - Long Undercarriage 81761.0 lb 37086.0 kg Less
Operating Weight - Standard Undercarriage 76035.0 lb 34489.0 kg Less

Swing Mechanism

Swing Speed 8.98 RPM 8.98 RPM Less
Swing Torque 80142.0 lb ft 108.6 kN·m Less

Drive

Maximum Travel Speed 3.0 mph 4.85 km/h Less
Maximum Drawbar Pull 67555.0 lb 300.5 kN Less

Hydraulic System

Swing System - Maximum Flow 70.0 gal/min 265.0 L/min Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 4061.0 psi 29000.0 kPa Less
Pilot System - Maximum Flow 10.6 gal/min 40.0 L/min Less
Pilot System - Maximum Pressure 580.2 psi 4000.0 kPa Less
Boom Cylinder - Bore 5.9 in 150.0 mm Less
Boom Cylinder - Stroke 56.7 in 1440.0 mm Less
Stick Cylinder - Bore 6.7 in 170.0 mm Less
Stick Cylinder - Stroke 68.4 in 1738.0 mm Less
Bucket Cylinder - Bore 5.9 in 150.0 mm Less
Bucket Cylinder - Stroke 45.3 in 1151.0 mm Less
Main System - Maximum Flow (each) 70.0 gal/min 265.0 L/min Less
Maximum Pressure - Equipment 5076.0 psi 35000.0 kPa Less

Service Refill Capacities

Fuel Tank Capacity 163.79 gal 620.0 L Less
Cooling System 10.57 gal 40.0 L Less
Engine Oil 10.57 gal 40.0 L Less
Final Drive (each) 2.11 gal 8.0 L Less
Hydraulic System (including tank) 108.31 gal 410.0 L Less
Hydraulic Tank 46.2 gal 175.0 L Less
Swing Drive 5.02 gal 19.0 L Less

336D/D L Series 2 Standard Equipment

ENGINE
  • C9 engine
  • Meets U.S. EPA Tier 2, EU Stage II, and China Tier 2 emission regulations
  • 2300 m (7,546 ft) altitude capability
  • Radial seal air filters (primary and secondary filter)
  • Glow plugs (for cold weather start)
  • Automatic engine speed control with one touch low idle
  • High ambient cooling package 52° C (125° F)
  • Water separator with water level indicator sensor
  • Waved fin radiator with space for cleaning
  • Two-speed travel
  • Electric priming pump
  • Fuel pressure differential gauge

HYDRAULIC SYSTEM
  • Regeneration circuits for boom and stick
  • Auxiliary hydraulic valve
  • Reverse swing damping valve
  • Automatic swing parking brake
  • Boom drift reducing valve
  • Boom lowering device for back-up
  • Stick drift reducing valve
  • Straight travel hydraulic circuit
  • High performance hydraulic return filters

CAB
  • Pressurized cab
  • Fully adjustable mechanical suspension seat
  • Adjustable armrest
  • Retractable seat belt (51 mm [2 in] width)
  • 70/30 split front windshield
  • Laminated upper front windshield and tempered other windows
  • Sliding upper door window
  • Openable front windshield with assist device
  • Pillar mounted upper windshield wiper and washer
  • Bi-level air conditioner (automatic) with defroster (pressurized function)
  • Color LCD display with warning, filter/fluid change, and working hour information
  • Control lever joysticks
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Radio mounting (DIN size)
  • Radio ready
  • 12V - 2× maximum 10A power supply
  • Two stereo speakers
  • Beverage holder
  • Coat hook
  • Openable roof hatch
  • Washable floor mat

UNDERCARRIAGE
  • Idler and center section track guiding guard
  • Towing eye on base frame
  • Grease lubricated track

ELECTRICAL
  • Batteries (×2)
  • 65 amp alternator

LIGHTS
  • Left boom working light
  • Storage box mounted right working light
  • Interior lighting

SAFETY AND SECURITY
  • Cat one key security system
  • Door and compartment locks
  • Signaling/warning horn
  • Rearview mirrors
  • Fire wall between engine and pump compartment
  • Emergency engine shutoff switch
  • Emergency exit rear window
  • Battery disconnect switch

COUNTERWEIGHT
  • 6.0 mt (6.6 t) counterweight

TECHNOLOGY
  • Cat Electronic Technician data link

Unlimited hours over 3 years comprehensive equipment protection plan now comes standard.

Over 100 components on 87 machine models covered for unlimited hours over 3 years. Find out how this comprehensive equipment protection plan can benefit your business today!

Learn More